Arcat


YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.



LOGIN
Switch Master Format: [ 95 | 2020 ]
LOGIN
Switch Master Format: 95 | 2020
  • CAD/BIM CAD / BIM
    • CAD Drawings
    • BIM Files
  • SPECS
    • Specifications
    • SpecWizard
    • Short Form Specs
    • Outline Specs
  • Bldg Products Building Products
    • CSI Divisions
    • Building Product Categories
  • CATALOGS/VIDS CATALOGS / VIDEOS
    • Catalogs / Brochures
    • Directory of 100's Products
    • Videos
  • OTHER
    • Charrette Projects
    • Continuing education
    • Green / LEED
    • Press Releases
    • Architectural Resources
    • Manufacturers Click Here
    • About Arcat

Moffitt Corporation | industrial ventilation

CONTACT INFO

1351 13th Ave. S.
Suite 130
Jacksonville Beach, FL 32250
Toll Free: 888-847-4632
Phone: 904-474-8333
Fax: 904-246-8333
www.moffittcorp.com
RFI / RFQ
Request a Catalog
Request a Sample
Schedule a meeting with local rep
Contact Us / RFI

CSI sections relating to industrial ventilation:

[07]   Thermal and Moisture Protection
07 72 36   Smoke Vents
[08]   Openings
08 60 00   Roof Windows and Skylights
08 90 00   Louvers and Vents
08 95 00   Vents
[43]   Process Gas and Liquid Handling, Purification, and Storage Equipment
43 11 26   Axial Fans
[23]   Heating, Ventilating, and Air Conditioning (HVAC)
23 55 00   Fuel-Fired Heaters
23 80 00   Decentralized HVAC Equipment
23 82 00   Convection Heating and Cooling Units
23 82 23   Unit Ventilators
23 34 00   HVAC Fans
23 34 13   Axial HVAC Fans
23 34 23   HVAC Power Ventilators
23 37 23.16   HVAC Gravity Louvered-Penthouse Ventilators
23 37 23.19   HVAC Gravity Upblast Ventilators
Related Content Providers
Airolite Co. (The)
Brick Vents

bim cad spec sw video catalog leed product
Alside
Aluminum Soffit Systems

bim cad spec sw video catalog leed product
GAF Residential Roofing Products
Solar-Powered Intake Booster Vent

bim cad spec sw video catalog leed product
Arrow United Industries, a Mestek Company
5" Deep Chevron Drain Blade "Wind Driven Rain Resistant" Louver

cad spec sw video catalog product
Hart & Cooley
Amerivent Direct Vent

bim spec video catalog leed product
Air Balance
16.5" x 7.75" Flanged Brick Vent

spec sw video catalog product
Selkirk Corp.
Heatfab Saf-T Vent® SC

bim spec video catalog product
Royal Building Products - Siding & Trim Board
Utility Vents - Exhaust Vents & Covers

spec video catalog leed product
Construction Specialties, Inc.
Explosion Vents

video catalog leed product
Sunoptics Prismatic Skylights
Smoke Vents

cad spec
 

Manufacturer Contact Form

Thanks for your interest in Arcat. Please use this form if you have any questions or comments about our website and we'll get back with you very soon.

  Call / E-mail
  Send Catalog
  Send Sample
  Have Local Rep Call Me

Your comment was submitted.

Thank you for your comment and your continued support.

We will continue to create, refine and improve ARCAT tools with your insightful input. In fact, a couple days ago an architect from Texas suggested we format our csi division pages (division 04) so that, visually, it is easier to find the section you are looking for. So, your great ideas will save you and your fellow AEC professional time and make you more efficient.

Thanks again,
ARCAT geeks

Your request has been sent to the Manufacturer.

Thanks again,
ARCAT

© 2021 ARCAT, Inc. All rights reserved.
Terms of Use and Privacy Policy are applicable to you.


  • Apps
  • Podcasts
  • Go Green

  • About ARCAT
  • News
  • Manufacturers Area


     

  • Apps
  • Podcasts
  • Go Green

  • ARCAT
  • News
  • Manufacturers Area

© 2021 ARCAT, Inc. All rights reserved.
Terms of Use and Privacy Policy apply to you.