Our mobile-first platform was founded on the principle of simplicity without compromise. We engineered an entirely cloud-based access control platform that's easily configured and managed from any mobile device. Our cloud service is the cornerstone of our mission: to empower our partners through exceptional support and intuitive, secure solutions.
ProdataKey has quickly positioned itself as a leader and innovator of mobile-first access control solutions being recognized as one of the top 100 fastest growing companies by Mountain West Capital Network.
Head End Unit - Red™ Cloud Nodes
The Cloud Node is the main system panel and is the gateway to the pdk io cloud platform. Each site requires one Cloud Node with an Internet connection. The Cloud Node then communicates with all local door controllers while storing all data on site in case of an internet outage. With the pdk io API, the Cloud Node becomes a fully integrated access control solution.
ProdataKey Red™ products lead the industry in secure communication protocols. This includes OSDP, mobile, and encrypted credential communication.
In addition to connecting to our cloud platform, the cloud node doubles as a single door controller. It's the only device you need for a single door install.
xperience future-proof access control that's always secure, and up-to-date features, and security enhancements become available.
RCNE - Ethernet Enabled
RCNEW - Ethernet + Wireless Enabled
RSVR - Server Edition
One Door Controller - Red™ 1 -
Pdk's Red™ 1 controller includes built-in Ethernet connectivity and self-discovery, simplifying IP configuration and functionality. The Red 1 is equipped with OSDP functionality, an onboard power supply, and a fully supervised power circuit that monitors input, output, battery voltage, and overall controller health
Two Door Controller - Red™ 2 -
Pdk's Red™ 2 controller includes built-in Ethernet connectivity and self-discovery, simplifying IP configuration and functionality. The Red 2 is equipped with OSDP functionality, an onboard power supply, and a fully supervised power circuit that monitors input, output, battery voltage, and overall controller health.
Four Door Controller - Red™ 4
Pdk's Red™ 4 controller includes built-in Ethernet connectivity and self-discovery, simplifying IP configuration and functionality. The Red 4 is equipped with OSDP functionality, an onboard power supply, and a fully supervised power circuit that monitors input, output, battery voltage, and overall controller health.
Eight Door Controller - Red™ 8
Pdk's Red™ 8 controller includes built-in Ethernet connectivity and self-discovery, simplifying IP configuration and functionality. The Red 8 is equipped with OSDP functionality, an onboard Altronix power supply, and a fully supervised power circuit that monitors input, output, battery voltage, and overall controller health.
Customizable Controller - Red™ Max
The Red Max is truly in a class of its own, coming fully equipped with two power supplies and two four-door boards. Completely customize your system with any Red expansion board and scale up to 24 doors.
Outdoor Controller - Red™ Gate
Pdk's Red™ Gate Outdoor Controller includes built-in Ethernet connectivity and self-discovery, simplifying IP configuration and functionality. Additional plug-and-play connection options are available by simply purchasing a Red PoE++ Module Kit. The Red Gate is equipped with OSDP functionality.
Outdoor Controller - Red™ Pedestal
The solution for access control needs in outdoor applications such as parking lots, gated communities, and storage facilities. The Red Pedestal comes fully equipped with controller health monitoring, OSDP functionality, weatherproof stainless-steel housing with the ability to mount your favorite reader directly to the enclosure.
Eight Door/Ten Floor Controller - eightio
The eight io controller will handle eight individual doors or ten elevator floors. Add the eight-door expander to control up to sixteen doors or twenty elevatorfloors out of one 12x12 enclosure. Whether you are controlling doors or elevators, you won't find a more compact, efficient, and easier-to-use door controller on the market.
Powered Eight Door/Ten Floor Controller - eightio+
The eight io+ controller features a built-in power supply, built to handle eight individual doors or ten elevator floors in a single 14x16 enclosure. Add the eight-door expander to control up to sixteen doors or twenty elevator floors out of one enclosure. Whether you are controlling doors or elevators, you won't find a more compact, efficient, and easier-to-use door controller on the market.
High-Security and Bluetooth - Red™ Readers
ProdataKey's Red™ Readers are in a class of their own, with OSDP secure connectivity, high (13.56MHz) and low-frequency (125 kHz) communication, and mobile-ready options. Red Readers are now one of the most secure and versatile readers on the market today, handling every application, from your daily install to the most secure implementation.
Bluetooth - Touch io Reader
The all-new touch io Bluetooth reader enhances user experience while upholding the highest level of security. Using a mobile device as a credential, touch io allows users to keep their phone in their pocket for hassle-free entry.
Rugged Readers
Perfect for indoor/outdoor applications, allowing users to access secure areas using proximity credentials or PIN. Add extra security with two-factor authentication on keypad readers, requiring users to provide credentials and PIN to gain access.
Standard Readers
Enjoy the flexibility of using traditional readers that fit any application. The mullion style reader is ideal for door frame applications, or use the single gang reader for wall-mounting applications.
RDRM - Mullion Reader
RDRG - Single-Gang Reader
Push Button Reader
The Push Button Reader equipped with a rugged backlit keypad, weatherproof design, and a durable zinc alloy casing, is built for applications where durability is key. The Push Button Reader offers the ability to unlock doors with proximity credentials, PIN, or the flexibility to configure two-layer security by requiring users to present a credential and enter a PIN to gain access.
QR & Bar Code Keypad Reader - qrreader
The QR Reader is equipped with a rugged, backlit keypad and is designed to withstand severe weather conditions. Built for applications that integrate QR and bar-code scanning.
Heavy-Duty Stainless Steel Reader
This heavy-duty, vandal-proof reader is a perfect balance between beauty and brawn. With its sleek and rugged design, the HD Reader is ideal for any outdoor facility or modern indoor office space.
Keypad Reader
The Keypad Reader is perfect for either indoor or outdoor applications and offers users the option of everyday proximity credentials or PIN numbers to gain access to secure areas. Flexibility is what makes this reader key.
Touch Mobile App
The touch mobile app allows you to use your smart device to remotely access any door you've been granted access to through pdk.io. You can remotely open (unlock) doors from the app, using your smart device, anywhere an internet connection is available.
Red™ High Security Credentials
The ProdataKey Red™ Key Fobs and Printable Cards are High-Security smart credentials (13.56 MHz) with a low profile and durable design. PDK Red™ products lead the industry in secure mobile, and encrypted credential communication protocols.
Standard Key Fob
The Key Fob credential is designed for professional access control systems and built to withstand years of use. This pocket-sized device is compatible with many brands of card readers, including HID, and easily attaches to a key ring, badge clip, or lanyard.
Leather Fob
The Leather Fob credential is designed for professional access control systems as a discreet credential solution for users. This pocket-sized device is compatible with many brands of card readers, including HID, and easily attaches to a key ring, badge clip, or lanyard.
Clamshell Card
The Clamshell Card is designed for professional access control systems and built to withstand years of use. With its durable white PVC construction and ergonomic design, the Clamshell Card is the perfect fit for office buildings, schools & universities, and more.
Printable Card
The Printable Card offers prox card technology with a graphics quality surface for use with direct image printers. With its ultra-thin design, the Printable Card easily fits into any wallet or ID Badge sleeve.
Sticker Credential
Place this sticker fob on any portable device or object to create your own credential. Eliminate the need for prox cards or key fobs with this discreet adhesive coil. Using RFID technology, this credential offers 26-bit Wiegand protocol and proximity scanning, providing secure, easy, and convenient access.
Wristband
The wrist band credential is made for the active user where convenience is a must. These credentials are waterproof, feature 26-bit Wiegand communication protocol, and proximity capabilities allow use with any non-proprietary card readers.
Ethernet Gateway
Extend the WiMACTM wireless signal by connecting this gateway anywhere on the local network. When connected, the pro wireless - ethernet gateway will coordinate connected wireless door controllers and feed the data
back to the cloud node via a network. The ethernet gateway also gives you the ability to control doors in multiple buildings connected to the same network.
Request to Exit Sensor
The REX sensor is specifically designed for indoor Request-To-Exit applications and features a passive infrared sensor with qualified motion analysis. The sensitivity of the REX
sensor can be easily adjusted for long or short-range applications and features an adjustable time delay. Because of its sleek design, the REX sensor can be easily mounted to any frame, header wall, or ceiling.
Wireless Repeater
Repeaters can be used to increase the distance of the wireless signal in areas where signal strength is weak, or the signal needs to travel long distances between door
controllers. Repeaters become part of the mesh network and connect with each other or directly to an ACP, door controllers, and cloud node.
High Voltage Converter
Power up the cloud node or single io in areas where high voltage power is available. The hv converter accepts 90- 264VAC and converts it to 12VDC at 2a. It's perfect for interfacing with the nearest high voltage source and
eliminating the need to run a power wire to controllers.
Range Test Kit
The purpose of the Range Test Kit is to test the signal strength of your wireless devices for best placement of those devices in order to optimize their performance. Conducting a wireless range test prior to installation will show where signal strength thrives or falls short, resulting in a better installation.
PDK Integrations
Pdk io provides greater opportunities for third-party integration. Pdk's open API allows customers to integrate their access control system with many other third-party platforms.
Video Surveillance
Intercom Systems
Visitor Management
Power Consolidation
Pedestal Mounts
Job Site Survey