Linear Interior Systems Inc.

Sliding Systems, Glass Partitions, Doors, and Bathroom Furnishings

CONTACT INFO
1 Saramia Crescent
Concord, ON, Canada L4K 3S6
Phone: 905-265-0055
Request for information Linear Interior Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
Certificates
Datasheets
building construction projects
SOCIAL
COMPANY OVERVIEW

Welcome to Linear Interior Systems where design, innovative interior solutions and collaboration come together. We specialize in partnering with Architects, Designers, and developers to elevate their projects to new heights. With a comprehensive offering of cutting-edge sliding systems, versatile wall partitions, precision-engineered door hardware, and elegant bath accessories, we're your destination for transforming spaces into works of art. Our commitment to excellence, coupled with our dedication to delivering tailor-made solutions, ensures that your vision is brought to life with unparalleled style and functionality. Our robust European brand partnerships enable us to introduce Italian quality and style to the North America market. These brands are exclusively accessible through Linear Interior Systems and our authorized dealers.

Join us in redefining interior possibilities and creating spaces that leave a lasting impression.

ALL PRODUCTS

Sliding Aluminum Doors  

Available Kits:

0423

Complete Universal Aluminum sliding door kit

0424

Complete Universal Aluminum Fix door kit

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS DATASHEETS

The original invisible sliding doors system

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Available Kits:

ART-120/220 Series

Kits with Tracks for aluminum doors up to 70kg

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS DATASHEETS

Available Kits:

ART-130/230 Series

Kits with Tracks for aluminum doors up to 60kg

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS DATASHEETS

Sliding Glass Doors  

Available Kits:
ART - 1702/10/020-150/AC
20mm to 1500mm gripping with tracks and soft close sliding kits

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

K.0041/0042

1100mm to 1800mm tracks complete with sliding hardware and accessories

Rated 5 based on 1 product reviews
CAD VIDEOS

Available Kits:

K.0511.1 & K.0511.2

1500mm to 6000mm tracks complete with sliding hardware and accessories

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

K.0341.8.1

Kits with tracks for glass drag doors up to 80kg

Rated 5 based on 1 product reviews
VIDEOS

Accessories for glass doors with safety hole and clamp height 70 mm

Rated 5 based on 1 product reviews
VIDEOS

Sliding Wood Doors  

Available Kits:

K.050.12.1.S

Kits with tracks for doors up to 50kg

K.080.12.1.S

Kits with tracks for doors up to 80kg

K.160.0.1.S

Kits with tracks for doors up to 160kg

K.240.0.1.S

Kits with tracks for doors up to 240kg

K.120.1.1.S

Easy Tech Kits with tracks, for doors up to 120kg

K.120.2.1.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 120kg

K.080.2.1.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 80kg

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

K.050.12.4.S

Kits with tracks, Auto Brackets, for doors up to 50kg

K.080.12.4.S

Kits with tracks,Auto brackets, Cushion Stops for doors up to 80kg

K.160.0.4.S

Kits with tracks,Auto Brackets, for doors up to 160kg

K.240.0.4.S

Kits with tracks, Auto Brackets, for doors up to 240kg

K.080.4.4.S

Easy Tech Kits with tracks, Auto Brackets and Cushion Stops for doors up to 80kg

K.120.1.4.S

Easy Tech Kits with tracks and Auto Brackets for doors up to 120kg

K.120.2.4.S

Easy Tech Kits with tracks and Cushion Stops for doors up to 120kg

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

ART-MAGIC-1100 Series

Patented Concealed Mechanism for Wood Sliding Doors up to 80kg

ART-MAGIC-1800 Series

Patented Concealed Mechanism for Wood Sliding Doors up to 80kg

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Available Kits:

ART-1478/35G Series

Innovative Sliding System with amortised stopper for wood doors up to 40kg

ART-1478/80Y Series

Innovative Sliding System with amortised stopper for wood doors up to 80kg

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

ART-93/1032/94

Adjustable accessories for dragging of sliding doors

Rated 5 based on 1 product reviews
VIDEOS

Available Kits:

ART-86/87/88 Series

Complete kit consists of 2 pulleys with latteral stoppers, 2 blocks for securing cable, and 10 metres of plastic covered steel cable

Rated 5 based on 1 product reviews
VIDEOS

Door Pull Options  

Features:

  • Metal/brass material construction

  • 2 pulls + 1 edge pull included

  • Can be used for 1 3/8" and 1 3/4" thick doors


Available Finishes:

Polished Stainless - LNPP211-PS
Satin Stainless - LNPP211-SS

Rated 5 based on 1 product reviews
SPECS VIDEOS


Features:

  • Metal/brass material construction

  • Finger pull and spindle collar adapter included

  • AGB Scivola TT Lock with strike, privacy thumb turn and emergency release

  • Can be used for 1 3/8" and 1 3/4" thick doors

Available Finishes:
Polished Stainless - LNPP211LK-PS
Satin Stainless - LNPP211LK-SS

Rated 5 based on 1 product reviews
SPECS VIDEOS

Wall Partition Systems  

System of concealed sliding elements built into the profiles for plasterboard walls.

Rated 5 based on 1 product reviews
VIDEOS

Concealed sliding elements built into the aluminium sliding profiles

Rated 5 based on 1 product reviews
VIDEOS

Available Panels:

2400 Full Height Panel Selection

2700 Full Height Panel Selection


Available Connections:
2400/2700/3000 Connections & Trims


Available Doors:

2400/2700/3000 Door Selections

Rated 5 based on 1 product reviews
VIDEOS

Available Panels:

2100 Full Height Panel Selection

2100 Half Panel Selection

2100 Horizontal Panel Selection

Available Panels:

2400 Full Height Panel Selection

2400 Half Panel Selection

2400 Horizontal Panel Selection

Available Track Components:

2100/2400 Components Selection

Available Doors:

2100/2400 Door Selection

Rated 5 based on 1 product reviews
VIDEOS

Concealed slides integrated into profiles with reduced dimensions.

Rated 5 based on 1 product reviews
VIDEOS

Concealed slides integrated into profiles with reduced dimensions.

Rated 5 based on 1 product reviews
VIDEOS

Systems for fixed glass panels.

Rated 5 based on 1 product reviews
VIDEOS

Wall Partition System With Pivot & Sliding Options

Rated 5 based on 1 product reviews
VIDEOS

Wood Doors  

Designed and manufactured in Italy, our wood doors are uniquely crafted for functional style and durability. Each door measures at 44 mm in thickness and is built with a honeycomb core adding weightlessness to its motion. Each door is layered with a 4mm HD laminated board offered in a variety of exquisite finishes. With detailed craftsmanship and over 70 years of experience, we are proud to work in partnership with ZANINI ITALIA.

Rated 5 based on 1 product reviews

Designed and manufactured in Italy, our wood doors are uniquely crafted for functional style and durability. Each door measures at 44 mm in thickness and is built with a honeycomb core adding weightlessness to its motion. Each door is layered with a 4mm HD laminated board offered in a variety of exquisite finishes. With detailed craftsmanship and over 70 years of experience, we are proud to work in partnership with ZANINI ITALIA.

Rated 5 based on 1 product reviews

Designed and manufactured in Italy, our wood doors are uniquely crafted for functional style and durability. Each door measures at 44 mm in thickness and is built with a honeycomb core adding weightlessness to its motion. Each door is layered with a 4mm HD laminated board offered in a variety of exquisite finishes. With detailed craftsmanship and over 70 years of experience, we are proud to work in partnership with ZANINI ITALIA

Rated 5 based on 1 product reviews

Taking style inside and out; the experience begins once you walk through the door. Our suite entry doors are built with three key factors in mind: safety, durability, and design. Each wood door and its components are fire rated to a maximum capacity of 30 minutes.

Rated 5 based on 1 product reviews

Bathroom Solutions  

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching LED mirrors with 7500 brightness

  • UL approved LED mirrors with 3 prong plug

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:

  • European contemporary Italian design

  • Certified premium quality melamine

  • Soft close hardware

  • Space saving drawers to accommodate plumbing

  • High quality cast-polymer washbasins

  • Matching mirrors and medicine cabinets available

  • Ready-made for fast installation

Rated 5 based on 1 product reviews

Product Features:
Mirror with 304 Polished Stainless Medicine Cabinet

Dimensions: (mm)
Mirror size: 450W x 650H x 110D

Rated 5 based on 1 product reviews

Product Features:
Mirrror with 304 Polished Stainless Medicine Cabinet

Dimensions: (mm)
Mirror size: 450W x 600H x 110D

Rated 5 based on 1 product reviews

Product Features:
Mirrror with 304 Polished Stainless Medicine Cabinet

Dimensions: (mm)
Mirror size: 450W x 600H x 110D

Rated 5 based on 1 product reviews

Product Features:
Mirrror with 304 Polished Stainless Medicine Cabinet

Dimensions: (mm)
Mirror size: 510W x 120D

Rated 5 based on 1 product reviews

Product Features:
Mirrror with 304 Polished Stainless Medicine Cabinet

Dimensions: (mm)
Mirror size 400W x 600H x 120D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with Aluminum Cabinet, Sliding Door and LED

  • Button switch

  • IP44, UL, ROHS certified


Dimensions: (mm)

500W x 800H x 130D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with Aluminum cabinet, 9" TV, USB, MP3

  • Anti-fog film

  • Touch screen control

  • IP44, UL, ROHS certified


Dimensions: (mm)

900W x 700H x 50D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with Aluminum Cabinet, LED, USB, MP3, FM

  • Anti-fog film

  • Touch screen control

  • IP44, UL, ROHS certified


Dimensions: (mm)
600W x 800H x 50D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with Aluminum Cabinet, radio and USB

  • Anti-fog film

  • Touch screen control

  • IP44, UL, ROHS certified


Dimensions: (mm)
600W x 800H x 50D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with 304 Polished Stainless Cabinet

  • Sliding Door with LED

  • Sensor switch

  • IP44, UL, ROHS certified


Dimensions: (mm)
500W x 700H x 150D

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T8 or T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)
500W x 700H

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T8 or T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)

700W x 500H

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)

400W x 600H

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T8 or T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)
500W x 700H

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T8 or T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • Big size without switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)
900W x 700H

Rated 5 based on 1 product reviews

Product Features:

  • Mirror with T8 or T5 fluorescence lamp

  • Whole ferric back-box and pull switch

  • Big size without switch

  • 5mm silver mirror

  • PASS CE&44


Dimensions: (mm)
1000W x 700H

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #32810

  • 24" - #32811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #22410

  • 24" - #22411

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #36810

  • 24" - #36811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #27410

  • 24" - #27411

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Options:

  • With Lid - #27491

  • Without Lid - #27408

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #27810

  • 24" - #27811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Options:

  • With Lid - #27891

  • Without Lid - #27808

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #23810

  • 24" - #23811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #24810

  • 24" - #24811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome


Available Sizes:

  • 18" - #22810

  • 24" - #22811

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Product Features:

  • Concealed Surface Mounting

  • Mounting Hardware Included

  • Lifetime Warranty


Available Finishes:

  • Polished Chrome

Rated 5 based on 1 product reviews

Shower Enclosures  

Product Features:

  • 8mm tempered glass

  • Patented unique design hinging system

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Comes with 50mm (2") adjustment

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Comes with 25mm (1") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Reversible for left or right entry

  • Lifetime mechanical and finish warranty


All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Comes with 25mm (1") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Reversible for left or right entry

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Comes with 15mm (5/8") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Quick fit installation

  • Lifetime mechanical and finish warranty


All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Comes with 40mm (1 1/2") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Reversible for left or right entry

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.

BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Comes with 40mm (1 1/2") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Reversible for left or right entry

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Comes with 25mm (1") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Quick fit installation

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Comes with 40mm (1 1/2") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Quick fit installation

  • Slim profile and seal design

  • Quick release easy clean rollers

  • Reversible for left or right entry

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Comes with 25mm (1") adjustment

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.


BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 6mm tempered glass

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Comes with 50mm (2") adjustment

  • Fast fit installation

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.

BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Soft close smooth action sliding system

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Comes with 50mm (2") adjustment

  • Lifetime mechanical and finish warranty


Available Finishes:
All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.

BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Patented unique design hinging system

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Comes with 50mm (2") adjustment

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.

BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Product Features:

  • 8mm tempered glass

  • Patented unique design hinging system

  • Concealed screw mounting

  • All aluminum construction

  • Factory inspected quality anodizing

  • Fast fit installation

  • Comes with 50mm (2") adjustment

  • Lifetime mechanical and finish warranty


Available Finishes:

All models come with standard clear glass. For all other glass available by Special Order add abbreviation after specification code.

BRIGHT SILVER BS
SATIN BLACK SB
FROSTED GLASS FG
OBSCURE GLASS OG
EASY CLEAN GLASS EC

Rated 5 based on 1 product reviews

Colombo Design America  

Colombo Design produces handles for doors and windows of unique design made with high quality materials and finishes. Colombo Design door handles guarantee quality and durability, finishing with style internal doors, external doors, front doors and windows.

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS

The bathroom accessories collections by Colombo Design are the ideal enrichment to decorate the bathrooms of all styles.

The elegance of these bathroom accessories, designed in collaboration with the most important international designers, is accompanied by excellent technical skills, that only the best materials and the most innovative processes can ensure.

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS