Aquaflex

Waterproof Flooring Adhesive

CONTACT INFO
1790 Boyd St.
Santa Ana, CA 92705
Toll Free: 800-359-3201
Phone:
EMAIL
Request for informationAquaflex Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW

Aquaflex is the world's first patented waterproof flooring installation system. This revolutionary system consists of the Aquaflex adhesive, a fully waterproof solution with the ability to cure underwater (now in DEACTIVATED form for extended shelf-life); Aquaflex Patch & Skim, an entirely silica-free concrete repair mortar; the patented Aquaflex CBD trowel; and the Aquaflex Remover Kit, a bio-based presoaked sponge for easy clean-up. ALL MATERIALS ARE MADE IN-HOUSE IN THE USA!

ALL PRODUCTS

Aquaflex Adhesive  

The Flooring Industry's Only Patented WATERPROOF Installation System

  • US Patents: 10,308,847 ◦ 9,068,103 ◦ D826,018 ◦ 9,822,288

  • EU Patents: 2809707 ◦ 3604391

  • AU Patents: 2016247149 ◦ 2013214966

  • CA Patent: 2898802


Aquaflex is the world's first patented waterproof acoustic flooring adhesive offering a new standard in UNLIMITED moisture resistance.

  • GREEN - Aquaflex is a 100% solids, “0" zero VOC, moisturecurable flooring adhesive, that meets CHPS low odor indoor air quality standards (IAQ 01350) and contributes LEED.

  • Sound Control - Aquaflex adhesive applied with our patented CBD notch trowel will provide a Delta IIC of 14. This is acoustic performance comparable to a 2mm rubber or 8mm cork acoustic underlayment!

  • Avoid Mitigation - Aquaflex is not affected by exposures to high pH, moisture or liquid water at any level. Aquaflex will even cure immersed in Concrete Pore Water (CPW)* at pH 13.5 and remain chemically unchanged indefinitely, (third party verified).

  • Easy Installation - Aquaflex must be ACTIVATED prior to application. Mix ACTIVATOR packet into adhesive with 1/2" drill and wheel. Simply trowel over SMOOTH, POROUS, CLEAN concrete. Set immediately, allow 60mins and roll the floor to activate pressure sensitive properties. Commercial sheet vinyl procedures will vary.

  • Extended Open Time - Flooring can be installed immediately. After 2-3hrs, reactions take place that result in a bond 300% stronger than a standard water-based acrylic adhesive.

  • Improved Shelf Life - Aquaflex has a stable shelf life. Guaranteed for 1 year after production date with FULL replacement.

  • Excellent Working Properties - Aquaflex has a working viscosity that will hold to the trowel. The adhesive will grab after approx. 30min of open time. Edge lift of tile will not occur if flooring material is set appropriately. This allows standard installation methods

Rated 5 based on 1 product reviews
SPECSLEEDCERTIFICATIONSDATASHEETS

Aquaflex Concrete Repair  

Formulated to Withstand Unlimited Moisture Exposure

Aquaflex Patch & Skim is a patent-pending, hydraulic, Portland/CSA cement compound designed for fast-track resurfacing and smoothing of concrete prior to flooring installation. Suitable for interior and exterior applications on, above or below grade. Patch & Skim can be installed from a 1/32" skim to as heavy as 1/2". For areas at 1/2" in thickness, apply in two-coats allowing the first coat to set before applying a second. Sand, vacuum and mop all surfaces prior to flooring installation.

Benefits:

  • Foot traffic in <1 hour

  • Waterproof

  • SILICA-FREE (sanding will NOT produce respirable crystalline silica, RCS)

  • Self-Healing properties

  • GREEN (formulated with low CO GREEN cement)


Rated 5 based on 1 product reviews
SPECSCERTIFICATIONSDATASHEETS