Integrated pedestal support systems, porcelain and concrete pavers, tray reinforcement systems, and wood deck tiles
Layr designs, manufactures, and supplies integrated systems for outdoor spaces, including raised floors, customizable planters, and other rooftop amenity products.
Our base-layer solutions go beyond individual components - providing the essential groundwork for resilient, long-lasting rooftop environments.
Every system is engineered for efficiency, adaptability, and ease of installation, ensuring spaces that perform and endure.
Choosing Layr means partnering with a team dedicated to excellence and simplicity. Our extensive inventory and strategic warehouse locations ensure timely deliveries, overcoming common supply chain challenges.
Pedestals
The LevelPro Pedestal is part of our "All in one" system, automatically adjusts for slopes up to 5%. The headpiece can fixed by using the Level Lock grey nut (included in every box) in the case where you are installing a light weight paver or the roof is not sloped.
Automatic slope adjustment up to 5% (with optional slope correctors, up to 8%)
Height range from 1 to 40 inches with fewer components
Convenient TopKey for easy adjustment from above • Wide range of paver and decking heads • Compatible to be used with the EasyRail System
The LevelPro Pedestal is used for wood decking applications. The wood joist headpiece on the LevelPro pedestals allows for a standard pressure treated wood joist to be securely fastened (screwed) into the side. Decking can be laid directly on top and screwed in to the wood joists using a hidden fastener or directly through the board.
Automatic slope adjustment up to 5% (with optional slope correctors, up to 10%)
Height range from 1 to 40 inches with fewer components
Convenient TopKey for easy adjustment from above • Wide range of paver and decking heads • Compatible to be used with the EasyRail System
EasyRail is the quiet strength behind the Layr system—connecting effortlessly with LevelPro to support everything from plank decking to slab paving. Lightweight, modular and easy to adapt on site, it brings structure where you need it, and simplicity where you want it.
Adds structural stability
Enhances the overall strength of your decking system by providing reliable, consistent support for a range of materials.
Increases weight capacity
Built to support heavier loads, ensuring your outdoor projects can handle greater stress without compromising integrity.
Allows installation of narrow plank pavers
Perfect for plank-style and irregular shaved pavers, offering flexibility in design and installation.
Reduces pedestals required
Optimizes material use by minimizing the number of pedestals needed, creating a more cost-effective and efficient system.
Request a Quote
Simplicity and Speed in Flooring Installation:
Experience the easiest and fastest way to create flooring directly on sand, gravel, or grass with our innovative DSG Spacer. These special supports elevate the flooring from the installation surface, creating seamless joints between the tiles. Available with 4 mm thick tabs, the DSG-P version includes an anchoring tip for enhanced stability, even in soft soil. Discover the convenience and reliability of the DSG Spacer for your outdoor projects.
Request a Quote
Enhance your elevated flooring project with our range of pedestal accessories. Our high-quality accessories provide the finishing touches for a durable and precise installation. Discover the perfect accessories to complement your pedestal system and elevate your project to new heights.
The system is fully non-combustible, Euro class A1 fire rating. It is an ideal solution for creating durable, fire-safe paving in terraces, balconies, and other outdoor spaces. Offering a range of height options and simple two-step installation, it ensures easy setup and long-lasting performance. With high-quality finishes, efficient water drainage, this system provides both safety and functionality for your outdoor projects.
Achieves Euroclass A1 fire rating
Achieve the highest safety standards with a system that is completely fire-resistant, ensuring peace of mind
Flexible height range from 30mm to 500mm+
Offers a versatile height build-up, making it suitable for a variety of outdoor spaces and paving configurations.
Quick and easy two-step installation
The straightforward installation process saves time and effort, providing a hassle-free setup
Efficient drainage and wind uplift fixation
Designed to promote effective water drainage and optional wind uplift fixings, ensuring long-lasting performance in all weather conditions.
Request a Quote
The Layr-Heatizon Snow Melt system is designed to provide efficient and effective snow melting capability for pedestal-mounted pavers on exterior elevated surfaces, including roof decks, terraces, patios, and walkways. Surface heating is provided by electrical heating cables laid under the pavers.
Got Questions?
2CM Porcelain Pavers -Stone Collection
Transform your outdoor havens with the warm and inviting charm of Blond Mocha from Island Stone. These pavers exude a sense of natural beauty and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its captivating blend of light tones and timeless elegance, Blond Mocha pavers create a welcoming environment that radiates comfort and style.
Request Sample
Elevate outdoor spaces with the timeless charm of Blue Select PA Bluestone which mimics a natural Bluestone paver. Perfect for roof terraces, plazas, and outdoor living areas, these pavers exude natural beauty and allure.
Request Sample
Create a serene outdoor living space with Cotton Creama porcelain pavers. Enjoy the perfect blend of softness and durability, making your space inviting and beautiful for years to come.
Request Sample
Immerse your outdoor spaces in the warm embrace of Desert Sand porcelain pavers. Experience the natural beauty and inviting aura of sandy landscapes, perfect for enhancing the charm of terraces, walkways, and outdoor retreats. Transform your roof deck or plaza with the timeless allure of Desert Sand and create a captivating environment that evokes relaxation and tranquility.
Request Sample
Transform your outdoor spaces with the mesmerizing beauty of Dust from the Storm Series. These pavers combine strength and elegance, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its modern allure and lasting durability, Dust pavers create a stunning environment that withstands the test of time.
Request Sample
Infuse your outdoor spaces with a touch of industrial chic using Dusty Iron porcelain pavers. These pavers exude a unique blend of rugged charm and contemporary style, perfect for enhancing the atmosphere of terraces, walkways, and outdoor areas. Experience the distinctive allure of Dusty Iron and transform your outdoor spaces into captivating, modern havens.
Request Sample
Elevate roof terraces, plazas, and outdoor living spaces with the rugged charm of Fossil Mountain Stone. These pavers embody natural beauty and enduring allure, perfect for creating captivating outdoor environments. Experience the timeless essence of nature's rugged elegance with Mountain Stone - Fossil, transforming your outdoor areas into inviting havens.
Request Sample
Elevate outdoor living spaces with the rustic charm of Full Color PA Bluestone which mimics a natural Bluestone paver. Perfect for roof terraces, plazas, and more, these exquisite pavers offer natural beauty that leaves a lasting impression.
Request Sample
Enhance your outdoor spaces with the timeless elegance of Golden Oat travertine porcelain pavers. These luxurious pavers radiate warmth and sophistication, perfect for roof terraces and plazas. Experience natural beauty that leaves a lasting professional impression.
Request Sample
Elevate your outdoor environments with the refined allure of Graphite porcelain pavers. Experience a sleek and sophisticated touch that enhances the aesthetics of terraces, walkways, and public spaces. Embrace the timeless elegance of Graphite and leave a long-lasting impression.
Request Sample
Elevate your outdoor spaces with the captivating allure of Grey Cloud from the Storm Series. These pavers embody a harmonious blend of strength and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living areas. Experience the transformative power of nature with the Storm Series - Grey Cloud and embrace the seamless fusion of resilience and aesthetics in your outdoor retreats.
Request Sample
Elevate your outdoor living spaces with the serene beauty of Jade from Island Stone. These pavers embody the essence of tranquility and natural elegance. With its calming hues and timeless allure, Jade pavers create a harmonious environment that invites relaxation and rejuvenation.
Request Sample
Elevate your outdoor space with the timeless elegance and durability of Linen porcelain pavers. Experience sophistication and lasting performance for roof terraces, walkways, and pool decks.
Request Sample
Redefine your outdoor spaces with the captivating allure of Mist from the Storm Series. These pavers exude a unique blend of strength and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its contemporary charm and enduring durability, Mist transforms ordinary areas into extraordinary environments.
Request Sample
Enhance your outdoor spaces with the timeless elegance of Golden Oat travertine porcelain pavers. These luxurious pavers radiate warmth and sophistication, perfect for roof terraces and plazas. Experience natural beauty that leaves a lasting professional impression.
Request Sample
Infuse your outdoor spaces with the vibrant allure of Papaya from Island Stone. These pavers embody a perfect blend of tropical charm and natural beauty, ideal for enhancing your landscape, poolside areas, and outdoor living spaces. With its striking color and timeless appeal, Papaya pavers create an inviting environment that radiates warmth and vitality. Experience the essence of paradise with Island Stone – Papaya.
Request Sample
Redefine your outdoor living space with the mesmerizing charm of Smoke from the Storm Series. These pavers embody a perfect blend of strength and allure, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its contemporary elegance and enduring durability, Smoke pavers create a captivating environment that stands up to the elements and provides a beautiful aesthetic.
Request Sample
Elevate outdoor living spaces with the warm and inviting charm of Summer Wheat Mountain Stone. These pavers embody the natural beauty and timeless appeal, perfect for enhancing roof terraces, plazas, and other outdoor areas. Experience the rustic elegance of Summer Wheat Mountain Stone, creating an inviting atmosphere that seamlessly blends with nature.
Request Sample
Experience rustic charm and enduring strength with these porcelain pavers. Transform your outdoor living space with natural beauty and lasting elegance. Perfect for roof terraces, pathways, and pool decks.
Request Sample
Embrace the rustic charm of Rustic Wood Mountain Stone to elevate your outdoor spaces. These pavers capture the essence of natural beauty and enduring appeal, making them perfect for enhancing roof terraces, plazas, and outdoor living areas. Experience the timeless allure of Rustic Wood Mountain Stone, creating an authentic and captivating outdoor environment that seamlessly blends with nature.
Request Sample
Redefine your outdoor spaces with the captivating charm of Rust from the Rust series. These pavers exude a unique blend of rustic beauty and industrial appeal, perfect for enhancing roof terraces, plazas, and outdoor living spaces. With its weathered texture and earthy tones, Rust pavers create a distinct and captivating environment that celebrates the beauty of nature's patina. Experience the timeless allure of Rust - Rust and embrace the seamless fusion of rugged aesthetics and enduring quality in your outdoor retreats.
Request Sample
2cm Porcelain Concrete Collection
Elevate your outdoor spaces with the captivating allure of Atrium from the Terrazzo Premier collection. These pavers embody a perfect blend of modern elegance and timeless appeal, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its cool gray tones and sleek polished finish, Atrium pavers create a sophisticated environment that complements contemporary architectural styles.
Elevate outdoor spaces with the understated charm of Khaki Fawn from the Philadelphia Series. Perfect for roof terraces, plazas, and outdoor living areas, these pavers exude natural beauty and timeless appeal. Experience the versatile elegance of the Philadelphia Series - Khaki Fawn and transform your outdoor retreats into inviting havens.
Enhance your outdoor spaces with the timeless elegance of Ivory from the Philadelphia Series. These pavers exude a sense of refined beauty and sophistication, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its elegant finish and smooth texture, Ivory pavers create a welcoming environment that complements any architectural style.
Elevate your outdoor spaces with the captivating allure of Flaxen from the Mineral Series. These pavers embody a perfect blend of concrete appeal and contemporary elegance, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its concrete tones and sleek texture, Flaxen pavers create a welcoming environment that exudes sophistication and warmth.
Elevate your outdoor spaces with the warm and inviting allure of Clay from the Terrazzo Premier collection. These pavers embody a perfect blend of rustic charm and contemporary style, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its earthy reddish-brown tones and sleek finish, Clay pavers create a captivating environment that adds character to any outdoor setting.
Elevate your outdoor spaces with the understated elegance of Chiffon Grey from the Mineral Series. These pavers embody a perfect blend of natural beauty and contemporary style, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its soft gray tones and subtle texture, Chiffon Grey pavers create a soothing concrete look that harmonizes with various design themes.
Redefine your outdoor spaces with the captivating allure of Burly Brass from the Philadelphia Series. These pavers exude a sense of modern sophistication and enduring elegance, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its rich golden tones and subtle metallic finish, Burly Brass pavers create a striking environment that exudes opulence.
Redefine your outdoor spaces with the understated elegance of Bisque from the Terrazzo Premier collection. These pavers embody a perfect blend of sophistication and durability, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its neutral beige tones and polished finish, Bisque pavers create a timeless environment that complements any architectural style.
Transform your outdoor spaces with the captivating allure of Midnight Grey from the Philadelphia Series. These pavers exude a sense of modern elegance and timeless appeal, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its deep charcoal hue and sleek texture, Midnight Grey pavers create a sophisticated environment that sets a dramatic tone.
Elevate your outdoor spaces with the natural beauty of Peru from the Philadelphia Series. These pavers embody a perfect blend of earthy charm and enduring elegance, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its warm brown tones and textured surface, Peru pavers create a welcoming environment that harmonizes with nature.
Elevate your outdoor spaces with the luxurious charm of Platinum from the Philadelphia Series. These pavers embody a perfect blend of elegance and durability, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its sleek gray tones and refined texture, Platinum pavers create a sophisticated environment that exudes contemporary style.
Redefine your outdoor spaces with the mesmerizing charm of Polar from the Terrazzo Premier collection. These pavers exude a perfect blend of contemporary sophistication and enduring durability, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its crisp white tones and sleek finish, Polar pavers create a striking environment that adds a touch of modern elegance to any outdoor setting.
Redefine your outdoor spaces with the captivating charm of Sepia Powder from the Mineral Series. These pavers exude a perfect blend of rustic concrete allure and contemporary sophistication, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its warm sepia tones and smooth texture, Sepia Powder pavers create an inviting environment that adds character and warmth to any outdoor setting.
Redefine your outdoor spaces with the exquisite charm of Truffle from the Terrazzo Premier collection. These pavers exude a perfect blend of sophistication and versatility, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its rich brown tones and textured surface, Truffle pavers create a captivating environment that adds depth and character to any outdoor setting.
2cm Porcelain Quarry Collection
Silver Ridge captures the clean sophistication of light limestone, expressed in a palette of silver-grey minerals, feathered veining, and fine-grain texture that mimics naturally honed stone. Its balanced tone makes it one of the most design-versatile options in the Quarry lineup—bright enough to open a space visually yet nuanced enough to deliver depth and architectural character.
Shadow Dolomite brings a dramatic, architectural edge to the Quarry 2CM Collection. Inspired by the darker strata of natural dolomite formations, this color features a refined interplay of charcoal greys, smoky mid-tones, and subtle mineral veining that adds movement without overwhelming the surface.
Sand Bluff evokes the soft, weathered beauty of natural dolomite shaped by sun and time. Its palette blends warm beige undertones, sun-kissed taupes, and fine sediment-like textures, creating a surface that feels organic, inviting, and effortlessly architectural.
Heritage Cream is the softest and most welcoming tone in the Quarry 2CM Collection—an elegant homage to traditional cream-toned limestone used in historic architecture across Europe and the Mediterranean. Its surface features gentle mineral variation, subtle warm veining, and a smooth matte texture that creates a naturally bright, uplifting outdoor environment.
Origin Beige embodies the essence of quarried stone at its most elemental—warm, balanced, and effortlessly versatile. Inspired by the foundational hues found in natural dolomite and limestone deposits, this color blends soft beige minerals, earthy undertones, and gentle, irregular veining that mimic the quiet beauty of untouched stone surfaces.
Harbor Gray brings a calm, sophisticated neutrality to the Quarry 2CM Collection—channeling the cool, steady tones of coastal limestone shaped by water and wind. This shade blends mid-range greys, fine mineral speckling, and soft directional movement, creating a versatile stone aesthetic that works seamlessly across both modern and traditional outdoor designs.
2CM Porcelain Pavers - Wood Collection
Immerse your outdoor spaces in the enchanting ambiance of Agave Forest from the Antique Wood Series. These pavers capture the essence of weathered wood and timeless beauty, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its rich earthy tones and textured surface, Agave Forest pavers create a captivating environment that blends rustic charm with contemporary style.
Request Sample
Transform your outdoor spaces with the vintage allure of Aged Medallion from the Antique Wood Series. These pavers evoke the rustic elegance of aged wood, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its weathered appearance and rich character, Aged Medallion pavers create a timeless environment that adds charm and authenticity to any outdoor setting.
Request Sample
Elevate your outdoor spaces with the captivating beauty of Bark Brown IPE from the Natural Wood Series. These pavers showcase the rich and earthy tones of IPE wood, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its distinct bark-like texture and warm brown hues, Bark Brown IPE pavers create a welcoming environment that adds character and charm to any outdoor setting.
Request Sample
Immerse your outdoor spaces in the warm and inviting ambiance of Chicory from the Natural Wood Series. These pavers capture the essence of natural wood grain and enduring beauty, perfect for enhancing roof terraces, plazas, and outdoor living areas. With its rich brown hues and textured surface, Chicory pavers create a captivating environment that combines rustic charm with contemporary style.
Request Sample
Elevate your outdoor spaces with the tranquil allure of Dove from the Antique Wood Series. These pavers exude a perfect blend of timeless elegance and natural beauty, ideal for enhancing roof terraces, plazas, and outdoor living areas. With its lighter tones and sleek texture, Dove pavers create a serene environment that adds a touch of sophistication to any outdoor setting.
Request Sample
Part of our plank collection Inspired by the serene tones of weathered wood, Horizon Grey captures the subtle movement and texture of natural timber in a durable, low-maintenance porcelain format. Its cool grey palette and soft linear grain bring a refined, modern aesthetic to outdoor and indoor spaces alike. The 2cm thickness ensures superior strength and slip resistance, making it ideal for patios, pool decks, and commercial environments seeking timeless elegance with contemporary performance.
Part of our Plank Collection, Nordic Pine evokes the natural warmth and simplicity of Scandinavian design. With its soft beige tones and gentle wood grain, it brings a sense of calm and organic texture to any space. Crafted in durable 2cm porcelain, this plank combines the inviting look of pine with superior strength, slip resistance, and easy maintenance — perfect for both residential and commercial outdoor settings where natural beauty meets lasting performance.
Part of our plank collection, Urban Oak blends the character of natural oak with a contemporary urban edge. Its warm mid-brown tones and refined grain pattern create a balanced look that complements modern and rustic designs alike. Made from durable 2cm porcelain, it offers the authentic appeal of wood with the resilience of stone — ideal for patios, walkways, and outdoor living areas that demand both style and strength.
IPE Wood Deck Tiles
Our preassembled Natural IPE Wood Deck tiles are crafted from the finest tropical hardwood globally. They are engineered to meet the most stringent quality and durability standards. They effortlessly withstand the harshest environmental conditions, resist insect damage, repel water, and prevent mildew and mold.
Features of our IPE Wood Deck Tiles:
• Easy To Install
• Lightweight
• Suitable For Any Surface
• Low Maintenance
• Natural Look
• Environmentally Friendly
• Sustainably Sourced
Request Sample
Layr Systems' Cumaru Wood Deck Tiles bring natural warmth, tropical durability, and architectural sophistication to any outdoor environment. Crafted from premium Cumaru hardwood - a dense South American species renowned for its strength and longevity - these tiles provide a rich, reddish-brown tone with subtle golden variations that weather gracefully into a silvery patina over time.
Each tile is precisely machined for a smooth surface and uniform slat spacing, offering a clean, contemporary appearance ideal for rooftop decks, terraces, patios, walkways, and pool surrounds. Cumaru's Class 1 durability rating ensures resistance to decay, rot, and insect attack, while its exceptionally high Janka hardness (comparable to IPE) guarantees long-term performance in demanding climates.
Crafted from dense South American Itauba hardwood, Layr tiles offer exceptional durability and long-term exterior performance. RatedClass A with a Janka hardness rating of 2274 lbf, Itauba provides outstanding resistance to rot, insects, and wear—making it ideal for high-traffic outdoor environments.The rich natural tones of browns & reds with their unique characteristics weather beautifully over time, developing a silver-gray patina if left untreated. Itauba is not listed on the CITES list, making it a more accessible and responsible hardwood option for commercial and residential projects. Designed for compatibility with Layr pedestal systems, these 24"x24" tiles are ideal for rooftops, terraces, and virtually any deck applications desired.
Contact your Layr Systems sales rep for availability, samples, and project support.
Concrete Paver Collection
Fog delivers a clean, modern gray that provides consistent color performance across large installations. Its balanced, mid-tone shade complements a wide range of architectural materials and design palettes, making it a reliable choice for commercial plazas, streetscapes, and institutional hardscapes. The neutral gray finish minimizes glare while maintaining a professional, contemporary appearance.
Granite Mist offers the look of natural stone with the performance of engineered concrete. This medium gray tone features subtle shading and surface variation that replicate the character of weathered granite. Designed for high-traffic commercial environments, it provides a durable, slip-resistant finish that maintains a uniform appearance over time.
Granite Mist pairs well with lighter or darker tones in the Forma Series, allowing flexible design coordination across plazas, walkways, and mixed-use developments.
Ash provides a light, uniform gray tone that enhances visibility and contributes to a clean, modern aesthetic across large-scale installations. Its subtle color variation mirrors the look of freshly cut concrete, offering a neutral base that integrates seamlessly with both cool and warm material palettes.
Engineered for performance and long-term color retention, Ash is well-suited for high-traffic applications such as public plazas, transit corridors, and commercial walkways. The result is a versatile, professional finish that supports contemporary architectural design with a durable, low-maintenance surface.
Graphite delivers a deep, modern gray with subtle charcoal undertones, providing a bold, architectural look ideal for high-contrast designs. Its rich tone enhances depth and definition across hardscape surfaces, creating strong visual framing for lighter or neutral colors within the Forma Series.
Designed for performance in demanding environments, Graphite maintains its color integrity and finish under heavy use, UV exposure, and weathering. Perfect for streetscapes, plazas, and urban developments, it brings a refined, professional aesthetic to contemporary concrete applications.
Steel presents a cool, mid-to-dark gray tone with subtle blue undertones, delivering a sleek, modern appearance suited for contemporary hardscape applications. Its industrial aesthetic provides a strong visual foundation that pairs seamlessly with glass, metal, and concrete finishes in commercial and civic environments.
Designed for high-performance use, Steel offers consistent color uniformity, low maintenance requirements, and excellent long-term durability under both pedestrian traffic. Ideal for plazas, courtyards, and streetscapes, it brings a professional, architectural finish that complements both modern and transitional design schemes.
Mesa delivers a rich, sun-baked tone inspired by natural desert plateaus and weathered sandstone. Its warm, mid-range hue adds depth and visual warmth to hardscape installations while maintaining a professional, uniform finish.
Designed for performance in demanding commercial applications, Mesa offers long-term color stability, low maintenance, and consistent surface texture across large-scale projects. Ideal for plazas, mixed-use developments, and pedestrian corridors, Mesa introduces natural character to modern concrete environments without compromising durability or precision alignment.
Wheatstone offers a warm, golden-beige tone that brings a natural, inviting character to any hardscape environment. Reminiscent of sunlit limestone, this color delivers visual warmth while maintaining the clean, uniform finish expected in large-scale commercial installations.
Its earthy hue pairs effectively with both cool and dark accents, making it a versatile option for mixed-use developments, pedestrian plazas, and landscape edge treatments. Engineered for strength and consistency, Wheatstone provides lasting color stability and a refined appearance suited to high-traffic, professional applications.
Claystone delivers a balanced, warm gray-brown tone inspired by natural clay and sedimentary stone. Its neutral, earthy appearance provides excellent compatibility with a range of architectural finishes, from brick and metal to wood and glass.
Built for commercial-scale performance, Claystone offers consistent color stability and a durable surface finish suitable for plazas, pedestrian corridors, and streetscape applications. This versatile tone adds warmth without overpowering, making it a reliable choice for cohesive urban and landscape designs.
Dune features a warm, light beige tone reminiscent of natural desert sands. This color brings a subtle contrast to concrete and stone environments, offering a soft, natural look that performs well across large commercial installations.
Its neutral hue complements both contemporary and traditional architectural styles, providing design flexibility for plazas, pedestrian corridors, and mixed-use developments. Engineered for long-term durability and color consistency, Dune maintains a professional finish that enhances visual warmth while supporting high-traffic performance requirements.
Drift offers a soft, weathered gray tone with subtle beige undertones that evoke the look of sun-aged stone. Its neutral balance makes it highly adaptable across commercial and municipal projects, providing a cohesive transition between warm and cool design palettes.
Engineered for consistent color and surface performance, Drift maintains a clean, professional appearance even in high-traffic environments. Ideal for plazas, pathways, and mixed-use developments, it delivers a timeless, natural aesthetic with the durability expected in large-scale concrete installations.
Furnishings
The LayrForm Planter System is designed as a modular system, LayrForm allows for efficient installation with a clean, near seamless appearance. Planter systems are supplied with an integrated base and can be installed at grade or on structure. There is no exposed hardware within our systems and field welding is not required with any of our products. Our systems are available in corten steel, stainless steel and powder coated aluminum.
Introducing LayrCube Aluminum Planters, a premium line of architectural-grade planters engineered for exceptional performance and modern aesthetics. Designed and fabricated in Pennsylvania, each planter is expertly crafted from .125"–.25" aluminum (ASTM B-209, 5052 alloy) and finished with a polyester-based, architectural/marine-grade powder coat for superior durability in any environment.
Layrcast Planters are manufactured from lightweight, commercial-grade GFRC (Glass Fiber Reinforced Concrete), delivering the appearance and durability of traditional concrete at a significantly reduced weight. Engineered for demanding exterior environments, GFRC construction provides exceptional strength, crack resistance, and long-term weather performance while minimizing structural load. Ideal for both at-grade and on-structure installations, Layrcast Planters offer a refined architectural aesthetic, consistent finish quality, and a durable, low-maintenance solution for commercial, urban, and rooftop applications.
Reinforcement & Wind-Up Lift Tray Systems
Our patented wind uplift paver tray system is ASTM E330 wind-tested, withstanding wind speeds of approximately 165 MPH (based on a design pressure of -70.0 psf), AirDeck has you covered.
Rooftop installations face unique challenges, especially the risk of wind uplift. That's why Layr delivers a complete range of solutions designed to secure and stabilize spaces, even in the most extreme conditions.
Wind-Resistant Locking
Anchors securely to pedestals for unmatched stability in high-wind environments.
Modular Grid for Multi-Format Surfaces
AirDeck supports multi-format surfaces such as tiles, slabs and turf.
Continuous Access for Inspection & Maintenance
System remains fully accessible even after installation.
Built-In Safety for Surface Breakage
Grid structure minimises risk of collapse or injury in case of tile failure.
Request a Quote
The FRP Support Tray is a fiberglass reinforced plastic tray that is made specifically to support pavers where there is a concern of breakage, fragility, or heavy weight being applied on the surface. It is also commonly used when there are irregular sized pavers being used.
The FRP Support Tray is to be placed on top of the pedestals. Pedestals are recommended to be spaced 2' on center. The tray is free floating and does not need to be screwed to the pedestal unlessthere is a concern for uplift. The pavers are then placed on top of the tray to the desired pattern. The pavers must be glued to the tray to stop any potential movement. Spacers are recommended to be used when setting the pavers on the tray to keep a consistent joint width. We recommend the Cityscape DSG40 spacer, however a standard tile spacer could be used as well.
Steel Tray Paver Support are made of galvanized steel sheets with downturned edges of 3/8"on the four sides, they are double folded to empower the underside of the 3/4" thick paversand grant them an extra strength.
The galvanized metal tray will act as an additional support in the case where a tile is cracked.For proper installation follow the 3 steps below:
1. Ensure both the inside of the tray and bottom side of the tile are clean.
2. Apply an exterior construction adhesive to the tray. 1 bead of glue ever 3" O.C. is recommended.
3. Gently place the tile into the tray and press down firmly.
SIZE - 24" (W) x 24" (L)
WEIGHT - 4.409 lbs/piece
MATERIAL - Galvanized Steel
Projects
The One Thousand One Residents project is the largest residential development to date in the city of Philadelphia, offering over 140,000 square feet of indoor and outdoor amenities for residents. The project includes 13,000 square feet of pool and rooftop decks, where custom pedestal and reinforced tray systems were utilized to create durable, elevated surfaces.
The Aqua Foro Pool Club, designed by BKV Group, is a striking rooftop oasis that blends cutting-edge design with practicality.
An immaculate archetype of Beaux Arts style completely reimagined, from the inside out, by starchitect Rafael Vinol.
Elms Fells Point, a luxury multifamily development located in the vibrant Fells Point neighborhood along Baltimore's waterfront, showcases the innovative use of our pedestal-based systems.
Siesta Key's Shaker of Salt is the ultimate coastal retreat—a vibrant blend of tropical luxury and laid-back island vibes. Nestled within the South Siesta Village entertainment district, this one-of-a-kind vacation home is bursting with personality, from its rooftop deck and tiki bar to its private volleyball court and lagoon-style pool.
The Poplar, located in Philadelphia, underwent an extraordinary transformation from an abandoned warehouse into a stunning, Baja Resort-inspired rooftop. This jaw-dropping space now serves as a serene escape, offering residents breathtaking panoramic views of the city and waterfront below.
Madison West Elm, a stunning 12-story residential complex in Conshohocken, Pennsylvania, features a range of luxurious outdoor amenity spaces that incorporate our pedestal-based systems to ensure both aesthetic appeal and structural integrity.
Matson Mill, a modern apartment community in Conshohocken, blends rich industrial history with contemporary living, offering a unique living experience on the site of a former woollen mill.
Riverside Wilton is an apartment community designed to offer the perfect balance of luxury and convenience.
Located in Wilton, Connecticut, this development is surrounded by parks, fine dining, and charming retail spaces, making it the ideal setting for residents seeking a modern and elevated lifestyle.
The Caswell at Runnymeade in Newtown Square, PA, sets a new standard for luxury outdoor living, with its expansive amenity spaces designed to offer both beauty and functionality.
Tysons Central is a cornerstone of Tysons' massive redevelopment, made possible by the extension of the Metro's Silver Line. This iconic office tower will be part of a mixed-use community featuring 1,100 residential units, 200 hotel rooms, and 135,000 square feet of retail space, all strategically located at the doorstep of the Greensboro Metro Station.
Tucked into the heart of Sarasota, this contemporary coastal masterpiece blends clean lines with warm textures, creating a seamless transition between indoor elegance and outdoor leisure. Designed by Beacon Home Design and styled by Samantha Wilson, 119 McKinley Dr is a modern retreat that captures the essence of Florida living—sophisticated, open, and effortlessly inviting.
At Julius in Stamford, the design vision was to create a retreat from the energy of the city while embracing modern sophistication. Perkins-Eastman's architecture and Toll Brothers' execution brought this vision to life with spaces that flow seamlessly, blending boutique hospitality touches with timeless urban design.
Heming reimagines the urban experience, offering a seamless blend of modern living and natural tranquility. This community offers residents a sanctuary that balances the vibrancy of city life with the serenity of nature.
At Griffis Seattle Waterfront, the design intent was to capture the essence of Seattle's connection to the water while offering a sophisticated residential experience in the heart of the city. Weber Thompson's architectural vision, paired with Goodman Real Estate's development expertise, shaped a community that feels both vibrant and grounded - an address that embraces sweeping views, modern amenities, and timeless urban character.
Halletts Point redefines urban living along the East River, blending sleek residential towers with thoughtfully designed green spaces and community amenities. Handel Architects' vision and Urban Atelier Group's construction expertise brought this ambitious project to life, creating a seamless connection between indoor luxury and outdoor relaxation.
JIWA Singapura transforms dining into an elevated experience, blending modern design with cultural richness. Designed by 3877 and executed by Whiting-Turner, the project brings a sophisticated, immersive environment to McLean, VA, reflecting the vibrant spirit of Singaporean cuisine.
Blackstone East redefines modern urban living in Omaha's historic Blackstone District, seamlessly blending residential comfort with contemporary design. Alley Poyner Macchietto Architecture's vision and Whiting-Turner's expert execution brought this mixed-use development to life, delivering functional, stylish, and vibrant living spaces.
M Station redefines modern mixed-use development in Morristown, NJ, blending contemporary office spaces with inviting outdoor terraces and retail amenities. Designed by Gensler and developed by SJP Properties, the project creates a vibrant, commuter-friendly destination that seamlessly integrates with its surroundings.
The Grand Island Casino at Fonner Park blends modern entertainment with Nebraska's rich cultural heritage, creating a vibrant destination for visitors and locals alike. Designed by DLR Group and built by Baxter Construction, the project integrates contemporary architecture with elements inspired by the state's agricultural landscape, delivering both style and functionality.
Resources
Access detailed PDFs featuring comprehensive information, technical specifications, and system features to support your projects and installations
View Downloads
