Rated 5 based on 1 product reviews
Layr Systems

Integrated pedestal support systems, porcelain and concrete pavers, tray reinforcement systems, and wood deck tiles

CONTACT INFO
53 W. Baltimore Pike Suite 201
Glen Mills, PA 19342
Toll Free: 833-888-0986
Phone:
EMAIL
Request for informationLayr Systems Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Steel Tray Paver Support are made of galvanized steel sheets with downturned edges of 3/8"on the four sides, they are double folded to empower the underside of the 3/4" thick paversand grant them an extra strength.

The galvanized metal tray will act as an additional support in the case where a tile is cracked.For proper installation follow the 3 steps below:
1. Ensure both the inside of the tray and bottom side of the tile are clean.
2. Apply an exterior construction adhesive to the tray. 1 bead of glue ever 3" O.C. is recommended.
3. Gently place the tile into the tray and press down firmly.

SIZE - 24" (W) x 24" (L)
WEIGHT - 4.409 lbs/piece
MATERIAL - Galvanized Steel

- Hide Gallery
Metal Reinforcement Trays

Metal Reinforcement Trays  

1

Specifications for Metal Reinforcement Trays
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Metal Reinforcement Trays