V-SEAL® 102 Winter Guard is a chemically reactive penetrating sealer that permanently fuses within porous broom finish concrete and porous concrete block (CMU block). V-SEAL® 102 will significantly increase surface strength, combat freeze/thaw damage, and limit penetration of stains such as oil, gas, grease, and salt. V-SEALA® 102 reduces dusting, retards mold and mildew, restricts efflorescence and hydrostatic moisture, and imparts waterproof characteristics. V-SEALA® 102 is breathable with minimal impact to traction coefficient. V-SEALA® 102 creates a cross-linked insoluble internal membrane barrier that will wear away only if the substrate itself wears away below sealer penetration. VSEALA® 102 has been tested to exceed ASTM C666 Freeze/Thaw Test 1000+ cycles .0096 (standard 300 cycles .060) and pass ASTM C672 Scaling Resistance Test with no scaling). V-SEALA® 102 meets all criteria of ASTM C156, ASTM C309, and AASHTO M 148 - Liquid Membrane-Forming Curing Compound.
Rated 5 based on 1 product reviews
V-SEAL® 101 is a chemically reactive deep penetrating sealer that permanently fuses within porous substrates of concrete, brick, stone, and mortar to significantly increase surface strength, combat freeze/thaw damage, and limit penetration of stains and damaging impurities such as oil, gas, grease, and salt. V-SEAL® 101 reduces dusting, retards mold and mildew, restricts efflorescence and hydrostatic moisture, and imparts waterproof characteristics. V-SEAL® 101 is breathable with minimal impact to traction coefficient. V-SEAL 101® has excellent moisture retention characteristics and can be used as a curing agent for new machine trowel concrete. V-SEAL 101 creates a cross-linked insoluble internal membrane barrier that will wear away only if the substrate itself wears away below sealer penetration. In addition to being a powerful exterior sealer, V-SEAL® 101 leaves no topical residue and is an ideal primer to protect the appearance and lifespan of topical coatings and floor treatments.
Rated 5 based on 1 product reviews
Industra-Seal 117A is lithium-silicate densifier with siliconate stain repellent designed to densify and add stain resistant waterproofing characteristics to concrete floors. The densifier reacts with the cementicious ingredients to densify and add water repellency while allowing deep penetration to chemically harden and fortify the substrate. After the chemical reaction occurs, the substrate will be more abrasion resistant and help protect the surface from wear, moisture and efflorescence while remaining breathable.
Rated 5 based on 1 product reviews
P2 is a colorless, odorless water-based solution of specialized reactive chemicals that penetrate concrete surfaces to seal, densify and harden the material. P2 is a water based product and as a result is V.O.C. compliant and environmentally safe to use. P2 penetrates up to 5mm into the concrete surface and undergoes a chemical reaction that turns the concrete substrate into a hardened, more densified mass. Surfaces treated with PHASE 2 are not only more abrasion resistant, but are more resistant to chemicals and water than untreated concrete.
Rated 5 based on 1 product reviews
INDUSTRA-GLOSS WB is a 30% solids high performance proprietary formulation of non-yellowing acrylic polymer resin in a <200 VOC water base. It can be used as curing agent for newly placed concrete or sealer for existing concrete, decorative concrete, exposed aggregate, brick, stone, artificial stone, clay tile, and pavers providing durable protection, superior color enhancement, and satin to wet-look appearance.
Rated 5 based on 1 product reviews
TK6™ NanoCoat is a new single component nano-based copolymer with the scratch resistance and chemical resistance of urethane, but with no mixing. TK6™ is great for floors, countertops, brick, stone, pavers, stucco and micro-toppings. TK6™ is water clear, suitable for interior and exterior applications, and available in low gloss or matte finish. The Green Technology waterborne formula is low odor and with only 95 VOC suitable for even Southern California.
Rated 5 based on 1 product reviews
An industrial strength alkaline cleaner (similar to detergent) designed to tackle even the toughest cleaning needs on most cementitious surfaces. Effective on oil, dirt, tire marks and harshly blemished concrete.
Rated 5 based on 1 product reviews
A finely granulized waterless concrete cleaning compound integrated with active cleaning agents and chemically engineered bio-organics designed to breakdown hydrocarbon petroleum matter with no harmful effects to plants, humans, animals, or soil from concrete without the use of water as a carrier, catalyst, or neutralizing agent. ReKRETE is a DRY powder spread with a broom that requires no rinsing or removal and is a valuable solution in sensitive environmental areas and locations with water restrictions.
Rated 5 based on 1 product reviews
This product has been rebranded as Blue Bear 600GL.

A non-toxic industrial strength and consumer friendly paint, urethane, epoxy and acrylic stripper made with 100% American grown soybeans. The low evaporation rate and its gel formulation make it possible to remove several layers in one application. It will not lighten any acid stained, color hardened and integrally colored concrete surfaces (will lighten or remove solvent dyes and water-based stains) and contains no methylene chloride, is not an alkaline based stripper and cleans up easily with water. Unlike more traditional paint strippers it lets you work without the odor.
Rated 5 based on 1 product reviews