Swing Doors
The Tormax 1201 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.
The Tormax 1201 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics that meets ANSI standards A156.10 and ANSI standards 156.19. The Tormax 1201 is a non-handed power open, spring close mechanical operator capable of swinging interior and exterior doors up to 55" wide, weighing up to 550 pounds. The Tormax 1201 Swing Door Operator incorporates a 1/3 HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The result is a smooth quiet trouble free swing door operator that provides long lasting performance and efficiency.
First Class with Luxury Features!
By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax 1201 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 & 228 (fire) listed for both United States and Canada.
The TTX 1102 low energy swing door operator is a low cost, easily adjustable automatic door system. It delivers exceptional long lasting performance, and meets ANSI standard A156.19 that specifies opening and closing speeds as well as force requirements. This non-handed power open, spring close mechanical operator is applicable to interior and exterior doors up to 48" wide and weighing up to 275 pounds. The Tormax TTX 1102 Swing Door Operator incorporates a 1/4+ HP DC motor with reliable rack and pinion mechanics coupled with a programmable microprocessor controller. The TTX 1102 is the best solution on the market for conformance with ADA (Americans with Disabilities Act) requirements.
First Class with Luxury Features! By means of the programmable microprocessor controller the intelligent self-learning swing door operator will auto-configure to meet your specific application requirements. At what speed should the door open? How wide should it open? How long should it remain open? How fast should it close? The Tormax TTX 1102 Swing Door Operator is a modular drive of superior Tormax quality and unmatched features. The basic unit allows for 24VDC activator, two push plates and a reactivation sensor. On-board provisions for door status, battery backup and additional modules. The basic unit comes standard with built-in "Open/Timeout/Close", "Sequential", "Push and Pull" and "Power Assist Close" functionality. Additional functionality can be simply added via on-board modules as required by application and or by design. The system provides for auto-diagnostics for quick and easy trouble shooting. ANSI/UL 325 listed for both United States and Canada.
The iMotion 1301 Swing Door Operator is the ideal solution for retrofit applications and is easily installed due to the unique back-plate design. Models are available for single, pair and double egress applications and can be configured to existing doors with butt/offset or center pivoted hinges, swinging either out or in without breakaway.
The iMotion® 1301 Swing Door Operator is a fully programmable dual purpose operator with heavy duty mechanics. The iMotion® 1301 Swing Door Operator incorporates a powerful wear free 1/3 HP AC Synchronous motor with a rack and pinion transmission that is coupled with the intelligent iMotion® microprocessor controller. The result is a smooth whisper quiet trouble free swing door operator that provides long lasting performance and efficiency.
Overhead Concealed Unit designed specifically for new construction. Models are available for single, pair and dual applications. The unit adapts to center pivoted doors swinging either out or in with or without panic breakaway. Tormax offers a complete line of door systems, featuring narrow or medium stile doors with or without framing systems. The iMotion® 1302 Overhead Concealed Unit can configured to meet ADA requirements for low energy doors as well as high energy power operated pedestrian doors.
The Overhead Concealed Unit features the iMotion® 1302 Swing Door Operator with its powerful wear free 1/5 horse power AC synchronous motor coupled with the intelligent iMotion® control processor. The result is a smooth whisper quiet swing door operator with the following features:
A self-learning iMotion® processor control system which ensures reliable and safe operation.
Simple operator adjustments due to the "teach-in" function of the control system.
Maintenance free components in the motor and gear box reduce ownership costs and ensure trouble free operation. There are no maintenance prone magnets and mechanical switches required for door position status.
Automatic diagnostics for quick and easy troubleshooting. The most advanced swing door operator in the world today: iMotion® 1302.
TORMAX Swing Door Systems offer the right drive for any type of swing door application. Operating almost unnoticeably, our swing door drives are easy to service, and meet all building code requirements. Automatic detection of obstacles, safe manual operation in the event of a power loss, and the capability of fitting the door with a panic breakaway device for emergency egress are only a few of the many safety characteristics of our swing door systems. Installation is possible on the overhead lintel, concealed overhead or even concealed in the floor, taking minimum time to fit, either when installing new doors or retrofitting existing ones. They are available for standard single, double and specialty doors.
Brochure
Sliding Doors
The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
The Series TX9200 Automatic Sliding Door System is a fixed sidelight door package. Only the sliding panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include our surface mount and flush mounted units for applications without sidelights and our impact and non-impact rated models for coastal environments.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet comp
Tormax Series TX9200 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.
The Series TX9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The Series TX 9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.
Tormax Series TX9300 Storm Hurricane rated door is designed, test and certified to meet your environment needs. These rated sliding door units are in compliance with the Miami-Dade County Building Code Compliance Office and approved by Florida Building Code. The product may be used throughout the State of Florida and other areas where allowed by local authority having jurisdiction for impact and non-impact rated units. Note: any deviation from NOA letter and drawings voids compliance of Tormax product with Miami-Dade County Building Code Compliance Office. Letter and drawings must be kept as complete set to meet compliance.
The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2301 direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The Series TX9400 automatic Sliding Door System is a telescopic slide door system, available in either the fixed sidelight (TX9420) or full breakout configuration (TX9430). The all aluminum door package provides maximum opening width and is available as a single slide or bipart package with and without a transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. The TX9400 is smooth, quiet, and ideal for those spaces that require optimum opening width in all applications.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The Series TX9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2301 direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2401 heavy duty direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The series TX9500 is an all-glass sliding door entrance system.
It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX direct drive system and ½" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish.
A fully adjustable door system, it is available in a concealed with all panels breaking away for emergency egress. Optional accessories include electric Iocking and battery backup as well as a heavy duty direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting Iook.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed or surface mount configuration with only the sliding panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The Series TX 9500AG is an all-glass sliding door entrance system. It creates an appealing design oriented environment that provides open and clear lines of sight. The Door system utilizes the TORMAX iMotion® 2401 heavy duty direct drive system and 1/2" thick tempered glass panels. The system is available in clear or dark bronze finish as well as stainless steel or brass clad finish. A fully adjustable door system, it is available in a concealed with all panels breaking away for emergency egress. Optional accessories include electric locking and battery backup as well as the iMotion® 2301 direct drive system and components. The ideal solution for a smooth, quiet and elegant entrance that requires an inviting look.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release
The TORMAX TX9200SL slim line breakout sliding door system culminates years of assiduous engineering. We took on the challenge to craft a sleek sliding door system without sacrificing function. The result is beautiful inside and out, a game-changing combination of design, performance, and durability.
The header measures in at a slender 6-1/2" tall by 4-1/2" deep, allowing it to blend seamlessly with typical storefronts. It complements masonry, drywall, and other building materials perfectly with subtle lines and a discrete presence. While the overall dimensions are thinner, the extrusions are not. The header will not sag under heavier loads and longer spans, way beyond others in its class.
The TORMAX TX9200SL system is a fixed sidelight door package. Only the sliding door leaves swing out and can break away from any position for emergency egress. The system can be configured to meet both ANSI/BHMA A156.10 Full Energy and ANSI A156.38 Low Energy Standards.
Brochure
The TORMAX TX9300SL slim line breakout sliding door system culminates years of assiduous engineering. We took on the challenge to craft a sleek sliding door system without sacrificing function. The result is beautiful inside and out, a game-changing combination of design, performance, and durability.
The header measures in at a slender 6-1/2" tall by 4-1/2" deep, allowing it to blend seamlessly with typical storefronts. It complements masonry, drywall, and other building materials perfectly with subtle lines and a discrete presence. While the overall dimensions are thinner, the extrusions are not. The header will not sag under heavier loads and longer spans, way beyond others in its class.
The TORMAX TX9300SL system is a full breakout door package. Sliding door leaves and sidelights swing outward and can break away from any position for emergency egress. The system can be configured to meet both ANSI/BHMA A156.10 Full Energy and ANSI A156.38 Low Energy Standards.
Brochure
Manual ICU Doors
TX9600TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two, three, and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9600 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual sliding door system. This is a manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design in a two, three, and four panel construction with panels breaking away for emergency Egress from any position. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9600TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated manual sliding door system. This is a UL 1784 Smoke Listed manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design in a two and four panel construction with panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9630TL series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping manual sliding door system. This is a telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9630TLSR series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) smoke rated telescoping manual sliding door system. This is a UL1784 smoke listed telescoping manual door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a trackless type design with all panels breaking away for emergency Egress from the full open position only. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9620 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) telescoping, manual sliding door system. This is a telescoping manual sliding door system specifically designed to meet the requirements of hospital intensive care and cardiac care units. Available in a track type design with only the lead panel breaking out in any position for emergency Egress. The HCD series utilizes the same high quality construction of our automatic sliding door systems. With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the door system as a manual swing or sliding door. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
TX9650 series TORMAX Health Care Door System (HCD) is available as a new Intensive Care Unit (ICU) and Cardiac Care Unit (CCU) manual swing door unit.
The HCD series utilizes the same high quality construction of our automatic sliding door systems while maintaining consistent profiles and sightlines throughout your facility.
With broad glass panels, patients are always in full view while providing for a quiet comfortable environment. Easy access for hospital staff is always convenient using the Series TX9650 manual swing unit. No matter how demanding your hospital or healthcare facility door requirements, TORMAX has the solution. And we can "package" our entrance systems to meet all of your entry way needs: CCU, ICU, handicapped access, and architectural.
The TX9650SR is a UL 1784 smoke and draft control listed manual swing unit specifically designed to meet the requirements of hospital intensive care and cardiac care units.
Available in a one or two panel (equal or unequal) configuration, the HCD series utilizes the same high quality design of our automatic sliding door systems.
Doors for Extreme Conditions
Stainless Steel, dust proof, and impervious to jetting water, the TORMAX iMotion® 2301.IP65 and iMotion 2401.IP65 are ideal for the most extreme slide door operating environments. They meet the highest requirements for hygiene, tightness and corrosion resistance. Typical applications include cruise ships, meat and food processing plants, coastal applications, oil drilling platforms, refrigeration chambers and many others where sliding doors could not function before.
Folding and Revolving Doors
Systems, Sensors and Controls
The Tormax iMotion Net is ideal for those customers who are concerned about the maintenance and performance of their automatic door systems. The Tormax iMotion Net provides for communication ready iMotion doors to be integrated into a building management system.
The connection to the building management system is made through a bus based communication network and gateway protocol. The bus interface allows for detailed information flow between the building management system and iMotion Door Drive. The iMotion Net follows an open serial (RS-485) protocol derived from the master/slave architecture and allows for remote monitoring of up to twenty doors per network.
The Tormax bus interface enables the system integrator to design advanced door net functionality according to the individual needs of the building owner. The networked system can monitor read and write commands such as; change door operation, signal alarm conditions, and identify door problems. The Tormax iMotion Net can be controlled on-site locally or through a cloud based management system.
Tormax sensor systems represent the most advanced and reliable systems available today. Sensor systems for slide doors, swing doors (high and low energy), folding doors, revolving doors, semi-circular doors, industrial doors and doors for extreme environments ensure precise activation and reliable threshold protection.
