Architectural lattice and perforated grilles can be an economical solution for applications requiring low profile durable grille coverings for supply or return air, in ceilings, sidewalls, sills, transoms, baseboards, soffits, electrical and equipment cabinet ventilation or any opening that requires a rugged covering. Grilles can be supplied in painted steel, aluminum, stainless steel, brass and bronze in thickness ranging from 20 ga. (.035) up to 1/4" steel. Optional hole patterns and designs can be manufactured for special job requirements.
Rated 5 based on 1 product reviews