Stratificato, a decorative high pressure, self-supporting, compact laminate used for countertops, furniture, backsplashes, gym lockers, toilet partitions or any laminate application requiring extra strength, durability and design. Stratificato is now available in new colors and digital designs.
Stratificato is offered in over 500 colors and patterns, 30 finishes, eight sizes and various thicknesses. Its surface is composed of decorative paper impregnated with melamine resin. Several colors in 12 mm thickness are in stock in North America. Digital print is now possible ||A||- any design can be printed right onto the surface (shown in photo). Greenguard certified, low VOC emissions.
Rated 5 based on 1 product reviews