CONTACT INFO
3024 Acme Brick Plaza
Fort Worth, TX 76109
Toll Free: 800-792-1234
Phone: 817-332-4101
Continuing Education Logo
Would you like to see hosted content from Acme Brick Company?
EMAIL
Request for informationAcme Brick Company Contact Us / RFI

Architects  

American-made by an American-owned company. Acme owns 26 brick plants in the central and southeastern United States.
Rated 5 based on 1 product reviews
Architectural Color Selection, By Plant
Rated 5 based on 1 product reviews

Brick Products  

The face dimensions of King Size Brick make them cost-efficient. Compared with standard size brick, Acme King Size brick can lower total brick wall cost by 20% or more.
Rated 5 based on 1 product reviews
For large residential or commercial projects, Estate Size Brick units are exactly one inch taller than the King Size brick: 9 5/8" x 3 5/8" x 2 3/4", which translates to 3.6 units per square foot with a standard 3/8" mortar joint. When laid in a one-third bond, they turn corners easily.
Rated 5 based on 1 product reviews
Acme's largest standard brick size - 11 5/8" x 3 5/8" x 3 5/8" - which makes for 3.3 units per square foot with a standard 3/8" mortar joint.
Rated 5 based on 1 product reviews
Residential Applications:
Use for an interior brick wall to bring added warmth to an area such as a kitchen or family room. Also available with a system of lightweight metal panels where bricks are adhered with adhesive and then secured with traditional mortar.

Commercial Applications
Acme offers heavy-duty installation panels that are tested to 400 feet high at wind loads of 150 mph. The bricks are modular in size at: 2-1/4" x 7-5/8" face size, thickness is 1/2". Utility size units are available in selected colors
Rated 5 based on 1 product reviews
Modular Size is still the standard for much commercial construction across the Acme Brick Company service area and is becoming a popular size in residential use. These units are 2 1/4" tall and 7 5/8 " long, with a bed depth of 3 5/8 ".
Rated 5 based on 1 product reviews

Pavers  

Monogrammed pavers from Acme Brick enable you and your group to make a lasting, personal contribution to any building project.

These handsome units are made with the same care, and meet the same specs, as regular paving brick. With simple care, they will last decades. A laser-based process adds your personal message - with an option of simple graphics including logos. (Custom artwork requires permission from the owner and is subject to approval, of course.)

The most common sizes for finished pavers are 8" x 4" and 8" x 8". Monogramming is available in a wide variety of designs and layouts.
Rated 5 based on 1 product reviews
Engraved pavers from Acme Brick enable you and your group to make a lasting, personal contribution to any building project.
Rated 5 based on 1 product reviews

Special Brick Shapes  

Corner angles, arch headers, bullnoses, coping caps, cove headers and stretchers, radials, shelf angles, sloped sills, coldier corners and watertable units.

Acme Brick's commitment to its architectural customers takes many forms: education, technical assistance, and the special shapes required to execute dramatic effects in brick.
Rated 5 based on 1 product reviews

Residential Brick  

Each Acme Brick is manufactured to exceed quality standards established by all building codes. Your complete satisfaction with Acme Brick is our company's primary objective. We guarantee that our residential brick will endure sub-freezing cold, will withstand blistering heat, and will remain beautiful for 100 years.
Rated 5 based on 1 product reviews

Stone  

Acme Brick carries a wide selection of natural stone. The inventory is ever-changing so it is important to note that selection should be done onsite at the Acme Brick location that carries natural stone.

Available in a wide selection of ledgestone, cobble, flagstone, oversize boulders and more from the finest stone quarries.

Rated 5 based on 1 product reviews
Manufactured stone combines Portland cement, lightweight aggregates, and mineral oxide colors, to duplicate the color palette of building stone common to most U.S. regions.

Units can be hand-tooled and hand-finished at the jobsite.

Installing veneer units is virtually as easy as tiling a wall. Weighing 10 lb./sq.ft. or less,they exert minimal shearing force, which may eliminate the need for footings, wall ties, or other structural supports.
Rated 5 based on 1 product reviews
Cast stone is a manufactured material with colors and textures similar to natural stone. Its physical properties typically match or exceed those of dimensional building stone, These characteristics make cast stone an attractive, durable complement to an Acme Brick exterior.
Rated 5 based on 1 product reviews
Acme's burnished-block selection includes Hill Country Stone, from Acme Brick's sister company Featherlite Building Products.

Hill Country Stone are manufactured at Featherlite's Round Rock, Texas, plant and are available throughout the Southwest.
Rated 5 based on 1 product reviews

Outdoor Living  

Choose the amenity that makes any outdoor area more inviting, especially when evenings get chilly: a fireplace or fire pit from your Acme Brick showroom.
Rated 5 based on 1 product reviews
Concrete pavers available from Acme Brick offer many benefits:
  • Durability
  • Structural Integrity
  • Low Maintenance
  • Cost Effectiveness
  • Design Flexibility
  • Variety of Colors, Textures, and Patterns
  • Ease of Installation
  • Environmental Benefits
  • Resource Efficiency
  • Recycled/ Recyclable
  • Energy Efficiency
  • Surface Water Run-Off Reduction
  • Minimization of Construction Waste
  • Long Material Life
Rated 5 based on 1 product reviews

Flooring and Tile  

Acme Brick Tile & Stone offers a variety of porcelain, ceramic and stone flooring. Decorative accents, hand painted wall tiles, glass and stone mosaics and metal accents are also available.
Rated 5 based on 1 product reviews

IBP Glass Block and Structural Glass Accents  

Acme sales offices represent the IBP Glass Block Grid SystemA'™A'', which replaces mortar with a sturdy, attractive, aluminum grid. IBP applications include canopies, showers, skylights, windows, and walls. Designing with light has never been easier.
Rated 5 based on 1 product reviews