Acudor Products Inc.

Access Panels, Roof Hatches, Floor Doors, Roof Drains, Safety Accessories

CONTACT INFO
EMAIL
Request for informationAcudor Products Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Access Doors  

The Acudor UF-5000 is an innovative universal flush access door for walls and ceilings. It is designed for installation in drywall, plaster, masonry, tile or any flush surface. The door panel features rounded safety corners, which provide an architecturally pleasing appearance. The one-piece trim flange will not rack, sag or distort.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEEDCERTIFICATIONSDATASHEETS
The Acudor UF-5500 is a universal flush access door for walls and ceilings, designed for installation in all types of flush surfaces. The drawn flanged door panel has rounded corners for both safety and an architecturally pleasing appearance. The frame is drawn as one piece, which provides excellent strength and rigidity. Fabricated from galvanized steel and coated with a white baked on polyester powder paint, this door will perform well in high corrosive and exterior applications.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor PA-3000 Plastic Access Door is designed to provide easy access to walls and ceilings. The high impact styrene plastic with U.V. stabilizers will not fade or corrode. The door is completely removable from the frame and fits tightly with snap latches. The white finish, with textured exposed surfaces, can be left as is or painted to match the surrounding areas. This door is easy to install by applying caulking adhesive to the back of the frame and pressing into place.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The ED-2002 flush access door is an economical and attractive access door for walls & ceilings. This quality product is ideally suited for apartments, condominiums and office buildings.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor BP-2002 is a Universal Flush Access Door. The unique beveled door panel overlaps the frame.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor DW-5040 is designed specifically for installation in drywall walls and ceilings after drywall has been installed. The door flange is a perforted as a taping bead with pre-punched holes. Drywall compound is applied over the beading at the same time the drywall joints are finished. When the application is completed, only the door panel remains exposed. Our unique concealed hinge and screwdriver operated cam latches allow the door panel, which is formed with flanges on four sides, to operate freely with no binding, sagging or distortion.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor DW-5015 recessed access door is designed for flush installation in drywall surfaces when it is required to conceal the door panel, which is recessed 5/8" to receive drywall. The flange of the door is a textured galvanized steel taping bead with pre-punched holes. Drywall compound is applied over the beading at the same time the drywall joints are finished.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

The Acudor DW-5058 is designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing appearance. This lightweight door is standard with concealed touch latches and an aluminum extrusion, with 5/8" drywall fitted in the door panel. The wing hinge allows the door panel to open to 90 degrees, and also allows for door panel to be removed from frame. ½" drywall models are also available.

 

 

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor DW-5058R is a round door designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing apperance. The DW-5058 door is standard with a touch latch feature. The door is supplied with 5/8" drywall insert.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

Fire Rated Access Doors  

The Acudor FW-5015 recessed for drywall, fire rated access door is designed for installation in drywall walls requiring concealing of the door panel consistent to the surrounding walls. The door panel is supplied with 5/8" drywall. The Acudor FW-5015 is approved by Underwriter's Laboratories (UL) for 1-1/2 hours "B" label in walls. Designed to maintain continuity in a 2 hour fire barrier wall, the FW-5015 should be used whenever it is necessary to provide access in fire rated drywall walls, where it is required to conceal the door panel. For use in walls, fire-rated for up to 90-minutes with a temperature rise of max 250 degrees C (450 degrees F) over 30 minutes.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
For installation in drywall ceilings (fire-rated) requiring concealing of the door panel consistent to surroundings
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FW-5050-DW drywall, insulated fire rated access door is an enhanced FW-5050 that includes a galvanized steel drywall taping bead flange to facilitate installation in drywall. The Acudor FW-5050 is an insulated, fire rated access door approved for use in walls and ceilings. For walls, this door has an Underwriters Laboratories (UL and ULC), 1-1/2 hour "B" label, with a maximum temperature rise of 250 degrees after 30 minutes. This door should be used in walls when temperature rise or heat transmission is a factor. For fire rated ceilings, this door has been approved by Warnock Hersey International for 3 hours (max. size to 24" x 36")
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FW-5050 is an insulated, fire rated access door approved for use in walls and ceilings. For walls, this door has an Underwriters Laboratories (UL and ULC), 1-1/2 hour "B" label, with a maximum temperature rise of 250 degrees after 30 minutes. This door should be used in walls when temperature rise or heat transmission is a factor. For fire rated ceilings, this door has been approved by Warnock Hersey International for 3 hours (max. size to 24" x 36")
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FW-5050-UP is an upswing fire rated access door approved for installation in ceilings. This door has been approved by Warnock Hersey International for three hours, with a maximum size of 24" x 36". The door panel is insulated and has a coil spring for dampening when closing. The FW-5050-UP is available in both steel with a prime coat of white baked enamel and also stainless steel with a #4 satin polish.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor. For drywall applications, this door is available (FB-5060-DW) with galvanized steel drywall taping bead flange.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FB-5060-DW drywall, fire rated access door is an enhanced FB-5060 that includes a galvanized steel drywall taping bead flange to facilitate installation in drywall. The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FB-5060-TD recessed for tile, fire rated access door is an enhanced FB-5060 designed for use in tiled walls. The door is recessed 1/2" and is lined with self-furring lath. The Acudor FB-5060 is approved by Underwriters Laboratories (UL) for 1 1/2 hours "B" label in walls and ULC for 2 hours "B" label in walls. Designed to maintain continuity in a 2-hour fire barrier wall, the FB-5060 should be used whenever it is necessary to provide access in fire rated walls, when temperature rise is not a factor.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

The Acudor FW-5050-ACF is a fire-rated, insulated, metal access door with acoustical properties. The FW-5050-ACF is designed for walls and ceilings when temperature rise or heat transmission is a factor. The FW-5050-ACF has been tested for sound transmission to STC29 and OITC24. FOR VERTICAL INSTALLATION ONLY.

Rated 5 based on 1 product reviews
CERTIFICATIONSDATASHEETS

Specialty Access Doors  

The Acudor PS-5030 is designed for installation in plaster walls and ceilings, before the plaster is applied. An expansion casing bead with 3" wide galvanized lath, included as part of the frame, provides a clean, tight finish between the frame and plaster and also adds reinforcement. The door panel is finished flush with the plaster. Our unique concealed hinge and screwdriver operated cam latches allow the door panel to operate freely with no binding, sagging or distortion.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor AP-5010 recessed access door is designed for use in acoustical plaster walls and ceilings. The door is recessed 5/8" and is lined with self-furring lath. An expansion casing bead with 3" wide galvanized lath, included as part of the frame, provides a clean, tight finish between the frame and plaster and also adds reinforcement.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor AT-5020 recessed access door is designed for flush installation in walls or ceilings when it Is required to conceal the door panel, which is recessed 1".
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor SF-2000 is an innovative surface mounted access door for all types of walls and ceilings. The door panel features rounded safety corners providing an architecturally pleasing appearance. An exposed continuous piano hinge allows the door panel to open to 175 degrees. The SF-2000 is the ideal choice for all applications. The mounting holes in each corner of the frame allow for easy installation. Since there is no frame to extend into the wall or ceiling, the SF-2000 is perfect for access to odd size openings.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor LT-4000 is a lightweight aluminum access door for walls and ceilings. With a durable design and lightweight components, access to large openings in walls and ceilings is made easy. The mitered aluminum frame provides an architecturally pleasing appearance. The aluminum door panel is lined with 3/4" polystyrene insulation. The all aluminum construction of the LT-4000 is ideal for exterior applications, and also those specific interior applications where corrosion or moisture is a concern. Gasketing between the door and frame is provided to insure a tight fit.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor ADWT is a flush access door that has been tested for air infiltration and water penetration. The Door and frame are fully welded and gasketed. This access door is ideal for use in laboratories, clean rooms, operating rooms, etc. where an airtight/watertight seal is required. Standard in type 304 stainless steel with a #4 satin polish. Prime coated Steel is also available.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor WD-8000 Walk Through Access Door is designed to provide convenient walk through access to duct work interiors and air handling units. The heavy duty construction, along with a continuous hinge and compression handles provide for low leakage in low to medium pressure systems and plenums.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor AS-9000 is a fully gasketed access door, designed for use in walls and ceilings. The formed door panel, with a concealed hinge, and closed cell neoprene gasket, provides for a tight fit. Most popular in stainless steel, with a #4 satin polish, this door is also available in prime coated steel. This door is commonly used in clean rooms, laboratories, operating rooms, etc.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS

The Acudor VFCD is a Vent Fan Coil Door which provides unobstructed access and easy serviceability to Vertical Fan Coil Units in luxury Hotels, Condominiums, Apartments

Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS

Duct Access Doors  

Acudor Duct Access Doors are designed to provide convenient, economical access to duct components. The insulated door panel, along with the gasketing between the door and frame assures a tight seal without obstruction in the air system. Acudor duct access doors are available in either hinged (HD-5070) or double cam (CD-5080) construction.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
Acudor Duct Access Doors are designed to provide convenient, economical access to duct components. The insulated door panel, along with the gasketing between the door and frame assures a tight seal without obstruction in the air system. Acudor duct access doors are available in either hinged (HD-5070) or double cam (CD-5080) construction.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
Acudor Duct Access Doors for Ductboard and Fiberglass Ducts are designed to provide convenient, economical access to fiberglass ducts. These doors are for use in low to medium pressure fiberglass ducts. Acudor duct access doors for Fiberglass Ducts are available in either hinged (HD-5070-F).
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
Acudor Duct Access Doors for High Pressure Ducts are designed to provide convenient, economical access to high pressure ducts. These doors are for use in high pressure ducts up to 8" static pressure. Pressure rated to 8" W.G. with leakage no greater than 2 CFM per sq. ft. or less. The 5/8" notched knock over tabs on the inside of the frame provide for easy installation.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor RD-5090 is designed to provide convenient, economical access to round ducts. The pull and catch lock system, along with the gasketing on the door assures a tight seal without obstruction in the air system. The steel continuous piano hinge provides for easy installation.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
Acudor Duct Access Doors for Fiberglass Ducts are designed to provide convenient, economical access to ductboard and fiberglass ducts. These doors are for use in low to medium pressure fiberglass ducts. Acudor duct access doors for Ductboard/Fiberglass Ducts are available in double cam (CD-5080-F) construction.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor GDD is a UL and ULC listed access door for installation in kitchen exhaust systems. The 16 gage galvanized steel construction along with the high temperature resistant gasket and sealant allows this door to be grease tight and airtight. This door meets or exceeds requirements of all mechanical codes.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The HDSS-6020 Self Stick Duct Door provides easy access to sheet metal ducts by utilizing an innovative self stick frame for easy installation. The door panel is insulated, single cam, continuous aluminum piano hinge. The HDSS-6020 is tested to 10" SP with minimal leakage.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The CDSS-6030 Self Stick Duct Door provides easy access to sheet metal ducts by utilizing an innovative self stick frame for easy installation. The door panel is insulated, double cam, no hinge. The CDSS-6030 is tested to 10" SP with minimal leakage.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor WD-8000 Walk Through Access Door is designed to provide convenient walk through access to duct work interiors and air handling units. The heavy duty construction, along with a continuous hinge and compression handles provide for low leakage in low to medium pressure systems and plenums.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONS

Glass Fiber Doors (GFRG)  

The Acudor GFRG-R, glass fiber reinforced gypsum, Radius cornered, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a drop-in door panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor GFRG-S, glass fiber reinforced gypsum, square cornered, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a drop-in door panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor GFRG-RH, glass fiber reinforced gypsum, Radius corner Hinged, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a hinged panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor GFRG-SH, glass fiber reinforced gypsum, Square corner Hinged, ceiling access doors are designed to blend seamlessly into drywall ceiling. Perfect for new and retrofit applications, the unit consists of a surround frame with pre-drilled fastener holes and a hinged panel. Surround frame has tapered edge to accommodate both 5/8" and 1/2" drywall.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
GLASS FIBER REINFORCED GYPSUM ROUND PANEL Designed to blend seamlessly into drywall ceilings
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

Security Access Door  

The Acudor MS-7000 is a medium duty access door. The 12 gage door and frame construction and tamperproof security cam latches make this access door ideal for use in medium security jails, prisons, psychiatric institutions, etc.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor SD-6000 is a heavy duty access door designed for use in high security areas. The angle frame construction and 10 gage plate door panel makes this access door ideal for prisons, correctional facilities, housing projects etc.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS

Custom Access Doors  

In addition to having the market's broadest range of standard Access products, 20% of Acudor's output is custom. From a special sized Access Door to a highly engineered, electronically actuated over-sized custom Roof Hatch; Acudor's depth of technical strength and application knowledge is unmatched in the industry.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONS

Roof Hatches  

Acudor Ladder Access Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONS
Acudor Ladder Access Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONS
Acudor Ship Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Ship Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Service Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building from a full size staircase.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Service Stair Roof Hatches are designed to provide convenient, economical access to the roof of a building from a full size staircase.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Equipment Access Roof Hatches are designed to provide convenient, economical access to the roof of a building where larger openings are necessary. This opening allows for equipment to be installed or removed from a building via the roof.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Domed Roof Hatches are designed to provide convenient, economical access to the roof of a building. The Polycarbonate Domes provide the benefit of a skylight.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Security Roof Hatches are designed to provide convenient, economical access to the roof of a building while adding an additional level of security. The heavy gauge materials used within this hatch are ideal for applications in banks, prisons, hospitals, and more.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Electric Actuation Roof Hatches are designed to provide convenient, economical access to the roof of a building with the ease of automation. By adding an electric actuator, our hatch can be opened and closed remotely. This feature is available on small ladder access hatches, and more importantly on larger equipment hatches, which are typically heavy and difficult to operate.
Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONSDATASHEETS
Acudor Electric Actuation Roof Hatches are designed to provide convenient, economical access to the roof of a building with the ease of automation. By adding an electric actuator, our hatch can be opened and closed remotely. This feature is available on small ladder access hatches, and more importantly on larger equipment hatches, which are typically heavy and difficult to operate.
Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONSDATASHEETS

Safety Accessories  

Features
All of these safety products are designed to be used with the Acudor Roof Hatches to allow safe use at all times. Telescoping Post designed to provide easy and safe access through Roof Hatches and Floor Doors. Mounts to top rungs of fixed wall ladder with basic tools. Safety Ladder Extension designed to provide easy and safe access through Roof Hatches and Floor Doors. Mounts to cap flashing of Roof hatch with basic tools.

Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONS
Offers safety accessibility to roof areas through the Roof Hatch opening. Features: Adjustable hardware, installs on any fixed wall ladder. Locks in the upright position and provides the user with a firm grip. Fabricated from Aluminum, will not corrode. Install on a fixed wall ladder as required. Made of aluminum tubing and offers a telescoping section fixed to the ladder. The extended section locks into position allowing for safe egress and ingress off and on a roof.
Rated 5 based on 1 product reviews
CERTIFICATIONS
Offers safety accessibility to roof areas through the Roof Hatch opening. Easy to install, bolts to Cap flashing, fabricated from Steel, will not corrode. Powdered Yellow for visibility and Attaches to Cap Flashing and assist easy egress and ingress through roof hatches.
Rated 5 based on 1 product reviews
CERTIFICATIONS
Acudor Safety Rails are designed for all Roof Hatch applications to assist in making every work space as safe as possible
Rated 5 based on 1 product reviews
CATALOGSCERTIFICATIONSDATASHEETS
Features
  • Provides safe, easy & economic access
  • Ladders Flat Packed Kit with rapid delivery
  • Modular design serving multitude of length requirements
  • Easy to store & install
  • Assembled on site, no special tools necessary
  • Non-slip Rungs ensure secure footholds & handholds
  • Standard Finish is Safety Yellow Painted, also available in Galvanized finish
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS

Smoke Vents  

Acudor Smoke Vents are designed to provide an economical solution for fire ventilation by removing deadly smoke, heat, and gases from a burning building. Single leaf Smoke Vents are used for smaller areas that need venting, including elevator shafts and stairwells. Single leaf units are not U.L. Listed.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Smoke Vents are designed to provide an economical solution for fire ventilation by removing deadly smoke, heat, and gases from a burning building. Single leaf Smoke Vents are used for smaller areas that need venting, including elevator shafts and stairwells. Single leaf units are not U.L. Listed.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Smoke Vents are designed to provide an economical solution for fire ventilation in large buildings such as manufacturing plants or warehouses, by removing deadly smoke, heat, and gases. Unit has been tested and certified to meet UL 793 requirements.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS
Acudor Smoke Vents are designed to provide an economical solution for fire ventilation in large buildings such as manufacturing plants or warehouses, by removing deadly smoke, heat, and gases. Unit has been tested and certified to meet UL 793 requirements.
Rated 5 based on 1 product reviews
CADCATALOGSCERTIFICATIONSDATASHEETS

SVA-CS Cold Storage Smoke Vents are engineered with 6" polyiso insulation and a complete thermally broken design. This design ensures minimal thermal loss in cold warehouses and freezer environments. The base flanges are customizable to fit any insulated metal panel roof system or conventional build-up configuration.

Rated 5 based on 1 product reviews
CADCATALOGSDATASHEETS

Floor Doors  

The Acudor A-FPS Series aluminum floor doors are designed for interior and exterior floodtight applications where water may rise above the surface opening.The angle frame construction with 4" high horizontal leg allow for bolting to the concrete. The diamond plate door panel is reinforced to 625 pounds/sq ft (capable of holding up to 10 feet head of water). The door panel overlaps the frame, compressing the gasket, providing for a floodtight fit.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor AW-APS Series aluminum floors doors are designed for interior and exterior applications where floodtight or gastight is required. The angle frame construction is designed to be cast into concrete.The diamond plate door panel is reinforced for a live load of 1560 pounds/sq ft (capable of holding up to 25 ft head of water).The door panel overlaps the frame, compressing the gasket, providing for a floodtight/gastight fit.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FA series aluminum floor doors are designed for interior and exterior applications where watertightness is not required. The angle frame construction with integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
Designed for interior and exterior applications where watertightness is not required.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FA series aluminum floor doors are designed for interior and exterior applications where watertightness is not required. This door is designed for off-street locations that may occasionally receive AASHTO H-20-44 wheel loads. The angle frame construction with integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FC Series aluminum floor doors are designed for interior and exterior applications where watertightness is required. This door is designed for off-street locations that may occasionally receive AASHTO H-20-44 wheel loads.The channel frame construction with 1 1/2" drainage coupling and integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FC Series aluminum floor doors are designed for interior and exterior applications where watertightness is required. The channel frame construction with 1 1/2" drainage coupling and integral anchor flange is designed to be cast into concrete. The diamond plate door panel is equipped with a flush aluminum drop handle and an automatic hold open arm with red vinyl grip.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FRFD series fire rated floor doors are designed to maintain the fire rating of a 2 hour floor ceiling assembly in interior applications. The angle frame construction with Anchor flange is designed to be cast into concrete. The flush aluminum diamond plate cover is provided with a U.L. listed 165 degree fusible link for automatic closing and latching in the event of smoke or fire.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FT series aluminum floor doors are designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. The FT-8040 is recessed 1/8" to accommodate carpeting and vinyl tile.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

The FT-8050 is recessed 1" to accommodate ceramic tile/concrete flooring. The Acudor FT series aluminum floor doors are designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FD-8060 aluminum floor door is designed for interior applications where watertightness is not required. The flush diamond plate door panel stays secured to the frame with flat head screws and is completely removable.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FT-8080 aluminum floor access door is designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. To keep the floor material from cracking or chipping within the door panel, the securing screws are located in the flange of the mounting frame.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor FT-8080-1 aluminum floor door is designed for interior and exterior applications that require an access opening that will blend in with the surrounding floor material. To keep the floor material from cracking or chipping within the door panel, the securing screws are located in the flange of the mounting frame.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSCERTIFICATIONSDATASHEETS

Valve Boxes  

The Acudor ASVB is a surface mounted valve box designed to provide easy, convenient access to all types of valves and controls that extend outside of the finished wall, but need to be protected by a fully enclosed box. The depth of the valve box can be modified to meet all valve and control requirements. When required, vision panels, louvers and engraved plates can be supplied along with special holes for pipes or conduits.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS
The Acudor AFVP provides quick and easy access to flush valves that are concealed in the wall. Constructed out of type 304 stainless steel with a #4 satin polish, the door panel is removable from the frame via tamperproof stainless steel screws. A 1-1/2" dia. hole in the center of the panel is provided for the valve handle.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSCERTIFICATIONSDATASHEETS
Acudor Recessed Valve Boxes ARVB are designed to provide easy, convenient access to all types of valves and controls that need to be concealed in the wall, but protected by a fully enclosed box. The depth of the valve box can be modified to meet all the valve and control requirements. When required, vision panels, louvers, engraved plates can be supplied, along with special holes for pipes or conduits.
Rated 5 based on 1 product reviews
SPECSCATALOGSCERTIFICATIONSDATASHEETS

Acudor Blog  

When it comes to maintaining acoustical integrity in walls and ceilings, the ACF-2064 Steel Flush Acoustical Access Door from Acudor Products stands unmatched in performance and durability. Designed specifically for applications where controlling sound transmission is essential, this specialty access door is engineered to deliver top-tier acoustic performance without compromising accessibility or aesthetics.

Rated 5 based on 1 product reviews
CERTIFICATIONS

When designing commercial, institutional, or high-end residential spaces, noise control isn't a luxury — it's a necessity. Whether you're working on a recording studio, a hospital wing, or a high-rise condo, maintaining acoustic integrity while ensuring access to mechanical, electrical, or plumbing systems can be a significant challenge.

Rated 5 based on 1 product reviews
CERTIFICATIONS

At Acudor Products, we understand t­hat performance, safety, and sound control are critical components of any modern building project. Our latest innovation — the FW-5050-ACF — is an acoustical, fire-rated access door built for projects where peace and protection go hand in hand. Designed specifically for vertical wall applications, this new product is the perfect solution for spaces requiring both fire protection and acoustical performance.

Rated 5 based on 1 product reviews
CERTIFICATIONS

In today's acoustically sensitive environments such as recording studios, hospitals, or corporate offices, maintaining sound integrity is paramount. Acudor's acoustical access doors are engineered to provide seamless access to building systems without compromising sound control.

Rated 5 based on 1 product reviews
CERTIFICATIONS

In the construction and building maintenance industries, rooftop access is essential—but it comes with inherent risks. Whether it's for HVAC servicing, solar panel installation, or routine inspections, ensuring worker safety on rooftops is non-negotiable. Acudor's line of roofing safety accessories offers durable, code-compliant solutions engineered for maximum protection and performance.

Rated 5 based on 1 product reviews
CERTIFICATIONS

When it comes to commercial building design, energy efficiency and performance are top priorities. One often overlooked yet critical component in achieving these goals is the roof hatch. Acudor's Thermally Broken Roof Hatch is designed to provide safe roof access while preventing thermal transfer, helping property owners and contractors meet modern energy standards without sacrificing functionality.

Rated 5 based on 1 product reviews
CERTIFICATIONS