Tactile Warning Systems  

Advantage™ Tactile Systems Surface Applied Tiles are the solution of choice for public rights of way and snow plow resistant detectable warning tiles requiring an upgrade to meet ADA requirements.

Rated 5 based on 1 product reviews
Advantage™ Tactile Systems Systems Cast In Place Tiles are a highly durable cost effective solution for setting snow plow resistant detectable warning tiles directly in newly poured concrete.

Rated 5 based on 1 product reviews

The most durable cast in place snow plow resistant detectable warning tiles can now be replaced without the costly operation of demolishing the existing concrete.WE DESIGNED IT SO THE SNOW PLOW RESISTANT DETECTABLE WARNING TILES CAN BE REPLACED WITHOUT COSTLY CONCRETE REPAIRS.

Rated 5 based on 1 product reviews

Product Demo  

  • ADA detectable warning compliant
  • California Title 24 compliant
  • Maintenance free
  • Efficient installation
  • Stainless steel detectable warning
  • Slip resistant
  • Fade resistance
Now Available in a Surface Applied Version for retrofitting existing concrete surfaces.

Rated 5 based on 1 product reviews

Installation  

Cast In Place Detectable Warning Tile Installation.

Rated 5 based on 1 product reviews

Distributors  



Rated 5 based on 1 product reviews