The StoneTree™ product line is used for residential and commercial applications and for various purposes such as security, safety, privacy, decorative, sound reduction and perimeter fencing.

The fence wall system offers efficiency and versatility which will create substantial savings for you and your customers by allowing the flexibility to custom design decorative fence walls at a fraction of the price as compared to traditional walls. Textures such as smooth, stucco, brick, and natural surfaces such as stone and sand may be combined with different styles for the customer's choice.

System Benefits
  • Higher profitability
  • Improved efficiency
  • More versatility
  • Better quality
  • Increased volume


Your forming systems may be mobilized to the jobsite for medium to larger projects and are capable of casting multiples, up to six per forming system, of the proprietary panel and column units. Each system is capable of casting a particular height of your choice with various heights available.

Efficiency
The StoneTree™ system requires less than half of the time to install. In other words, the StoneTree™ system reduces your labor force to less than half of what would otherwise be required to build a comparable masonry or precast fence wall.

Proprietary
The StoneTree™ product line starts with our patented integrated column and panel system. The design reduces the required labor for constructing a fence wall to less than half of all other masonry or precast wall systems. The system uses a rigid support design for supporting the fence wall thereby eliminating temporary bracing during installation and column grouting. We design the forming equipment to withstand high demands of the precast industry. To us, this means the best quality, highest efficiency and unlimited versatility. Our systems are designed to accept interchangeable form liners available in many architectural styles and textures for versatile appearances.

Stability and Safety

Stability and safety are very important items to consider when selecting a pre-cast wall system. Other precast fence wall systems use a grouted cell design whereby reinforcing extends from the footing into a hollow cell in the center of the column which is grouted after the fence wall is in place. The hollow cell design requires the walls to be braced until the final grouting is adequately cured. Our patented integrated column and panel unit securely surrounds a rigid I-beam embedded in the footing for a stable, safe working environment without bracing. AFTEC has incorporated safety methods and features throughout the manufacturing, handling and installation of the precast walls to make it the safest precast system in the industry.

Rated 5 based on 1 product reviews
Existing Projects using AFTEC's Systems.

Rated 5 based on 1 product reviews