Alert Reel Manufacturing is a leading manufacturer of premium quality retractable power cord reels, cord reels with lights, extension cord management, handheld task & trouble lighting, and other power distribution products. Our 130,000 square foot facility, headquartered in Hamburg, NY, is home to a variety of operational and manufacturing capabilities all right within our vertically integrated facility including:
Manufacturing
Metal Fabrication
Assembly
Distribution
Engineering
Sales and Customer Service
Cord Reels
Features
Reverse plug cord reel – ideal for onboard charging items such as battery powered e-bikes, scooters, golf carts
Uses include: powering mobile carts, integrated into larger equipment, charging power & lawn tools, charging electric utility carts
Indoor retractable extension cord reel
Black powder coated steel construction
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes black 5-20R grounded outlet
Includes hardware for wall or ceiling mounting
15 Amp resettable circuit breaker protected plug
Features
Reverse plug cord reel – ideal for onboard charging items such as battery powered e-bikes, scooters, golf carts
Uses include: powering mobile carts, integrated into larger equipment, charging power & lawn tools, charging electric utility carts
Indoor retractable extension cord reel
Black powder coated steel construction
Heavy duty, 30', black, 14/3 SJTOW oil resistant & cold weather flexible cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes one (1) illuminated clear, NEMA 5-15R grounded outlet
Includes hardware for wall or ceiling mounting
13 Amp resettable circuit breaker protected plug
cULus certification
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 36′, yellow 12/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Clear, illuminated 5-20R outlet
Power “ON" indicator light
Includes heavy-duty steel mounting bracket hardware for wall or ceiling mounting
20 Amp resettable circuit breaker built into outlet
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 40', yellow 12/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Tri tap power block with three grounded NEMA 5-15R outlets
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
15 Amp resettable circuit breaker built into tri tap
Power “ON" indicator light
Exact match to LG 3040 123 9
Features
Indoor retractable CAT6 data cable reel
Black powder coated steel construction
20', UL/CSA listed CAT6 cable
Cable pulls out of reel to desired length and locks; retracts with slight tug, providing built-in tangle-free cable storage
Includes one RJ45 modular plug on each end
Includes hardware for wall mounting with a 7.5″ to 9″ mounting bracket
Features
Indoor retractable extension cord reel
Black powder coated steel construction
Heavy duty, 20', black, 12/3 SJTOW oil resistant & cold weather flexible cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes four (4) NEMA 5-20R grounded outlets
Includes hardware for wall or ceiling mounting
15 Amp resettable circuit breaker protected plug
Note: if circuit breaker trips, remove overload and wait two minutes before resetting breaker by pushing reset button
Power “ON" indicator light
Features
Indoor retractable extension cord reel
Yellow powder coated steel construction
25', black, 16/3 SJTW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Three grounded NEMA 5-15R outlets
Includes hardware for wall or ceiling mounting
Resettable circuit breaker
Features
Indoor retractable constant tension cord reel
White powder coated steel construction
20', black, 18/2, SVT cord
Constant tension cord reel that supplies continuous power to a sensor – typically for movable doors or gates
Includes hardware for wall or ceiling mounting
Features
Indoor retractable extension cord reel
Black powder coated steel construction
Heavy duty, 30', yellow, 14/3 SJTW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Power block with three NEMA 5-15R grounded outlets
13 Amp resettable circuit breaker built into tri tap
Includes hardware for wall or ceiling mounting
Exact match to LD 230 143 9
Features
Indoor retractable extension cord reel
Yellow powder-coated steel construction
Heavy duty, 30', black, 16/3 SJTW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Power block with three NEMA 5-15R grounded outlets and built in resettable circuit breaker
Includes hardware for wall or ceiling mounting
Exact match to LD 2030 163 9
Features
Indoor retractable extension cord reel
White powder-coated steel construction
Heavy duty, 30', white, 16/3 SJTW cord
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Power block with three NEMA 5-15R grounded outlets and built-in resettable circuit breaker
Includes hardware for wall or ceiling mounting
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 50', yellow 14/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Tri tap power block with three grounded NEMA 5-15 outlets
Power “ON" indicator light
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
13 Amp resettable circuit breaker built into tri tap
Exact match to LG3050 143 9
Features
Indoor retractable extension cord reel
Yellow powder coated steel construction
30', black, 16/3 SJT cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes three NEMA 5-15R grounded outlets
Includes hardware for wall or ceiling mounting
Power “ON" indicator light
Features
Indoor retractable extension cord reel
Black powder coated steel construction
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes illuminated clear, 5-20R grounded outlet
Includes hardware for wall or ceiling mounting
15 Amp resettable circuit breaker protected plug
Power “ON" indicator light
Features
Indoor retractable extension cord reel
Yellow powder coated steel construction with blue carrying handle
Heavy duty, 25', black, 16/3 SJT cold weather flexible cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Four NEMA 5-15R grounded outlets
Resettable circuit breaker
Power “ON" indicator light
Convenient carry handle
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 75', yellow 14/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Tri tap – three NEMA 5-15 outlets with locking center outlet
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
10 Amp circuit breaker
Power “ON" indicator light
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 65', yellow 12/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Clear 5-20R plug
Power “ON" indicator light
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
15 Amp circuit breaker
Features
Indoor retractable extension cord reel with hospital grade outlets
Black thermoplastic construction; UL94V-0 rated and UV resistant rugged, sealed enclosure
Heavy duty 20', black 12/3 SJTOOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Dual duplex pendant box with four hospital grade NEMA 5-15R outlets
5' pigtail with lighted NEMA 5-15P male
Includes standard fixed and swivel wall and ceiling mounting brackets; other bracket/mounting options available
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
15 Amp resettable circuit breaker
cULus approved
Features
Indoor retractable extension cord reel
Black thermoplastic construction; UL94V-0 rated and UV resistant rugged, sealed enclosure
Heavy duty 20', black 12/3 SJTOOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Dual duplex pendant box with four NEMA 5-15R outlets
5' pigtail with lighted NEMA 5-15P male
Includes standard fixed and swivel wall and ceiling mounting brackets; other bracket/mounting options available
Powder coated stationary “L" mounting bracket with stainless steel fasteners
15 Amp resettable circuit breaker
cULus approved
Features
NEMA 3 Indoor/Outdoor retractable extension cord reel
Black thermoplastic construction; UL94V-0 rated and UV resistant rugged, sealed enclosure
Heavy duty 30', black 14/3 SJTOOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Watertight NEMA 5-15P connector
5' pigtail with lighted NEMA 5-15P
Includes standard fixed and swivel wall and ceiling mounting brackets; other bracket/mounting options available
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
13 Amp resettable circuit breaker
cULus approved
Features
Indoor retractable extension cord reel
White powder coated steel construction
30', black 16/3 SJT cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
One grounded NEMA 5-15R outlet
Includes hardware for wall or ceiling mounting
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 45', black 12/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Clear tandem 5-20R plug; 5-20P on pigtail end
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
20 Amp circuit breaker
Power “ON" indicator light
Features
NEMA 3 Indoor/Outdoor retractable extension cord reel
Black thermoplastic construction; UL94V-0 rated and UV resistant rugged, sealed enclosure
Heavy duty 20', black 12/3 SJTOOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Watertight NEMA 5-15P connector
5' pigtail with lighted NEMA 5-15P
Includes standard fixed and swivel wall and ceiling mounting brackets; other bracket/mounting options available
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
15 Amp resettable circuit breaker
cULus approved
Features
Indoor retractable extension cord reel
Black thermoplastic construction with carry handle
Heavy duty 65', yellow 12/3 SJTOW cord
Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
Quad tap – four NEMA 5-15 outlets
Includes heavy duty steel mounting bracket hardware for wall or ceiling mounting
15 Amp circuit breaker
Power “ON" indicator light
Exact match to LG3065 123 9Q
Cord Reels with Lights
Features
Indoor retractable extension cord reel with LED work light
LED – 1000 Lumens
Yellow powder coated steel reel construction
50', black, 18/2 SJT cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Folding swivel hook on light
Integrated magnet
Top protective bumper on light
Power “ON" indicator light
ETL listed
Features
Indoor retractable extension cord reel with LED work light
LED – 1500 Lumens
Black thermoplastic reel construction with carry handle
50', black, 14/3 SJTOW cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Guide rollers for easier retraction
On/Off switch and grounded outlet built into handle
Includes hardware for wall or ceiling mounting
Folding swivel hook on light
Integrated magnet
Top protective bumper on light
Power “ON" indicator light
Exact match to LG3050 143 10
ETL listed
Features
Indoor retractable extension cord reel with LED task light
LED – 800 Lumens
Black powder coated steel reel construction
30', black, 16/3 SJTW cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Hanging hook rotates 360°
Adjustable, removable magnet clip included
Power “ON" indicator light
ON/OFF switch and grounded outlet built into handle
ETL listed
Features
Indoor retractable extension cord reel with LED task light
LED – 500 Lumens
Yellow powder coated steel reel construction with black protective bumper
30', black, 18/2 STJ cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Adjustable, removable rotating magnet clip included
Dual hanging hooks rotate 360°
ETL listed
Features
Indoor retractable extension cord reel with LED work light
LED – 300 Lumens
Yellow thermoplastic reel construction
20', black, 18/2 SVT cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Hanging hook rotates 360°
Top and bottom protective bumpers on light
ON/OFF switch built into handle
Features
Indoor retractable extension cord reel with LED task light
LED – 1000 Lumens
Yellow powder coated steel reel construction
50', black, 18/2 SJT cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Dual hanging hooks rotate 360°
Adjustable, removable rotating magnet clip included
Top and bottom protective bumpers on light
ON/OFF switch built into handle
ETL listed
Features
Indoor retractable extension cord reel with LED work light
LED – 1500 Lumens
Black powder coated steel reel construction
30', black, 16/3 SJTOW cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Folding swivel hook on light
Integrated magnet
Top protective bumper on light
Over-molded rubber handle on light
Power “ON" indicator light
ETL listed
Features
Indoor retractable extension cord reel with incandescent work light
Yellow plastic reel construction
20', black, 13/3 SVT cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Hanging hook rotates 360°
Push through ON/OFF switch
Grounded metal bulb guard on light
7 Amp resettable circuit breaker
Note: if circuit breaker trips, remove overload and wait two minutes before resetting breaker by pushing reset button
Features
Indoor retractable extension cord reel with incandescent work light
Yellow powder-coated steel reel construction
50', black, 18/3 SVT cord
Light cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage
Includes hardware for wall or ceiling mounting
Hanging hook rotates 360°
Push through ON/OFF switch
Grounded outlet built into handle
7 Amp resettable circuit breaker
Note: if the circuit breaker trips, remove overload and wait two minutes before resetting breaker by pushing reset button
Cord Reel Power System
Features
Single Reel (5320T-SW), Single One-Gang Weather-tight box, NEMA 3 Reels
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder-coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
The Alert Outdoor Retractable Cord Reel Power System provides power to your unique job specification. This easy-to-assemble power system is designed to deliver power directly to your application, whether it be indoors or outdoors. Great for powering engine block heaters for fleets & buses, electric utility cart charging, electric pallet jack charging, equipment charging and more. The cord reel power system is designed to create a safer work environment keeping cords tangle-free and up off the ground.
Features
Dual Reel (5220T-S), Dual One-Gang Weather-tight boxes, NEMA 3 Enclosure
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
Features
Dual Reel (5330M-SW), Dual One-Gang Weather-tight boxes, NEMA 3 Reels
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
Features
Single Reel (5330M-SW), Single One-Gang Weather-tight box, NEMA 3 Reels
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder-coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
Features
Single Reel (5220T-S), Single One-Gang Weather-tight box, NEMA 3 Enclosure
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
Features
Dual Reel (5320T-SW), Dual One-Gang Weather-tight boxes, NEMA 3 Reels
Individual cord reels include ball stop and rachet to lock cable in place while in use
Cord pulls out of reel to desired length and locks; retracts with a slight tug on the cord, providing built-in tangle-free cord storage
Stationary “L" mounting bracket coated for outdoor exposure; powder-coated stainless steel fasteners
Assembly required; kit includes 42" pole, cord reels, hardware, electrical box, GFCI receptacle and reflective safety tape
Air Hose Reels
Features
Professional grade, single arm, spring driven reel on heavy duty metal base
White powder coated steel construction
50′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
3/8″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Features
Professional grade, dual arm, spring driven reel on heavy duty metal base
White powder coated steel construction
50′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
3/8″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Features
Professional grade, single arm, spring driven reel on heavy duty metal base
White powder coated steel construction
100′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
3/8″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Features
Professional grade, dual arm, spring driven reel on heavy duty metal base
White powder coated steel construction
50′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
1/2″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Features
Professional grade, dual arm, spring driven reel on heavy duty metal base
White powder coated steel construction
100′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
3/8″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Features
Professional grade, dual arm, spring driven reel on heavy duty metal base
White powder coated steel construction
100′ German engineered & manufactured all-weather flexible hybrid rubber hose (-40°F to 140°F)
1/2″ Hose Diameter (ID)
Industrial grade solid brass fittings
Includes hardware for wall, ceiling or vehicle mounting
Task, Work & Trouble Lights
Features
High-efficiency LEDs
Yellow, SOOW 16/3 cord
7200 Lumens
Adjustable hanging straps for quick and easy suspension
IP65 rated for damp & wet locations
Rugged, shock-absorbing construction; designed for outdoor use
Features
Rechargeable LED tilt light
Dimmer switch controls 70-700 Lumen output
Strong magnet & hook for hands-free use
Fully foldable light bar – rotates 180 Degrees
Rubberized handle
3.7v 2600 mAh Li-Ion battery
Top 120 lumen LED flash light
Water-resistant IP54
Battery level/charge status indicator lights
USB-C charging cable included
Features
LED – 1000 Lumens
15', 18/2 SJT cord
2 folding swivel hooks
Removable rotating magnet
Top and bottom protective bumpers
Finger grips
Features
LED – 1000 Lumens
15' 18/2 SJT cord
Integrated magnet
Folding swivel hook
Power “ON" indicator light
Top protective bumper
Features
LED – 500 Lumens
25', SJTW 18/2 cord
Magnet or hook mountable
Water resistant – IP65
Extremely durable with IK07 impact rating
Features
LED – 300 Lumens
12', 18/2 SVT cord
Hanging hook rotates 360°
Finger grips
Recessed ON/OFF switch
Top and bottom protective bumpers
Features
LED – 500 Lumens
25', SJTW 18/2 cord
Magnet or hook mountable
Water resistant – IP65
Extremely durable with IK07 impact rating
Features
LED – 300 Lumens
12', 18/2 SVT cord
Hanging hook rotates 360°
Finger grips
Recessed ON/OFF switch
Top and bottom protective bumpers
Features
LED – 440 Lumens
8', 22/2 SPT2 cord
18″ flexible arms that direct light
Heavy non-tipping base with built-in storage tray and magnet
Mounts to 3/8″ fly tying vice post
Bench clamp accommodates up to 2 3/4″ thick surfaces
Features
LED – 220 Lumens
8', 22/2 SPT2 cord
18″ flexible arms that direct light and magnification
Heavy non-tipping base with built-in storage tray and magnet
Mounts to 3/8″ fly tying vice post
Bench clamp accommodates up to 2.75″ thick surfaces
Features
LED – 600 Lumens
15', 18/2 SJT cord
Integrated magnet
Folding swivel hook
Over molded comfort rubber handle
Features
Temporary, portable LED string lights
LED – 6000 Lumens (total)
5 lamps at 10' intervals
50', 18/2 SJTW cord
Anti-glare lens and protective lamp guard
Metal carabineer
Linkable up to 8 strings
Water-resistant IP65
Features
LED – 800 Lumens
15', 16/3 SJT cord
Adjustable/removable magnetic mount rotates 180°
Folding hanging hook swivels 360°
Grounded outlet built into handle with power “ON" indicator light
ON/OFF switch
Features
Rechargeable motion light
LED – 250 lumens on high; 125 lumens on low
Motion-activated or manual settings
Magnets for mounting
Metal mounting plate included
Operates on rechargeable Li-Ion battery
Charges with micro USB cable (included)
Up to 10 hours of operation on a charge
Features
Portable twin LED flood lights
LED – 10,000 Lumens (total)
6', 18/3 SJTW cord
5000K color temperature, CRI >80
Powder coated cast aluminum housing
Tempered glass lens
Water-resistant IP54
Lightweight, ultra-thin design
Independent ON/OFF switches
56″ Tripod
Features
Portable twin LED flood lights
LED – 14,000 Lumens (total)
6', 18/3 SJTW cord
5150K color temperature, CRI 81.5
Powder-coated cast aluminum housing
Tempered glass lens
Water-resistant IP54
Lightweight, ultra-thin design
Independent ON/OFF switches
56″ tripod
Features
LED rechargeable hood light
LED – 2400 Lumens
2 detachable lights with dual brightness levels 1200/600 lumens
Bracket expands to 78″ and folds in half for storage
Lights can be used without the hood bracket
Lights rotate and tilt
Light base has 2 magnets
IP54 Water-resistant
3.7V 4400mAh Li-Ion battery (each lamp)
Lights can be used to charge other devices via USB port
Up to 7 hour run time on low and 3 hours on high
Charge status indicator lights
Cushioned metal clamp
Includes USB-C Y-Cable and USB wall plug
Features
Incandescent light
25', 16/3 SJT cord
Metal grounded swing-open bulb guard with hanging hook
NEMA 5-15R grounded outlet built into handle
Max 100 watt lamp rating
Features
For Incandescent bulbs
50', Heavy duty 14/3 SJTW cold weather flexible cord
Premium Grade wrap around heat resistant metal bulb guard
Hanging hook rotates 360°
Grounded outlet and On/Off switch built into handle
12 Amp circuit breaker built into handle
Max 100 watt lamp rating
Features
Incandescent light
50', 16/3 SJT cord
Metal grounded swing-open bulb guard with hanging hook
NEMA 5-15R grounded outlet built into handle
Max 100 watt lamp rating
Features
For Incandescent bulbs
50', Heavy duty 14/3 SJTW cold weather flexible cord
Premium Grade wrap around heat resistant metal bulb guard
Hanging hook rotates 360°
Grounded outlet and On/Off switch built into handle
12 Amp circuit breaker built into handle
Max 100 watt lamp rating
Extension Cord Management
Features
Heavy duty contractor grade plastic manual wind-up cord reel
Stores up to 125' of 14/3 cord and 150' of 16/3 cord
Cord not included
May be wall mounted or carried to the job
Wall mount brackets included
Foldable wind-up crank handle
Suitable for use with rope, air hose, dock lines, or ski ropes
Perfect for contractors, homeowners, RV owners, mechanics, and service technicians
Features
Heavy duty portable power wind-up cord reel
Holds 100' 12/3 or 10/3 cord
Cord not included
Four, NEMA 5-20R receptacles
Accepts 15 Amp, NEMA 5-15P or 20 Amp, NEMA 5-20P plugs
Built in 15 Amp resettable circuit breaker
Illuminated power “ON" indicator
Super strong steel tubular construction
Heavy gauge steel flanges
Ergonomic non-conductive carry handle
Supplied 6″ cord connection easily attaches to any extension cord
Wire guide included
Adjustable clutch nut to adjust reel friction
Exact match to LH3100
Features
Heavy-duty portable power wind-up cord reel
Holds 100' 12/3 cord
Cord not included
Four, NEMA 5-15R receptacles
Built-in 15 Amp resettable circuit breaker
Illuminated power “ON" indicator
Super strong steel tubular construction
Heavy gauge steel flanges
Ergonomic non-conductive carry handle
Supplied 6″ cord connection easily attaches to any extension cord
Wire guide included
Adjustable clutch nut to adjust reel friction
Features
Heavy-duty portable wind-up cord reel
Holds 100' 12/3 cord
Cord not included
Super strong steel tubular construction
Heavy gauge steel flanges
Suitable for cable, wire, rope, tubing or hose
Ergonomic non-conductive carry handle
Wire guide included
Adjustable clutch nut to adjust reel friction
Portable GFCI
Features
Portable ground fault circuit interrupter
6', 12/3 SJTW cold weather flexible cord
2 grounded outlets
Circuit breaker protected
Detects electrical leakage which could result in electrical shock
Shuts off power instantly if detected
Meets OSHA requirements for electrical protection in the workplace
Extension Cords
Features
100', SJTW 14/3 cold weather flexible cord
Single NEMA 5-15R grounded outlet
Molded on plug and connector
Features
25', SJTW 14/3 cold weather flexible cord
Single NEMA 5-15R grounded outlet
Molded on plug and connector
Features
50', SJTW 14/3 cold weather flexible cord
Single NEMA 5-15R grounded outlet
Molded on plug and connector
Features
Triple outlet with resettable circuit breaker
50', SJTW 14/3 cold weather flexible cord
Three NEMA 5-15C outlets
Overload-protected triple 15 Amp outlets
Features
Triple outlet with resettable circuit breaker
6', SJTW 14/3 cold weather flexible cord
Three NEMA 5-15C outlets
Overload-protected triple 15 Amp outlets
Custom Solutions
We can partner with you to power ahead in today's modern – and competitive – business world. Alert develops, manufactures and markets power distribution products for a wide range of customers that are designed to be either standalone units or a key component integrated into other equipment. Our power products can be found on tool carts, garage cabinets, A/V carts, office desks, work tabletops and more. We have successfully worked with our customers for decades to develop a wide array of custom and private label power products for a variety of commercial applications.
Whether you are looking for a custom power strip containing outlets, USBs, network cabling or you a GFCI solution, we can help. We have tackled seamlessly integrated solutions that included single and double sided power strip applications, multi-outlet setups and more – all engineered to work within your specifications. Perhaps you need to upgrade or re-engineer an existing power product for maximum performance, efficiency or to meet customer demand – we can help you do that too.
Alert has the power to help you create reliable solutions for your specific power distribution application. Let us help you create an optimum power solution for your current & evolving needs. Contact us to get started.
Sometimes a project's requirements demand specific and complex design solutions. Customization can give you the ability to meet those requirements. For years we have successfully worked with our customers to develop a wide array of custom and private label products for all different kinds of markets. Creating customizable, scalable projects is our specialty and we have the infrastructure to get it done. Our engineers will collaborate with your team from concept through project completion and provide the specialty reel or mounting accessory you need.
We can help create the solution to make your vision a reality.
If you are looking for a unique, private label cord reel or find that a standard cord reel does not work for your application we have solutions for you. Contact us to get started.
Every lighting project has unique specifications and we understand you don't always have engineers or electricians available to you – that's why we offer our team to you. With a range of capabilities and equipment on-site, we can design a quality lighting option (or two!) that you can integrate easily into your application or use as a stand-alone product that bears your name and brand.
If you have a custom lighting idea and you need a manufacturing partner to help develop and deliver it, our team can help make that happen. Between our engineering, manufacturing and assembly capabilities we can help you and your brand stand out from the competition.
Blog
Bigger doesn't always mean better. Sometimes, certain equipment used for work should remain small. Retractable extension cords, for example, can sometimes offer greater versatility in specific circumstances when small. Small retractable cord reels can provide more flexibility for specific applications than larger ones.
Regardless of the industry, off-the-shelf products won't always meet a project's requirements. Some jobs require more specialized design solutions. Alert Reel Manufacturing can create a custom cord reel for these types of tasks. Retractable extension cords attached to customized reels can provide capabilities beyond a standard cord reel. Retractable cord reels tailored toward specific tasks can often prove a more useful tool for our customers.
