Rated 5 based on 1 product reviews
Alert Reel Manufacturing

Retractable Power Cord Reels, Task Lighting

CONTACT INFO
2 Staub Dr.
Hamburg, NY 14075
Phone: 716-648-1048
EMAIL
Request for informationAlert Reel Manufacturing Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

Features

  • Indoor retractable extension cord reel

  • White powder coated steel construction

  • 30', black 16/3 SJT cord

  • Cord pulls out of reel to desired length and locks; retracts with slight tug on cord, providing built-in tangle-free cord storage

  • One grounded NEMA 5-15R outlet

  • Includes hardware for wall or ceiling mounting

- Hide Gallery
Professional Grade Retractable Cord Reel, 30' 16/3 SJT, Single Grounded Outlet
Videos for Professional Grade Retractable Cord Reel, 30' 16/3 SJT, Single Grounded Outlet - ProReel
Alert Reel Manufacturing video of Alert Reel Manufacturing - Our Capabilities and Equipment
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of Alert Reel Manufacturing - Our Product Lines - Retractable Cord Reels, Air Hose Reels, Task Lighting
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of Custom Built Power Strips - Outlets, USB, Network Cabling - Alert
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of Custom Power, Lighting and Cord Reel Solutions - Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of Custom Task & Work Lighting Solutions - Alert
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of Custom-Built Cord Reels - Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProLite Professional Grade LED 800 Lumen Task Light - Alert LES3215G - Unboxing &; Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProLite Professional Grade LED, 1500 Lumen Task Light - Alert KTM3315G - Unboxing & Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel 25ft Retractable Cord Reel with Tri Tap Outlets - Alert 3225ATC - Unboxing & Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel 30ft Retractable Cord Reel with LED Task Light - Alert 5030AS - Unboxing & Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel 50ft Retractable Cord Reel - Alert 8150MP - Unboxing & Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel Industrial Dual Arm Air Hose Reel - 100ft Hose - Alert HTV9-A40U | Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel Retractable Air Hose Reels | Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel Retractable Cord Reels - Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of ProReel Retractable Cord Reels with Lights - Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of WrapNCarry Extension Cord Management Products - Alert Reel Manufacturing
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information
Alert Reel Manufacturing video of WrapNCarry Heavy Duty Professional Cord Storage Reel - Alert 7000WR - Unboxing & Features
2025-03-20T00:00:00+00:00Z
(Alert Reel Manufacturing)request for information