a. 100% FSC Certified.b. SOURCE - Western PA Northern Appalachian White Oakc. CUT - Mix Grain- plain sawn & high percentage of R&Qd. GRADE -Millrune. WIDTHS - 3 - 12"f. Lengths 12"-7' avg. 42" & 7'-12' i. Custom lengths by request ii.Milling matches with both lengths so you can mixg. Thickness: Solid 3/4"h. Styles: Strip, Herringbone, Chevron, Random width, Wide Planki. Edge: Square Edge, Micro bevel, hand crafted edgej. Milling: Tongue & Groove and End Matched.k. Surface: unfinished, hand scraped, wire brush, circle sawn.
Rated 5 based on
1 product reviews