ALUCOBOND® Plus  

As the original aluminum composite material, ALUCOBOND® Plus has been developed exclusively to allow architects and designers to meet the fire performance requirements of today's building standards while using ACM as the material of choice. Consisting of two sheets of smooth 0.020” aluminum thermo-bonded to a solid, fire retardant core.


ALUCOBOND® Plus is one component of the assembly that meets the requirements of fire classifications while offering the proven product properties such as flatness, form-ability, durability and ease of fabrication.


ALUCOBOND® is the global brand leader of ACM, earning its reputation through consistent performance and service excellence.


Rated 5 based on 1 product reviews

ALUCOBOND® Projects  

The versatile characteristics of ALUCOBOND® Plus provide for a plethora of applications such as exterior and interior cladding, column covers, canopies, soffits and even signage, allowing architects to offer inspiring, creative, and innovative designs while meeting the standards of sustainable planning. It is used as cladding applications for a wide variety of buildings such as hospitals, convention centers/public venues, office buildings &corporate headquarters, airports, and hotels.

Rated 5 based on 1 product reviews

Colors & Surfaces  

The Classic Palette represents the most popular ALUCOBOND® colors. All are stocked in ALUCOBOND® Plus 4mm thickness, in various standard sizes, with afire retardant core. These colors are also available in ALUCOBOND® Axcent -0.040” flat aluminum sheet with no core. When specifying micas and metallics, panel directionality must be considered for estimating, fabricating, and installation.


Rated 5 based on 1 product reviews

The Inspirational Palette represents a selection of custom colors and finishes designed to inspire creativity. These finishes are not stocked inventory items,therefore lead times, custom colors fees, and minimum order quantities apply.When specifying micas and metallics, panel directionality must be considered for estimating, fabricating, and installation.

Rated 5 based on 1 product reviews
Ask your salesperson about our five Class 1 anodized colors. Panel samples (approximately 5" x 7") are available by request. When specifying anodized, panel directionality must be considered for estimating, fabricating and erection. It is advisable to order all panels at one time for best results.
Rated 5 based on 1 product reviews

ALUCOBOND® Plus Spectra colors are transitional finishes which celebrate the natural color shifts that occur in materials that affect every day life; the subtle nuances and color contrasts found readily in nature, the glowing luster and sheen in modern metals, and the color shifts found in luxury goods. Color adds fascination to the world; ALUCOBOND® Plus Spectra colors add fascination to architectural design.

Rated 5 based on 1 product reviews

ALUCOBOND® Plus naturAL Series mimic the beauty of real surfaces, patterns & textures found in nature to enhance the design of your architectural project.These colors amplify the inherent beauty and character of natural elements like wood, stone, and metal in an effort to unite building with nature. When specifying a naturAL finish, panel directionality must be considered for estimating, fabricating, and installation. It is advisable to order all panels at onetime for best results, as finishes may vary slightly from batch to batch. Colors area digital representation - please request a physical sample for true color match.


Rated 5 based on 1 product reviews

Finish Systems  

  • Ideal for architectural applications
  • Suited for normal environments
  • Contains 70% Kynar 500® or Hylar 500® resins
  • Meets or exceeds the performance requirements of AAMA 620
Rated 5 based on 1 product reviews
  • Ideal for architectural applications
  • Provides metallic look without use of alumninum flakes
  • Durable color coat contains mica/pearlescent pigments
  • Contains 70% Kynar 500® resin
  • Meets or exceeds the performance requirements of AAMA 620


Rated 5 based on 1 product reviews
  • Ideal for architectural applications
  • Suited for normal and aggressive environments
  • Offers exotic colors as well as bright metallics using aluminum flakes
  • Protective clear coat offers increased graffiti resistance
  • Contains 70% Kynar 500® or Hylar 5000® resins
  • Meets or exceeds the performance requirements of AAMA 620
  • Available at a moderate premium over PVDF - 2 coat
  • Contains Lumiflon® resin


Rated 5 based on 1 product reviews
  • Ideal for corporate identity applications and image programs
  • Provides bright, vivid colors
  • Attains higher gloss levels
  • Meets or exceeds the performance requirements of AAMA 620
  • Available at a moderate premium over PVDF - 2 or 3 coats


Rated 5 based on 1 product reviews

Attachment Methods  

We proudly partner with the most trusted, proven fabricators and installers in the metal wall panel industry. These experts will transform Alucobond Material into the cladding system best suited for your design and application. The systems illustrated here are representative of typical attachment methods.


Rated 5 based on 1 product reviews

Case Histories  

Rated 5 based on 1 product reviews

Gallery  

Rated 5 based on 1 product reviews

Sustainability  

High-profile Green Buildings with ALUCOBOND Material.

Rated 5 based on 1 product reviews