X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
American Fiber Cement Corp.
Reinforced Cement Building Products
CONTACT INFO
6901 S. Pierce St. Suite 180
Littleton
, CO
80128
Toll Free:
800-688-8677
Phone:
303-978-1199
www.americanfibercement.com
Would you like to see hosted content from American Fiber Cement Corp.?
EMAIL
Request for information
American Fiber Cement Corp.
Contact Us / RFI
Products similar to American Fiber Cement Corp.
Armatherm™ 500 Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
CL 300® Thermally Isolated Adjustable Cladding Support System
CLADIATOR
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
Armatherm™ FRR Structural Thermal Break Material
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
2.0" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
3.25" ISO Clip
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
4.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
7.75" CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ISO CLIP
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
AXIOM Aluminum Plate Wall System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
NEW - Fiber Cement Cladding Sheets
Cement Board Fabricators
CAD
BIM
SPECS
CATALOGS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
ArmaGirt™ Z Girts Structural Thermal Break
Armatherm
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
SLOTTED-Z™ with ROCKETStick™
CLADIATOR
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
WEBINARS
Rated
5
based on
1
product reviews
STX CERAMIC Rainscreen Ceramic
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
ACCUMET Panel System
Northern Facades - ISOclip
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
DATASHEETS
Rated
5
based on
1
product reviews
Hardie® Panel Siding
James Hardie Building Products, Inc.
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to Reinforced Cement Building Products
[07] Thermal and Moisture Protection
07 05 43 Cladding Support Systems
07 27 00 Air Barriers
07 40 00 Roofing and Siding Panels
07 41 33 Plastic Roof Panels
07 41 43 Composite Roof Panels
07 42 00 Wall Panels
07 42 33 Plastic Wall Panels
07 42 43 Composite Wall Panels
07 44 00 Faced Panels
07 44 53 Glass-Fiber-Reinforced Cementitious Panels
07 44 56 Mineral-Fiber-Reinforced Cementitious Panels
07 44 63 Fabricated Faced Panel Assemblies
07 46 00 Siding
07 46 46 Fiber-Cement Siding
[09] Finishes
09 28 13 Cementitious Backing Boards
[12] Furnishings
12 36 00 Countertops
12 36 13 Concrete Countertops
Building manufacturing products related to American Fiber Cement Corp.
All data & files
MITTEN Building Products
CanExel Siding
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
All data & files
Wolf Home Products
Wolf Portrait™ High-Density Cellular™ Siding
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Kingspan Insulation LLC
Residing Board
- GreenGuard XPS
Rated
5
based on
1
product reviews
SPECS
All data & files
Armatherm
Armatherm™ FRR Structural Thermal Break Material
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Everlast Metals
Concealed Fastened Metal Wall Panel
- FL-850
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Humboldt Sawmill
Clear Redwood Fingerjoint Primed Shiplap and Trim
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
LEED
All data & files
Citadel Architectural Products, Inc.
Sanitary Wall & Ceiling Panels
- EnviroGuard™ GYP
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
All data & files
Nantucket Beadboard Co., Inc. (The)
Standard Bead Strip
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Metl-Span
Insulated Metal CF Striated Wall Panel
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
LEED