Northern Facades - ISOclip

Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems

CONTACT INFO
EMAIL
Request for informationNorthern Facades - ISOclip Contact Us / RFI
SOCIAL
YouTube icon
LinkedIn icon

The ISO Clip  is a high-performance thermal isolation mounting clip designed for use in exterior wall assemblies, particularly in rainscreen systems. 

Function and Purpose

  • Reduces Thermal Bridging: The ISO Clip creates a thermal break between the interior and exterior of a building, significantly reducing heat transfer through the wall assembly. This improves the effective R-value of the insulation.  

  • Versatile Installation: Compatible with various substrates including concrete, steel studs, wood, and concrete block.  

  • Flexible Design: One clip fits various insulation thicknesses and wall depths—no need for shims or multiple clip sizes.  

  • Orientation Versatility: Supports both vertical and horizontal sub-girts when installed in the same direction.  



ISO Clip Calculator:

  • A digital tool that helps balance wind load and thermal performance by guiding users through over 90,000 tested combinations of wall assemblies, cladding types, and clip spacings, engineered by Morrison Hershfield for optimal performance and cost-efficiency." 



ISO CLIP Calculator

Rated 5 based on 1 product reviews

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The clip accommodates a variety of insulation thickness or wall depths, eliminating the need for shims and can accommodate insulation from 2" - 3.5". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 2.0″ Technical Data Sheet

Rated 5 based on 1 product reviews

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The clip accommodates a variety of insulation thickness or wall depths, eliminating the need for shims and can accommodate insulation from 4" - 6". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 3.25″ Technical Data Sheet

Rated 5 based on 1 product reviews

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The 4.75" clip with built in adjustment eliminates the need for shims and can accommodate insulation from 5" - 8". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 4.75″ Technical Data Sheet

Rated 5 based on 1 product reviews

ISO Clip significantly reduces thermal bridging within external rain screen assemblies improving insulation effective-R values while providing flexibility for facade design. It is a key building component that helps to achieve thermally efficient building envelopes without compromising on design intent of the project, essential for energy conservation and our shared sustainable future.

Technical Information:
The ISO Clip creates a thermal break separating the interior of the building from the exterior. Its unique design features reduce thermal transfer through the building envelope. The 7.75" clip with built in adjustment eliminates the need for shims and can accommodate insulation from 8" - 10". It is engineered to perform on all substrates including concrete, concrete block, steel studs or wood.

ISO Clip 7.75" Technical Data Sheet

Rated 5 based on 1 product reviews