Armortex® Bullet Resistant doors and frames provide the very highest protection while accommodating all door and glazing styles and sizes. Prehung with a heavy-duty continuous hinge, Armortex® bullet resistant doors are available in any configuration. Wood doors are available in protection levels UL 1-8. Hollow metal doors are available in protection levels UL 1-8 including armor piercing and .50 caliber.
Armortex® is the original manufacturer of UL Listed Bullet Resistant Fiberglass Panels. This material is manufactured using a woven roving ballistic grade cloth we manufacture in-house. The cloth is mechanically injected with resin and placed in a hydraulic hot press, then pressed into flat rigid panels that come in 3² and 4' widths and 8', 9' and 10' lengths. By using an anti-ballistic grade fiber in our panels, we can maximize our ballistic performance by consistently achieving a uniform resin to fiber ratio. This allows the proper ply delamination to encapture projectiles.