Energy Star Rated
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curb Required)
Our Venting Glass Curb Mount Skylights are perfect for any residential application. Energy Star rated and built entirely from North American sourced, high-grade materials, this skylight is designed and built for long-term usage with maximum energy savings. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. This model is ideal for sloped roofs but can be used with flat roofing systems as well (recommend a minimal sloped curb for flat roofs). Artistic Skylight® offers the widest range of customization with multiple frame finishes, glass upgrades, and standard and custom sizes available for this model. Also available are different operator choices to suit your budget and house.
Ideal For Flat Roofs
Our Circular Dome Curb Mount Skylight is not only highly effective but extremely aesthetically pleasing. It is perfect for any residential or commercial application looking to add a striking feature to their design. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 3" (76mm) curbs, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs due to the curved shape of its acrylic lenses. Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Ideal For Sloped Roofs
Ideal For Flat Roofs
The Model C skylight carries over all the benefits of the model CCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Circular Dome Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Ideal For Interior Wall Mounting
Ideal For Exterior Wall Mounting
Our Circular Dome Wall Mounted Skylight is designed to be mounted vertically to an exterior or interior wall. Its circular shape makes this model extremely aesthetically pleasing and contributing to any modern home or building design. Constructed of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting within the window cavity, dual-layer UV-stabilized acrylic circular dome lenses, and heavy-duty aluminum cap frames.
Ideal For Flat Roofs
Our Pyramid Curb Mount Skylight (Thermoformed Acrylic) is perfect for any residential application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of a PVC curb frame designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic pyramid-shaped lenses, and heavy-duty aluminum cap frames. This model is ideal for flat roofs and adds a striking aesthetic to its overall design due to the pyramid shape of its acrylic lenses. This skylight is available in both a Point-style and Ridge-Style pyramid (dependent on size combination). Artistic Skylight® offers the widest range of customization with multiple frame finishes, acrylic upgrades, and standard and custom sizes available for this model.
Ideal For Flat Roofs
The P-CL model skylight carries over all the benefits of the model P-PVCCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Pyramid Curb Mount Skylight (Thermoformed Acrylic) and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Ideal For Flat Roofs
Access For Hard-To-Reach Roofs
The HL-CL-FF model skylight carries over all the benefits of the model HL-FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the E-GRESS Roof Hatch Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Ideal For Flat Roofs
The CL-FF model skylight carries over all the benefits of the model FF skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Frost-Free Commercial Curb Mount Skylight and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning its designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
Ideal For Flat Roofs
The CL model skylight carries over all the benefits of the model PVCCM or G-PVCCM skylight, with the added benefit of a prefabricated all-aluminum, fully insulated curb. This curb ships directly mounted to the Dome and is easily installed to the building/home's roof deck. The entire assembly is built entirely from North American sourced, high-grade materials, meaning it's designed and built to withstand the harshest climates. This product is ideal to quickly fast track skylight installation as it eliminates the need to construct the curb structures on-site.
NAFS-17 Tested
Ideal For Flat Roofs
Our Frost-Free Commercial Dome Curb Mount Skylight has been designed specifically for any commercial, institutional, or industrial application. This skylight is perfect for any flat or sloped roof application. Built entirely from North American sourced, high-grade materials, and tested to the highest NAFS-17 industry standards this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC thermal break profile designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual-layer UV-stabilized acrylic dome lenses, and heavy-duty aluminum cap frames. Its rugged all-aluminum curb frame construction makes it ideal for tough job site conditions and added longevity.
Ideal for sloped roofs
Ideal For Flat Roofs (sloped curbs required)
Our Frost-Free Commercial Glass Curb Mount Skylight has been designed specifically for any commercial, institutional, or industrial application. This skylight is perfect for any flat (recommended slope curb) or sloped roof application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 1 ½" (38mm) curbs (can be modified to suit 3" curbs), dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames.
Ideal For Flat Roofs
The R-FF model skylight carries over all the benefits of the model FF skylight, with the added benefit of a corrosion-resistant latching system so that these skylights can be readily removed as many times as required. The latching system included with the Removable Frost-Free Commercial Curb Mount Skylight can also easily accept most padlocks for added security.
NAFS-17 Tested
Ideal For Flat Roofs
Our Architectural Glass Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. The uniqueness of this product comes from Artistic Skylight's modular manufacturing techniques. Regardless of the length required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), high-performance glazing such as laminated or reflective mirror glass and can be built to suit any custom sizes.
NAFS-17 Tested
Ideal For Flat Roofs
Our Architectural Glass Pyramid Skylights are designed for adding luxury, elegance, and excitement to any residential or institutional/commercial project. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand harsh climates and high structural loads. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. This skylight consists of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames. However, this product can be completely customized to suit any project design. Some customization options include custom painted interior and exterior framing (can be multiple colours), high-performance glazing such as laminated or reflective mirror glass and can be built to suit any custom sizes.
NAFS-17 Tested
Ideal For Flat Roofs
Our Acrylic Barrel Vault Continuous Skylight with Dome Ends is an economical choice for any large spanning curb applications. It provides an exceptional architectural look at a budgetary price. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Ideal For Flat Roofs
Our Clustered Dome Skylight is one of our most versatile products in terms of configuration. Multiple skylight banks are ganged together in rows and columns to form what is known as a cluster. These clusters of skylights are connected with a central pressure plate system that allows for multiple dome sections to cover a large span of open roof area. Generally, this model is formatted in an even number of rows to columns but is also extremely versatile and can be configured to any pattern. Regardless of the shape and size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.
Ideal for Flat Roofs (Leaned to Wall)
Our Continuous Glass Lean-To skylights are designed for adding luxury, elegance and an exciting modern edge to any residential or institutional/commercial project. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, these skylights are designed and built to withstand harsh climates and high structural loads. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames to complete the assembly.
Ideal for Flat Roofs (Leaned to Wall)
Our Continuous Lean-To Multiwall skylights are designed for adding luxury, elegance and an exciting modern edge to any residential or institutional/commercial project. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Because of its Polycarbonate Multiwall glazing, this product provides an excellent weight to strength ratio making it ideal in applications that are atypical or difficult to complete with glass glazing. Built entirely from North American sourced, high-grade materials, these skylights are designed and built to withstand harsh climates and high structural loads. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, high strength Polycarbonate Multiwall glazing, and heavy-duty aluminum cap frames.
NAFS-17 Tested
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curbs)
Our Frost-Free Glass Curb Mount Butted Skylight offers an exceptional balance between an ultra-luxury aesthetic and an economical price point. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. This product has been tested to the highest NAFS-17 industry standards making it the first of its kind. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual tempered glass glazing with Low-E coating and Argon gas, and heavy-duty aluminum cap frames to complete the assembly.
Ideal For Sloped Roofs
Ideal For Flat Roofs (Sloped Curbs)
Our Frost-Free Dome Curb Mount Butted Skylight offers an exceptionally economical solution. Due to its simplistic design, this skylight is not only extremely effective for applications that require large continuous openings to be covered, but it also offers a modern design to fit any new or upgraded home application. Built entirely from North American sourced, high-grade materials, this skylight is designed and built to withstand the harshest climates. Regardless of the size required, this model skylight can be shipped in modular sections to site and reassembled in only a few hours if required. Generally, this model is formatted in a linear formation but is also extremely versatile and can be configured to any pattern such as a “T" or “L" shape. It is comprised of an all-aluminum curb frame that has been sealed with a PVC Frost-Free thermal break profile designed for mounting on 3" (76mm) wide curbs, dual-layer UV-stabilized acrylic lenses, and heavy-duty aluminum cap frames to complete the assembly.