CONTACT INFO
900 Clary Connector
Eastanollee, GA 30538
Phone: 706-827-2700
Would you like to see hosted content from ASI Global Partitions?
EMAIL
Request for informationASI Global Partitions Contact Us / RFI

ASI Global Partitions  

Provide high-tech quality at an economical price.
Rated 5 based on 1 product reviews
Are virtually indestructible and retain their gleaming beauty indefinitely.
Rated 5 based on 1 product reviews
Are the ideal choice for high-traffic public facilities, parks and schools.
Rated 5 based on 1 product reviews
True to its name, color-thru is made with surface color through and through, to help resist damage; and even discourage vandalism and abuse.
Rated 5 based on 1 product reviews
ASI Global Partitions black-core phenolic partitions are the material of choice where durability and strength are required.
Rated 5 based on 1 product reviews
Provide a superior combination of economy and design flexibility.
Rated 5 based on 1 product reviews
A marriage of simplicity and functionality creates a collection that has ASI's exclusive Ultimate Privacy at its heart. Zero sightline doors and pilasters meet in a flush finish with routed, overlapping closures for guaranteed privacy.
Rated 5 based on 1 product reviews
This visually appealing collection is ideal for the most aesthetically demanding applications. The signature stainless steel top rail provides structural stability and style, while the corners and door panels are perfectly rounded for a refined and elegant appearance. And the self-closing doors create a clean look throughout the bathroom even when unoccupied. Elegant hardware and adjustable pedestals seamlessly complete the look. If you're looking for strength, comfort, beauty and durability, the Elegance collection has it all.
Rated 5 based on 1 product reviews
Our child friendly partitions are engineered to offer the best and safest features. Door and panel heights are sized to be more appropriate for children, and doors are finished at the top in a semi-circle for a playful look and feel. For safety, doors have only fixed knobs, so caretakers have access to the partitions.
Rated 5 based on 1 product reviews

ASI Global Mounting Styles  

Clean lines, modern appearance, and solidly braced for new construction or modernization independent of floor condition. The unique pilaster construction, combines with anti-grip headrail bracing for structural rigidity. Can be used with light weight concrete or wood floors.
Rated 5 based on 1 product reviews
Open design at the floor means easy access for better maintenance and reduced operating cost. Goes hand-in-hand with wall-hung fixtures for full floor accessibility. Proper installation requires attachment to structural ceiling support.
Rated 5 based on 1 product reviews
Perfect for low-ceiling washrooms. Sleek line across top of partitions adds a modern accent. Design and construction ensures easy installation. For concrete floors only, this style requires 2" minimum penetration into floor. Junior Height sizes are available.
Rated 5 based on 1 product reviews
This construction style is extremely stable and durable and is recommended for busy washrooms where abusive treatment is prevalent and vandal resistance is critical. Requires concrete floor and structural ceiling supports.
Rated 5 based on 1 product reviews

ASI GLOBAL Shower Dividers and Dressing Booths  

ASI Global Partitions Shower Dividers and Dressing Booths are strong and durable to hold up in public shower areas. GLOBAL offers materials that resist penetration by water, steam, mildew, odors and soap. The clean, modern design is attractive as well.

ASI Global Partitions Dressing Booths enhance shower installations - available with door or curtain options. Choose from solid plastic, phenolic, stainless steel or powder coated steel materials.
Rated 5 based on 1 product reviews

ASI GLOBAL Privacy and Urinal Screens  

ASI Global Partitions Privacy and Urinal Screens are available in three, easy to maintain mounting configurations and are offered in six materials: polymer, plastic laminate, phenolic-black core, phenolic-color-thru, stainless steel and powder coated. Construction styles include wall hung, floor anchored and post-to-ceiling screens.


ULTIMATE PRIVACY™

Ultimate Privacy™ designs are available in Stainless Steel, Powder Coated Steel, Phenolic, and Solid Plastic materials. Doors and panels up to 72″, plus our No-Sight System - continuous strike keeper and continuous hinge side filler that eliminates sightlines into the compartment - guarantee privacy. You don't need to build private rooms to achieve Ultimate Privacy™.


ALPACO CLASSIC

Zero sightlines, doors and pilasters that meet in a flush finish rebated closure all ensure guaranteed privacy. Style and stability have not been sacrificed in this collection, with robust octagonal head rails.


ALPACO ELEGANCE

The signature top rail provides structural stability and style. If you're looking for strength, comfort, aesthetics and durability, the Elegance collection has it all. 



Rated 5 based on 1 product reviews

Reference Library  

ASI Global Partitions offers replacement hardware for doors, panels, pilasters and urinal screens for all of its product lines.
Rated 5 based on 1 product reviews
This document provides results from an independent fire test laboratory on Global Partitions' toilet partitions materials.
Rated 5 based on 1 product reviews
LEED Certification
Rated 5 based on 1 product reviews

ASI Global Partitions warrants that its products will be free of defects in material or workmanship under normal usage from the date of invoice for a period as stated below.


  • Powder Coated Steel: Three (3) years against chipping, flaking, cracking or discoloration
  • Stainless Steel: Five (5) years against corrosion or discoloration
  • Moisture Guard™ Plastic Laminate: Five (5) years against discoloration or delamination
  • Legacy Plastic Laminate: Two (2) years against discoloration or delamination
  • Black Core/Color-Thru Phenolic: Twenty-five (25) years against delamination, breakage or corrosion
  • Solid Plastic (HDPE): Twenty-five (25) years against delamination, breakage or corrosion 


Rated 5 based on 1 product reviews