Horizontal and vertical sliding units present a unique method of installing additional writing surfaces where limited wall space occurs. Sliding panels move laterally or vertically in front of a fixed back panel to substantially increase writing area. For ease of operation, panels are top suspended and slide easily over the extruded aluminum track on nylon rollers.
Standard Sizes Available:
Available in a wide variety of surface options and finishes
Easy maintenance and operation
Boards operate quietly
Configurations:
Single horizontal slider
Double horizontal slider
Triple horizontal slider
Single vertical slider
Double vertical slider
Motorized slider
Mobile Units are constructed of welded steel framing with a durable baked enamel paint finish. Ball type casters are installed to each foot assembly to provide ease of movement.
ASI Mobile Units are offered in 2 surfaces producing various combinations of markerboards and tackboards to suit your individual requirements.
Available in:
All panel types
All unit double sided
4′ x 6′ x 8′ (horizontal) and 6′ x 4′ (vertical) size
Powder coasted black frames
Silent ball type caster-with and without brakes
Flat Marker Rail
1" or 2" Display Rail
KWIKGRIP™ Display Rail
Elite Reveal Tray
Recessed Tray
Flat Tray
Angle or Box Tray
Flag Holder
Roller Bracket
Map Hook