ASTA AMERICA by Janus International

Rolling Doors, Grilles, Sheet Doors and Self Storage Doors

CONTACT INFO
EMAIL
Request for informationASTA AMERICA by Janus International Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Rolling Steel Doors  

The 400 series is available in 24, 22, 20, and 18 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with guide weather seal and hood baffle; chain hoist standard. Options include; motor operation, windload, and powder coat.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS
The 300 series is available in 24 or 22 gauge, flat or curved slats in galvanized, prime gray, or finished white top coat. Can be fully weather sealed on flat slats with aluminum retainer with brush seal and header seal; chain hoist standard. Options include; motor operation, windload, adds for structural steel guides, and powder coat.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSLEEDDATASHEETS
Our Insulated Rolling Steel Door with an R-Factor of 5.0, is available in flat slats 22, 20, or 18 gauge (front) and 24 gauge back, available in primed gray or white top coat, insulated with tufcote polyether urethane foam and includes a hood baffle and guide weather seal; chain hoist standard. Options include; motor operation, windload, and powder coat finish.
Rated 5 based on 1 product reviews
CADBIMSPECSCATALOGSVIDEOSLEEDDATASHEETS

400HP Series High Performance Door Series is the pinnacle of performance in Rolling Steel door systems. Engineered for durability, security, and seamless fast-moving operation up to 24" per second in the open direction. With unmatched strength, reliability, and performance the 400HP Door Series ensures maximum protection and operational efficiency for any industrial, commercial, or high cycle application requiring higher performance.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS

Fire Doors  

Our U. L. Rated Fire Doors are available in 3/4 hour, 1-1/2 hour, 3 hour and 4 hour (4 hour available in 18 gauge only).

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS

Fire Shutters  

Rated for 3/4hr, 1-1/2hr and 3hrs. Color option (front/back) for fire shutters are: Gray/White. (Powder Coat paint & Stainless Steel are available as an option.)
Rated 5 based on 1 product reviews
SPECSCATALOGSDATASHEETS

Rolling Counter Shutters  

Color options (front/back) for painted steel counter shutters are: Gray/White. Additional available options are powder coat painted steel curtains, clear anodized aluminum curtains and #4 stainless steel curtains.
Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS

Rolling Grilles  

Lift Ready Rolling Grilles. Manual operation or optional chain hoist operation or optional motor operation.
Rated 5 based on 1 product reviews
BIMSPECSDATASHEETS

800HP Series High Performance Grille System provides peak operation in High Performance Rolling Grille systems. Engineered to outperform traditional coiling grilles, this cutting-edge door operates at an opening speed of up to 24 inches per second and closing at 12" per second, ensuring swift access. Engineered for durability and security across a wide variety of applications, the 800HP Series has unmatched strength, reliability, and performance. The 800HP Series is the perfect choice for parking garages, hospitals, pharmacies, schools and universities, retail outlets and restaurants requiring higher cycle applications and high performance.

Rated 5 based on 1 product reviews
BIMSPECSCATALOGSDATASHEETS

Sheet Doors  

The 200 series Commercial/Industrial 26 gauge sheet door is available in several models depending on the application; insulated, windloaded, motor operation, heavy duty guides, and is available in nine different colors.
Rated 5 based on 1 product reviews
CADSPECSCATALOGSVIDEOSLEED

The Model 281 is ASTA's New Mini/Self Storage Door. The maximum size is 10' wide x 10' high and is available in nine different color options. This product is great for self storage units and portable buildings. Advanced features include; galvanized support bracket with tension wheel for easy spring adjustment, full galvanized top sheet, galvanized drums with ball bearings, and 1" O. D. galvanized steel tube.


Rated 5 based on 1 product reviews
SPECSVIDEOSLEED

Continuous corrugated Windlock Sheet Door is produced with the highest quality and durability in the industry. The 203 Series is available in sizes up to 20' x 18' in a variety of colors. Excellent price and efficient installation makes the 203 series the perfect choice for loading docks, warehouse buildings, distribution centers, freight terminals, or any commercial applications with high windload requirements. The 203 Series is windload certified and tested to approved standards as specified in the Florida and Texas Building Codes. Impact Doors are also available.

 

Rated 5 based on 1 product reviews
CADSPECSCATALOGS