Rated 5 based on 1 product reviews
ASTA AMERICA by Janus International

Rolling Doors, Grilles, Sheet Doors and Self Storage Doors

CONTACT INFO
P. O. Box 307
Cartersville, GA 30120
Toll Free: 800-423-0659
Phone: 770-974-2600
Continuing Education Logo
EMAIL
Request for informationASTA AMERICA by Janus International Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

800HP Series High Performance Grille System provides peak operation in High Performance Rolling Grille systems. Engineered to outperform traditional coiling grilles, this cutting-edge door operates at an opening speed of up to 24 inches per second and closing at 12" per second, ensuring swift access. Engineered for durability and security across a wide variety of applications, the 800HP Series has unmatched strength, reliability, and performance. The 800HP Series is the perfect choice for parking garages, hospitals, pharmacies, schools and universities, retail outlets and restaurants requiring higher cycle applications and high performance.

- Hide Gallery
High Performance  Rolling Grille System

Revit BIM Files for High Performance Rolling Grille System - 800HP

Doors: Garage: 800 Series

Doors: Rolling Grille: 800 HP Series

Specifications for High Performance Rolling Grille System - 800HP
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for High Performance Rolling Grille System - 800HP
Datasheets for High Performance Rolling Grille System - 800HP