Atlantis Rail
Atlantis Rail
Railing Systems
CONTACT INFO
70 Armstrong Rd.
Plymouth, MA 02360
Toll Free: 800-541-6829
Phone: 508-732-9191
Continuing Education Logo
Request for information Atlantis Rail Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL

Stainless Steel Railing - SunRail™ Nautilus

For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ Nautilus System. This modular system allows for easy installation while achieving a custom look. It features stainless steel posts, handrails, optional bottom rails and horizontal cable railing infill. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.

Rated 5 based on 1 product reviews

Stainless Steel Cable Railing - RailEasy™ Nautilus

The RailEasy™ Nautilus System combines the modern look of stainless steel cable and RailEasy™ fittings with the low maintenance quality of highly polished or brushed tubing and optional vinyl post components.

Rated 5 based on 1 product reviews

Cable Railing - RailEasy™ Cable Railing

The RailEasy™ Cable Railing System combines the natural beauty of wood with the streamlined look of patented RailEasy™ fittings and cable. These fittings and cable are made from the extremely corrosion resistant type 316L stainless steel to add years of long-term value. Atlantis Rail does not provide the wood, only the cable, hardware and optional vinyl components. A bottom rail is optional.

Rated 5 based on 1 product reviews

Stainless Steel Glass Railings - SunRail™

The SunRail™ Glass System utilizes special glass clips set into highly polished or brushed finish stainless steel rails. Our glass panel connectors are attached to the tubing at the factory and are ready for installation. The SunRail™ Glass railing system requires no special assembly skills or tools. Atlantis Rail does not provide the glass infill.

Rated 5 based on 1 product reviews

Stainless Steel Glass Railings - RailEasy™

The RailEasy™ Glass System combines the modern look of a stainless steel top and bottom rails and glass infill with wood or vinyl posts. The rails arrive with glass clamps pre-attached for a quick installation and creation of a fabulous glass railing system. Glass railings create a perfect barrier against the wind without blocking the view. Atlantis Rail does not provide the glass infill.

Rated 5 based on 1 product reviews

LED Lighting - MicroStar™

The patented Micro Star™ series is a complete line of lighting options for railings, fencing, steps and many other indoor or outdoor applications. MicroStar™ lighting can be integrated into the underside of top rails and added to post for railing system illumination.

Rated 5 based on 1 product reviews

Railing Components - RailEasy™ Tensioners

The RailEasy™ Tensioner is the primary cable railing tensioning/fastening device.The compression fitting allows for installation and tensioning with simple hand tools. Also, it has a slotted base to achieve angles up to 45 degrees, making it perfect for stair applications. It is made from grade 316L stainless steel for maximum corrosion resistance and durability and it accepts a 5/32" cable diameter.

Rated 5 based on 1 product reviews