Atlantis Rail

Railing Systems

CONTACT INFO
EMAIL
Request for informationAtlantis Rail Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon

Our RailEasy™ Cable Railing System is based on our patented cable rail fittings. This collection of innovative components can be utilized to install cable railing in almost any situation. Stairs, angles and long runs are made easy with RailEasy™.  You can handle any cable railing job with this DIY friendly system. Enjoy years of low maintenance and unobstructed views, indoor or outdoor. 3D assembly instructions for the RailEasy™ Cable Railing System are available on the BILT app. Visit your app store to download the BILT app for free. This app can be used on Apple and Android devices.

The Optimal View Rail
The RailEasy™ Cable Railing System will show your view like you never imagined. You make the choice of materials to use for the cable rail frame and let our DIY cable railing components do the rest. RailEasy™ is the perfect option for any indoor or outdoor project. See what other customers have done by mixing materials with RailEasy™ to provide a one of a kind railing, for a one of a kind view.

Request a Quote

Rated 5 based on 1 product reviews

Our Nautilus Cable Railing System utilizes 2" round stainless steel railing and your choice of post material to design your personalized railing. Nautilus can be combined with RailEasy™ or HandiSwage™ cable railing components to achieve a spectacular and unique cable railing system. Stairs and angles are made easy with Nautilus mounting hardware.  Utilizing non stainless steel post material provides the element of creativity and expression that can turn your railing into deck art. Cost is kept low by skipping the customization of post and is easy to install.

Get Creative with Nautilus
The Nautilus Cable Railing System will dress up your deck while providing an unobstructed view. You make the choice of materials to use for the post and we provide easy install stainless steel railings. This is the choice for cost conscience customers who want something different to set their dream deck apart. See what other customers have done by mixing materials with the Nautilus Cable Railing System to provide a one of a kind railing, for a one of a kind view.

Request a Quote

Rated 5 based on 1 product reviews

For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ systems. These modular systems allow for easy installation while achieving a custom look. The SunRail™ models are available with infill options of cable railing, glass panels and ADA compliant handicap railing systems. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.

SunRail™ Cabe Railiing Specification
The SunRail™ stainless steel cable railing design combines the modern look of stainless steel cable railing with our polished or brushed stainless steel rails. Our patented RailEasy™ Tensioners are attached to each post at the factory and ready for installation. The SunRail™ Cable Railing System requires no special assembly skills or tools. Our stainless steel cable railing is perfect for interior or exterior; commercial or residential applications where clients require sophistication and a unique look. You will enjoy years of low maintenance use and the rich look of stainless steel. ADA hand rail and gate options available.

Request a Quote

Rated 5 based on 1 product reviews

For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ systems. These modular systems allow for easy installation while achieving a custom look. The SunRail™ models are available with infill options of cable railing, glass panels and ADA compliant handicap railing systems. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.

SunRail™ Cable Railing Specification
The SunRail™ stainless steel cable railing design combines the modern look of stainless steel cable railing with our polished or brushed stainless steel rails. Our patented RailEasy™ Tensioners are attached to each post at the factory and ready for installation. The SunRail™ Cable Railing System requires no special assembly skills or tools. Our stainless steel cable railing is perfect for interior or exterior; commercial or residential applications where clients require sophistication and a unique look. You will enjoy years of low maintenance use and the rich look of stainless steel. ADA hand rail and gate options available.

Request a Quote

Rated 5 based on 1 product reviews

Atlantis Rail offers a variety of glass panel systems and components with glass fastening options for horizontal or vertical attachment applications.  We have a variety of glass connector to fit tubular railing or flat posts and rails. The contoured glass panel connectors fit a 2" stainless steel tube which can be used with the RailEasy™ or SunRail™ Glass Systems. The flat glass panel connector is ideal for integrating glass into any square post rail system or into a Spectrum System. The Glass Panel Base can be used on many applications including the Spectrum System with no top rail for a completely unobstructed view.

Glass Railing System Specification
Atlantis Rail Glass Railing System come in a variety of formats adapted from our standard railing product for easy install. We use formfitting glass clip for SunRail™ and RailEasy™ Glass systems that match the curve of our 2″ railing tube. For Spectrum Glass we utilizes surface mounted square posts (available in 36" and 42" heights) adapted with our flat glass panel connectors to accept 3/8" or 1/2" glass infill. All 3 options are designed for use with a customer supplied glass.

The Glass Railing System combines the modern look of a stainless steel top and bottom rail and glass infill with your wood or vinyl posts. The rails arrive with glass clamps pre-attached for a quick installation and creation of a fabulous glass railing system. Glass railings create a perfect barrier against the wind without blocking your view, but that are generally quite expensive. The RailEasy™ Glass System drastically reduced the cost of installing a glass railing. You will also enjoy the low maintenance quality of stainless steel railings.

Request a Quote

Rated 5 based on 1 product reviews

The patented Micro Star™ series is a complete line of lighting options for railings, fencing, steps and many other indoor or outdoor applications. MicroStar™ lighting can be integrated into the underside of top rails and added to post for railing system illumination.

Rated 5 based on 1 product reviews