As a trusted family-owned business since 1986, we've carved a niche as pioneers in Vertical Pivot Gate (VPG) operators, setting the industry standard with the first UL 325 compliant model.
But our commitment doesn't end there. We offer a comprehensive range of reversing/safety, accessory, and access control devices, including "The Shield®" - an Anti-Terrorism active crash barrier gate boasting Department of State and ASTM ratings, listed on the Department of Defense Anti-Ram Vehicle Barrier List.
Backed by our collective expertise in security, sales, and technical support, AutoGate is your ultimate partner for secure entry solutions. From standard installations to high-threat environments, our products cater to commercial and industrial facilities, gated communities, marinas, and beyond.
With our built-in Battery Back-up feature, rest assured your gate will remain operational even during brief power outages. Experience the AutoGate advantage - where quality meets peace of mind.
Vertical Pivot Gate Operators
Discover the unparalleled security and reliability of AutoGate, the industry leader in advanced gate technology. Experience peace of mind with our UL 325 Listed Vertical Pivot gate operators, meticulously engineered to meet your security needs.
Tailored to your specifications, our gates offer lengths up to 20 feet in steel and 25 feet in aluminum, providing unmatched flexibility. Our solid weld fabrication process ensures durability, surpassing traditional construction methods.
Operated by 24VDC power, our stand-alone system is non-hydraulic, with standard built-in battery backup for uninterrupted security during power outages. With minimal maintenance requirements, our Vertical Pivot gate operators excel in all weather conditions, from scorching heat to freezing cold and everything in between.
Adaptable to any site challenge, our gates navigate curbs and sloping drives with ease, thanks to their 90-degree pivot design that minimizes space requirements for installation. Enhanced security features include anti-climb designs and swift open and close cycles, tailored to your gate's specifications.
Seamless integration with leading access control systems and emergency entry devices ensures compatibility and ease of use. Trust AutoGate for superior security solutions.
The Shield®
THE SHIELD® boasts an impressive array of crash ratings, including ASTM F2656 M50-P1, ASTM F2656 M40-P1, and ASTM F2656 M30-P1. Additionally, our ASTM F2656 M30/P1 model is available with a SHALLOW FOUNDATION (SF) option, perfect for sites with high water tables or underground utilities that restrict deeper excavation.
As of February 1, 2009, the United States Department of State (DOS) transitioned to evaluating anti-ram barriers exclusively under the ASTM F2656 Standard Test Method. Only barriers with ASTM ratings of M30 P1, M40 P1, and M50 P1 are considered for approval at DOS facilities. THE SHIELD® meets these stringent criteria and is deployed in numerous high-threat level facilities both domestically and internationally.
For further information on our products and their suitability for your specific needs, don't hesitate to reach out to us.
Swing Gate Operators
From the simple residential post mounted swing gate operators to the heavy duty pad mounted industrial units, AutoGate can fit your needs. Units run on either AC or DC. The DC units have built-in battery back-up. Attach to your current gates or ask us about fabricating them for you.
Manual Swing Gate
AutoGate, a trusted leader in Vertical Pivot Gates, is excited to introduce our latest innovation: the Manual Swing Gate—a durable, low-maintenance solution for parks, recreational facilities, and public spaces.
Designed for ease of use and longevity, our Manual Swing Gate offers:
Heavy-duty steel construction for long-lasting security
Reliable access control without the need for power or complex systems
Low-maintenance design that withstands tough weather conditions
Simple, hassle-free installation with minimal site preparation
Ideal for trailheads, service roads, and restricted areas, this gate provides a practical way to manage vehicle access while ensuring pedestrian-friendly spaces remain protected.
Upgrade your facility's security today with a gate designed for convenience and durability.
Slide Gate Operator
From Residential to commercial, we can handle all your slide gate needs. We have the operator to fit your gate system. Units run on either AC or DC. The DC units have built-in battery back-up. Attach to your current gate or ask us about fabricating them for you.
Gates
Our gates are custom manufactured to meet your specifications and are available in lengths to 20 feet steel or 24 feet aluminum. Our construction process uses a solid weld technique which is far superior in quality to tack welded gates. Each gate must pass a stringent quality control standard before it leaves our factory.
Photo Gallery
Slide and Swing gates are popular and have been around for decades. If properly installed and serviced they can serve customers well many applications. AutoGate Vertical Pivot systems have some clear advantages over slide & swing gates. Arms made from wood. Popular in non secure traffic control installations, barrier arms provide a lower cost for vehicular traffic control.
