AZEK Building Products, Inc.

Decking, Trim, Siding & Moulding

CONTACT INFO
1330 W. Fulton St.
Chicago, IL 60607
Toll Free: 877-ASK-AZEK
Phone:
EMAIL
Request for informationAZEK Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

AZEK® Deck's Vintage Collection sets a new standard in aesthetics, giving you a more realistic wood appearance than competing alternative decking products. With its rustic texture, rich colors and superior durability, the Vintage Collection will bring your dream outdoor living space to life. It also provides top-rated fire resistance.

Fire Ratings:

  1. Ignition Resistant Designation

  2. Class A Flame Spread Rating

  3. WUI Compliance

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

AZEK Deck's Harvest Collection offers a pleasing palette of soft shades that complement the most popular siding colors. Many of these tried and true decking colors helped establish our unquestioned reputation for superior innovation and quailty.

 

Request Product Samples, Click Here

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Create your profile and get the information you'll need to start using the free Deck Designer tool.

 

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Give your porch the refined look of premium hardwood with all the benefits of a durable capped polymer material. Our high-performance, low-maintenance porch boards are designed with a tongue-and-groove system for minimal gapping, giving you a smooth surface you'll never have to sand, stain, or seal.

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

With unique color variations within each board, the Legacy Collection emulates the natural texture and integrity of authentic wood grain. Whether the chocolate and russet accents in Pecan, or the golden caramel grains running through Tigerwood, the colors in this collection capture the beauty of hand-scraped hardwood floors with a timeless and traditional aesthetic.

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Made from a mix of recycled wood and plastic fibers, TimberTech composite railing boasts superior durability to wood, while being extremely low maintenance. With the most customization options, from traditional milled-wood-inspired looks to sleek, contemporary designs, mixing and matching components is a breeze.

Talk to Timbertech

Rated 5 based on 1 product reviews

 

With a traditional, high-end look, smooth lines, and hidden hardware, RadianceRail is the most popular TimberTech™ railing. Customize your timeless outdoor living space when you choose from six classic colors, mix and match posts, rail colors, and infill options.

  • Colors: White, Black, Kona™, Brownstone, Slate Gray, Mountain Cedar
  • Rail Kit conveniently includes material for one straight or stair rail section (available in 6′ or 8′ sections in 36″ or 42″ rail heights)
  • Post Covers in 42″ and 12′ lengths, Post Caps and Post Skirts sold separately
  • Rail Packs are available in 6′, 8′ and 10′ sections
  • Custom Rail Packs available for aluminum, cable or glass infill options
  • Hardware Mounting Kits available in bulk
  • 25-year limited warranty for residential applications
  • Infill Options: composite, aluminum, stainless steel cable, glass channel kit

 

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews
  • Traditional milled wood detailing

  • 2 infill options to customize your look

  • Top rail: 2.75″ x 2.94″

Talk to Timbertech

Rated 5 based on 1 product reviews

Make perimeter railing and stairways safer and more accessible with an Americans With Disabilities Act (ADA)-compliant handrail.

Request Product Samples, Click Here
Talk to Timbertech

Rated 5 based on 1 product reviews

Once you've chosen your perfect AZEK Rail, enhance it with a variety of new AZEK lighting options. With AZEK Lighting, spending time on the deck can last all night.These LED lights lends a sense of added safety by illuminating steps and installs easily with AZEK Railing systems.

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

Clear, contact-style adhesive bonds with PVC in a fast working time. Ideal for securing joints. Creates a powerful and reliable material bond with no sanding or scraping required. Use AZEK Adhesive to connect trim when a tight compression is required, such as connecting trim end-to-end (scarf joints) and at corners (miter joints).

 

 

Request Product Samples, Click Here

Talk to Timbertech
 

Rated 5 based on 1 product reviews

AZEK® Trim has precise sealed edges on all 4 sides (S4S) and is ideal for applications such as window and door trim on the exterior of your house. Long known for the unequalled combination of Uniformity, Durability, Workability, and Beauty, AZEK Trim has the proven performance and confidence of a building code report ' ESR-1074.

AZEK Trim boards, available in trim, solid Cellular PVC sheets, Cellular PVC cornerboards, Cellular PVC beadboard as well as many other profiles, offer many reasons to choose AZEK Trim for your next exterior trim project. Using traditional tools and fasteners, AZEK Trim products can be worked just like wood ' even mitered, routed, and turned on a lathe. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves.

For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

With a seam that will not open, AZEK® Cornerboards offer time savings during installation while providing an upscale look. Available in Traditional or rustic Frontier textures, AZEK Cornerboards are manufactured in several sizes and complement any housing exterior. AZEK Cornerboards are available with traditional square corners or with rabbeted corners. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

AZEK PVC Sheets are the perfect trim product for applications such as pop-out bay windows, raised panels, dormers, soffits and any other trim project that requires trim that is more than 16 inches wide. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

All AZEK Sheets are available in White only. Use with AZEK Adhesive.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Providing the perfect transition between the siding and trim, as well as assisting in water management, the two-piece AZEK Universal Skirt Board includes a reversible trimboard (Traditional/Frontier) that is routed to accept a proprietary universal siding interface.

Unlike other skirtboards, AZEK Universal Skirt Board will work equally well with a variety of siding products including fiber cement, vinyl, cedar shingles or wood.

For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.


Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

The AZEK Integrated Drip Edge is designed to assist with water management efforts around windows and doors. The two-piece drip edge, which includes a reversible trimboard that can be used as Traditional smooth or Frontier texture, is routed to accept a drip edge designed to help channel water away from the window or door surround.

For easy installation atop windows and doors, the drip edge has an integrated nailing flange to reduce labor and installation time and costs. Once the drip edge snaps into the trimboard, it cannot be removed. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Beautify the curb-appeal of your home with AZEK Trim and Moulding. The AZEK Trim and Moulding Visualizer allows you to customize existing home styles and view your designs in real time.

 

Talk to Timbertech

 

Rated 5 based on 1 product reviews

Crown profiles provide a variety of application and aesthetic options. Traditionally used at the junction of a wall and ceiling, they can also be combined with other profiles to create classic build-outs and ornate decorative effects along the rake, above windows and doors, and at the capital and base of columns.

AZEK Mouldings are available in many of the most popular moulding profiles. AZEK products are known for longevity and durabillty. They won't split, crack or rot. They can be installed using traditional tools and fasteners and for custom applications, most AZEK Moulding products can be heat formed to create eye-catching curved moulding details. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Sill/Drip profiles can be used as a brick ledge or water table to separate two different material veneers. These profiles also offer architectural detail and assist with water management around doors, windows and cladding. Detail profiles are versatile profiles that may be used as a base shoe, inside corner moulding or to cover any veneer juncture/joint. They can also be used as detailed accents in larger build-outs above windows, doors or along the rake of a roof line. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Casing profiles are decorative mouldings typically used flush against a wall, door or window to create surrounds. They can be used as a single moulding profile or combined with other profile styles to dramatically transform window and door aesthetics. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

AZEK Beadboards have the same high-quality and lasting performance of other AZEK Trim and Moulding. Unlike wood, AZEK Beadboards resist moisture and insect damage and will not cup, rot, or split. Leave the constant maintenance of wood behind with beadboards that retain a like-new appearance despite the tests of time and weather. AZEK Beadboard is reversible with an edge and center bead on one side and a v-groove on the other, perfect for wainscoting and porch ceilings. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

Low-maintenance AZEK Column Wrap, made of durable cellular PVC, is easy to install '™ even by just one person. It features three connected panels with press fit lock seams that, when folded together, wrap easily around the structural support. The fourth panel then locks into place and creates a tight and secure enclosure around the structural post. When completed, the AZEK Column Wrap provides a nicely finished smooth exterior surface. Interior corner details provide additional surface area to enhance the bonding between panels. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews

A FULL 1 A1/4' THICK PVC BOARD SPECIALLY FORMULATED FOR THE FABRICATION, OEM, AND MILLING MARKETS.

Designed to be used whenever a thicker profile is needed, AZEK To Mill is perfect for use as a fabrication component. The consistent density of the AZEK To Mill PVC board and solid color offer a superior product for milling operations. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

Rated 5 based on 1 product reviews
Browse Photos.

Rated 5 based on 1 product reviews