Basecrete Technologies USA

Waterproof Bondcoat, Sealants

CONTACT INFO
8255 Consumer Ct
Sarasota, FL 34240
Phone: 941-312-5142
Made in the USA
EMAIL
Request for informationBasecrete Technologies USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon
PRODUCTS RELATED TO YOUR SEARCH

Basecrete is a waterproofing bond coat/underlayment/micro-topping for use in all applications where a solid and durable waterproof barrier is required. Basecrete will adhere to most surfaces, is resistant to most chemicals and corrosive agents, and can withstand a high degree of movement while maintaining its integrity. Basecrete protects structures and all water containment vessels from corrosives penetrating the substrate.

Simple to mix and even easier to apply, one kit consists of a 5-gallon bucket of our resin and 3-50lb bags of compound.

Kit Includes 

  • 5 Gal. Bucket of Liquid Resin

  • 3 - 50 lb. Bags of Cement

Color

  • Grey Compound | 22kg/ 50lbs Bag

  • White Compound | 22kg/ 50lbs Bag

  • Black Compound | 22kg/ 50lbs Bag

Coverage

Coverage is approximate for one coat. Slump can be adjusted to accommodate specific job requirements by adjusting the liquid or the compound.

  1. Trowel: 1 gallon & 1 x 50 Ib bag = 80–100 sq ft @ 1/16" or 40–50 sq ft @ 1/8"

  2. Roller: 5 gallons & 3 x 50 Ib bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

  3. Squeegee: 5 gallons & 3 x 50 lb bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

  4. Spray: 5 gallons & 3 x 50 lb bags = 400–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

When you want to repair a crack, solidify a corner or strengthen an area, the combination of Basecrete and our unique fiberglass mesh is the perfect solution. Our reinforcing 4.5 oz standard fiberglass mesh is made of multi-strand interwoven glass fibers. Fibers are coated with resin polymers to enhance their resistance to attack by alkalinity of mixtures containing Portland cement.

Pair with our BASECRETE ORIGINAL BOND COAT, or BASECRETE XTREME for a solid and durable waterproof barrier.

Available In Multiple Sizes

  • Weight: 4.5 oz/sq yd

  • 4" wide x 150 linear feet/roll

  • 9.5" wide x 150 linear feet/roll

  • 38" wide x 150 linear feet/roll

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS
COMPANY OVERVIEW

At Basecrete, we engineer and manufacture proprietary products for the pool, spa, and construction industries. Our solutions are at the forefront of waterproofing, repairing, protecting, and restoring structures.

Founded in the U.S., all our product development and manufacturing are conducted domestically, ensuring quality and consistency. We understand firsthand the global challenges the construction industry faces—from delamination and efflorescence to cracks and spalling. Basecrete creates products that help eliminate and reduce common problems faced by applicators and engineers.

ALL PRODUCTS

Basecrete Technologies USA  

Vito Mariano started in the construction industry at the age of fourteen. He worked with his father, a stonemason from Italy. Working seven days a week, he learned a strong work ethic.

Vito has been in the construction field for 42 years, developing synthetic polymer based concrete mixes. By 1995, he had eight patents. Vito has worked on over 80,000 pools around the world and thousands of concrete restoration projects.

As an industry leader, the construction trade seeks his expertise and uses Vito's products wherever they use concrete and waterproofing. Vito has advised and provided his products to job sites worldwide – such as:

Disney

European Theme Parks and Water Parks

United States Presidents

Trump Towers

International Airports

Estee Lauder

International Film Stars and Entertainers

Internet Media Moguls

The Fontainebleau, Miami

Nuclear Substations

Deep Earth Mining – up to depths of 3,500ft

Vito is President of Basecrete Technologies. Basecrete has an international footprint where Vito continues his passion for the industry and his commitment to excellence. Vito offers technical

advice and support to his customers.

He is a member of many industry organizations, such as Genesis 3

Rated 5 based on 1 product reviews

Flexible Cementitious Waterproofing & Bondcoat System  

Basecrete is a waterproofing bond coat/underlayment/micro-topping for use in all applications where a solid and durable waterproof barrier is required. Basecrete will adhere to most surfaces, is resistant to most chemicals and corrosive agents, and can withstand a high degree of movement while maintaining its integrity. Basecrete protects structures and all water containment vessels from corrosives penetrating the substrate.

Simple to mix and even easier to apply, one kit consists of a 5-gallon bucket of our resin and 3-50lb bags of compound.

Kit Includes 

  • 5 Gal. Bucket of Liquid Resin

  • 3 - 50 lb. Bags of Cement

Color

  • Grey Compound | 22kg/ 50lbs Bag

  • White Compound | 22kg/ 50lbs Bag

  • Black Compound | 22kg/ 50lbs Bag

Coverage

Coverage is approximate for one coat. Slump can be adjusted to accommodate specific job requirements by adjusting the liquid or the compound.

  1. Trowel: 1 gallon & 1 x 50 Ib bag = 80–100 sq ft @ 1/16" or 40–50 sq ft @ 1/8"

  2. Roller: 5 gallons & 3 x 50 Ib bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

  3. Squeegee: 5 gallons & 3 x 50 lb bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

  4. Spray: 5 gallons & 3 x 50 lb bags = 400–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Highly Viscous Colloidal Silicate Concrete Densifier  

Engineered through years of expertise and scientific innovation, Basecrete Intercept offers the ideal foundation to protect concrete from rust, water infiltration, and chemical exposure. Upon application, it penetrates deeply into the concrete matrix at a molecular level, seeking out and filling all voids within the structure—making it a powerful primary waterproofing solution for any concrete surface.

Prevent concrete problems before they ever start by applying a base coat of Basecrete Intercept to your fresh concrete pour or older existing concrete.

Kit Includes 

  • 1x 5 Gal. Bucket (19.9 L)

Coverage

Apply BASECRETE INTERCEPT with a low- pressure pump type sprayer. Apply two coats in quick succession removing excess material immediately. Do NOT allow excess material to dry on surface.

5 gallon (19.9 L): Typical application coverage: 500–700 sq ft.

1 gallon (3.8 L): Typical application coverage: 100–140 sq ft.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

3-IN-1 Waterproof BondCoat with Fiber Additive  

Basecrete Xtreme stands out with its 3-in-1 formula, merging advanced material science with practical application, offering superior resistance, versatility, and ease of application. Effective on ICF, EPS (Expanded Polystyrene), CMU wall (Concrete Masonry Unit) or under a stucco system when the concrete substrate requires added strength or durability, it not only waterproofs but also reinforces, using a fiber mesh additive. The additive of the fiber greatly increases flexural strength, which is essential in cooler climates that have freeze thaw cycles. It also improves surface movement like settlement, vibration or tensile strength, increasing durability and impact resistance.

Basecrete Xtreme sets a new benchmark in waterproofing for construction and renovation.

Kit Includes 

  • 5 Gal. Bucket of Basecrete Original Liquid Resin

  • 3 - 50 lb. Bags of Xtreme Dry Compound

Color

  • Grey Compound | 22kg/ 50lbs Bag

  • White Compound | 22kg/ 50lbs Bag

Coverage

Coverage is approximate for one coat. Slump can be adjusted to accommodate specific job requirements by adjusting the liquid or the compound.

A. Trowel:

1 gallon & 1 x 50 Ib bag = 80–100 sq ft @ 1/16" or 40–50 sq ft @ 1/8"

B. Roller:

5 gallons & 3 x 50 Ib bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

C. Squeegee:

5 gallons & 3 x 50 lb bags = 450–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

D. Spray:

5 gallons & 3 x 50 lb bags = 400–500 sq ft @ 1/16" or 225–250 sq ft @ 1/8"

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS

Premium Reinforcing Fiberglass Matte  

When you want to repair a crack, solidify a corner or strengthen an area, the combination of Basecrete and our unique fiberglass mesh is the perfect solution. Our reinforcing 4.5 oz standard fiberglass mesh is made of multi-strand interwoven glass fibers. Fibers are coated with resin polymers to enhance their resistance to attack by alkalinity of mixtures containing Portland cement.

Pair with our BASECRETE ORIGINAL BOND COAT, or BASECRETE XTREME for a solid and durable waterproof barrier.

Available In Multiple Sizes

  • Weight: 4.5 oz/sq yd

  • 4" wide x 150 linear feet/roll

  • 9.5" wide x 150 linear feet/roll

  • 38" wide x 150 linear feet/roll

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOS