At BASF, we create more than just chemicals - we create chemistry. For over 50 years, we have worked closely with industry stakeholders to enable successful sustainable construction projects. With BASF chemistry, buildings can be more durable and require fewer resources for maintenance. Chemistry also makes buildings more energy efficient, thus protecting our environment.
In BASF Performance Materials Construction, we continually strive to formulate high-quality sustainable insulation products and systems that meet or exceed industry needs. By using HFO low-global warming potential (low-GWP) blowing agent technology, our next generation closed-cell spray foam products deliver a low environmental impact, along with our open-cell spray foam insulations.
More about these materials can be found at this link.
Environmental Product Declarations (EPDs)
EPD for Spray Polyurethane Foam Insulation Closed Cell Using Hydrofluorocarbons (CCSPF, HFC)
EPD for Spray Polyurethane Foam Insulation Closed Cell Using Hydrofluoroolefins (CCSPF, HFO)
EPD for Spray Polyurethane Foam Insulation Open Cell (OCSPF)
EPD for Spray Polyurethane Foam Insulation Roofing Cell Using Hydrofluorocarbons (ROOFING SPF, HFC)
EPD for Spray Polyurethane Foam Insulation Roofing Cell Using Hydrofluoroolefins (ROOFING SPF, HFO)
Insulation. Air barrier. Vapor barrier. Drainage plane. One product…one application. Fully-tested and field-proven for commercial, single-family and multi-family residential construction.
Thanks to its 90% closed-cell content, the WALLTITE® system combines industry-leading air permeance ratings and a superior insulation R-value to make a significant contribution to building energy efficiency, while also providing an air and weather resistant barrier.
The WALLTITE® insulating air barrier system:
Eliminates uncontrolled air leakage
Improves occupant comfort, health and safety
Improves indoor environmental quality
Improves structural strength
Reduces condensation, moisture and mold problems
Conforms to any shape
Is approved by the Air Barrier Association of America (ABAA) to meet the mandated air barrier requirements of the Commercial Energy Codes
ENERTITE® is a low-density, open-cell spray polyurethane foam (SPF) insulation that provides air tightness, sound absorption, and thermal insulation value in a single material. This allows you to better control your indoor environment and create homes and buildings that are more energy efficient, comfortable, and healthier. Applied as a liquid, this water-blown foam quickly expands to many times its original size completely filling wall and roof cavities. ENERTITE® easily seals difficult-to-reach areas such as pipes and wiring, creating a seamless seal against air movement.
Features & Benefits of ENERTITE® open-cell spray foam:
Increased energy efficiency
Reduces air leakage
GREENGUARD Gold Certified; meets strict safety criteria
Increased occupancy comfort
Excellent sound control
Imagine a roof that makes the whole building better. One that provides 20 years or more of leak-free service with almost no maintenance. One that can stand up to the worst Mother Nature can throw at it.
A sustainable roof that offers both the lowest lifecycle cost and a low environmental impact.
SKYTITE® high performance polyurethane foam roofing systems:
Apply directly to existing substrate in 95% of retrofit applications, eliminating tear-off costs and material sent to landfill
Offer industry-leading wind uplift and severe hail resistance
Are seamless, fully-adhered and self-flashing
Provide superior insulation performance
Require no fasteners for quicker installation and the elimination of thermal bridging
Are renewable with simple recoating
SKYTITE® Roof Coatings - Heavy-duty, high-performance protection.
Durable. Resilient. Impervious to weather, water, chemicals and wear.
SKYTITE® roof coatings provide industry-leading protection for roofing, specialty storage and infrastructure applications. With a fast application time, higher tensile strength and improved low-temperature elongation, these coatings can stand up to almost anything while remaining cost-effective.
SKYTITE® roof coatings feature:
Sustainability
Little to no odor
Excellent resistance to thermal shock
Flexibility
Water resistance
Seamless application
Resilience
Quick application of specified thicknesses
Excellent bond strengths to properly prepared substrates
Resistance to many solvents, caustics and mild acids
Low permeability
Solar reflectance for reduced energy consumption (roof coatings only)
ELASTOTITE G 20140 Polyurethane Insulating Adhesive
Why make holes in your leak-proof roof? ELASTOTITE G 20140 polyurethane insulating adhesive makes leaks caused by nails and screws a thing of the past.
Spray-applied and seamless, with tenacious adhesion to almost any surface - even in a wind storm.
ELASTOTITE G 20140 insulating adhesive: