The MD-CM Series edge-of-dock leveler is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.
The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.
Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs).
ERGONOMIC OPERATION
Easy and ergonomic to use: simply insert the comfort grip handle, pull back, and push forward. A balanced spring lifting system activates deck and lip operation. No heavy lifting or tugging involved.
Deck and lip plates made of premium grade 50,000 psi minimum yield
One-piece, continuous front and rear hinge pins for enhanced strength and durability
Lip bevel helps protect forklift tires and steering systems and cargo
Comfort grip handle doubles as a maintenance strut
The MD-CH Series edge-of-dock leveler from Blue Giant is a high-performance hydraulic system ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.
The MD-CH Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.
Available in rated capacity of 30,000lbs (13,636kgs).
HYDRAULIC OPERATION
Deploys smoothly and easily at the touch of a button. A remotely mounted NEMA4-rated control station activates the deck and lip, readying the dock for use without any pulling or adjusting.
PRODUCT HIGHLIGHTS
Cylinders and motor are pre-fitted to the dock assembly
Deck and lip plates made of premium grade 50,000 psi minimum yield
One-piece, continuous front and rear hinge pins for enhanced strength and durability
Lip bevel helps protect forklift tires and steering systems and cargo
Comfort grip handle doubles as a maintenance strut
APPLICATION BENEFITS
COLD STORAGE
Maintain cold chain integrity during the loading and unloading process. Avoid exposure to the outside atmosphere while preserving climate control inside the facility.
Eliminate internal temperature fluctuations.
Ensure product quality from the arrival of raw materials to the shipping of finished goods.
CONTAMINANTS and CLEANLINESS
Overhead doors remain closed and tightly sealed maintaining environmental control.Leave pests and debris outside.
Easily wash down and sanitize the pit floor to ensure the highest level of cleanliness.
Powder coat finish will not rust or corrode, keeping facility cleaner, longer.
EasyClean™ provides a streamlined frame layout with minimal obstructions, allowing for easier cleaning and maintenance.
IntelliTilt™ feature a precision-based inclinometer to protect and communicate deck position.
SmartFloat™ State-of-the-art sensor technology allows the lip to maintain constant contact with the truck bed.
SoftPark™ offers enhanced protective cushioning which safeguards the deck cylinder while the deck is being parked, minimizing wear and tear to facility floor.
Platform flexes up to 4" (102mm) under load, maintaining full-width contact between the lip and the truck bed.
Inverted deck cylinder self-bleeds continually, reducing internal corrosion and increasing velocity fuse efficiency.
Hydraulic velocity fuse limits loaded platform free-fall.
1HP (TENV) power pack with separate manifold system for product longevity and serviceability.
3" (76mm) high visibility run-off guards keep forklifts properly positioned, with wider access to the trailer entry.
Controlled by the Blue Genius® Gold Series I Touch Control Panel.
Constant pressure touch button allows the dock attendant to safely control the deck at all times.
LOAD CLASSIFICATION - Tool to select your Dock Leveler
Typically, a dock lift will cost 1/3 the price of a fork lift truck and will have a quick and favorable payback when compared to the long-term cost associated with operating a forklift and manually loading / off-loading a trailer. The LoMaster™ Stationary Dock Lift will also greatly reduce handling costs, cargo damage and employee injury common to vertical transfer operations.
Available in rated capacities of 5,000 to 20,000 lb (2,267 to 9,072 kg)
QUALITY CONSTRUCTION AND LOADING VERSATILITY
The LoMaster™ Dock Lift DL Series is engineered to increase efficiency and safety in loading / unloading trucks and trailers. These versatile units can be mounted in a pit or anchored to a concrete pad, wherever the site requires.
A full-length deck beam ensures maximum support, and solid plate steel legs support maximum rigidity. The precision safety velocity fuses on the hydraulic cylinders limit platform free-fall. Each dock lift comes equipped with handrails, a 4" (102 mm) kick plate, and a barrier chain across each end.
PRODUCT HIGHLIGHTS
Deck widths range from 60" to 96" (1,524 to 2,438 mm)
Deck lengths 96" to 144" (2,438 to 3658 mm)
Remote power pack 12' (3,658 mm) hydraulic hose
Push button control on 12' (3,658 mm) straight cord
Hydraulic pump with built-in overload relief
All hydraulic components including hoses and oil
STANDARD FEATURES
Anti-slip powder coated deck and lip(s)
Dual personnel restraint chains
Bevel toe guards under deck
Full-length structural beam and solid steel plate scissor legs for maximum rigidity
In the event you find the cost of forming a concrete pit/pad expensive, an economical solution is a LoMaster™ S-Series Semi-Portable Dock Lift. The unit is installed at the dock face and mounted on locating cradles and wear plates. With its extremely low profile, the LoMaster™ S Series provides added versatility for ground level loading or unloading operations.
Available in rated capacities of 4,000 to 6,000lbs (1,818 to 2,727kgs)
QUALITY CONSTRUCTION AND LOADING VERSATILITY
The same high quality construction features found in the stationary models are incorporated into all LoMaster™ S Series lifts. Each lift cylinder is encased in a weather-resistant, all steel housing. Precision velocity fuses on each hydraulic cylinder eliminates platform free-fall. All hard chromed pivot points are fitted with lifetime-lubricated bearings or Teflon coated bronze bushings. Indicator sensor bars and high visibility striping provide four sided toe protection. Sturdy steel handrails with 4" (107 mm) kick plate and barrier chains on both ends provide added operator safety. An 18" (457 mm) long lip with lifting chain on the rolling end is standard.
PRODUCT HIGHLIGHTS
Mechanical, hinged to frame, flip-down maintenance stop
Remote power pack 12' (3,658 mm) hydraulic hose
Push button control on 12' (3,658 mm) straight cord
Hydraulic pump with built-in overload relief
All hydraulic components including hoses and oil
INNOVATIVE DESIGN AND OPERATION
A profile that is one of the lowest in the industry (8" / 203 mm), significantly reducing the risk of impact damage
Vertical restraining range from 8" to 26" (203 mm to 660 mm) above grade with minimum 4" (102 mm) contact space required
Horizontal restraining range up to 13" (330 mm) from the face of the dock
A high-visibility barrier-style restraint arm that uses passive engagement keep an ICC bar secured, resulting in less wear and tear and a lower lifetime cost of ownership
An Intelligent Positioning System (IPS) that does not use mechanical switches and sensors to detect the ICC bar, resulting in more dependable performance
PosiLock™ dual mechanical lock system that guards against accidental trailer separation and ensures safe, reliable performance during all stages of the engagement cycle
Submersible: NEMA6 IPS sensor and double-acting hydraulic cylinders keep the unit operating safely and efficiently during wet or flooded conditions
Restraint arm dislodges or breaks apart obstacles that prevent it from properly parking
INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input
NON-IMPACT OPERATION
ICC bars are secured via non-impact engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Strong extension spring delivers powerful upward force, enabling constant contact with the ICC bar
Compatible with air-ride suspension systems
VersaLock™ securing technology maintains a snug hold throughout the horizontal operating range
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 8" to 30" (203 to 762mm) above ground
Horizontal restraining range is up to 14" (356mm) beyond the face of the dock
INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input
NON-IMPACT OPERATION
ICC bars are secured via passive engagement, creating less wear and tear on the restraint components and consequently lowering maintenance requirements
Internal automatic pressure switch maintains the arm in the locked position while in operation
Compatible with air-ride suspension systems
VersaLock™ securing technology allows the restraint arm to lock at any angle between 45 and 90 degrees
Perfect for applications that involve a variety of truck configurations, including those with bent or damaged ICC bars
Services trucks with ICC bars from 12" to 26" (305mm to 660mm) above ground
Horizontal restraining range is up to 12" (305mm) beyond the face of the dock
Should an obstacle prevent the restraint arm from properly parking, the arm will dislodge it
VERSATILE INSTALLATION
The TL85 comes standard with a remote, wall-mounted powerpack, but is also available with a self-contained powerpack, to suit site conditions
May be wall or ground-mounted
INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input
INSTANT COMPENSATION FLOAT
With a vertical restraining range of 9" (227 mm) to 25" (635 mm) and instant float of 16" (406 mm), the HVR303 services a wide variety of trailers, including those with bent or damaged ICC bars. Ability to adjust automatically to trailer motion makes it compatible with air-ride suspension systems, enabling solid engagement and minimizing the risk of separation and worker injury.
GREEN POWER
The StrongArm™ HVR303 is an environmentally sustainable alternative to oil-powered hydraulics. It can be interlocked with Blue Giant air-powered dock levelers to build a 'green' loading dock solution, allowing builders and developers to qualify for government incentives as well as project the image of an environmentally responsible business.
STRENGTH YOU CAN DEPEND ON
With a restraining force of 32,000 lb (14,545 kg), the StrongArm™ HVR303 helps prevent the dangers associated with unexpected horizontal or vertical trailer movement. Secure gripping and holding capability enables a smooth and fortified bridge between the loading dock and the trailer, keeping cargo, equipment, and forklift operators safer during loading and unloading.
Designed to comply with ANSI MH30.3.
INTELLIGENT TOUCH CONTROLS
The Blue Genius® Gold Series II Touch Control Panel features include an LCD menu screen, function buttons and a flat surface keypad with unique touch sensors
Interior and exterior LED lights keep drivers and warehouse personnel advised of safety conditions
Audible alarm built into the control panel alerts the dock attendant to potentially unsafe conditions, such as broken or missing ICC bars
Audible touch buttons and keypad provide instant sound feedback to user input
NON-IMPACT OPERATION
Passive engagement style results in less wear and tear and lowers maintenance requirements
With a vertical restraining range of 11" to 26" (279 mm to 660 mm) above ground and horizontal reach of 13" (330 mm), the ML10 is compatible with virtually all modern trucks and trailers, even those with air-ride suspension systems
HOLDS STRONG
30,000 lb (13,636 kg) of restraining force prevents premature truck departure during loading and unloading
The unit can be left in the locked position overnight to discourage trailer theft
NO POWER NECESSARY
Certain applications, such as chemical handling facilities or grain storage locations, involve explosive substances and require limited interaction with electrical devices:the ML10 is a safe and reliable restraining device for these situations because of its entirely mechanical operation.
THE NEXT LEVEL
The ML10 system can be upgraded to include a manual or automatic lights communication package for added safety at the loading dock
The TLC24-M has interior and exterior LED signal lights (red / green) that are manually controlled to communicate safety conditions to both dock workers and truck drivers
The advanced TLC24-A has all the benefits of the TLC24-M but also detects the position of the restraint via a sensor, allowing the lights to automatically change according to the relevant safety condition
Designed to suit door openings up to 8' W x 8' H (2,438 mm x 2,438 mm) to 9' W x 9' H (2,743 mm x 2,743 mm), the Fixed Head Pad Dock Seal provides airtight protection when servicing trailers of consistent height.When in use, the fixed head pad dock seal enables an energy-efficient seal that keeps facilities free of airborne contaminants, pests, and inclement weather conditions.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 8' W x 10' H (2,438 mm x 3,048 mm), the Blue Giant Adjustable Inflatable Dock Seal has vertical air bags that increase the contact area against the trailer and tighten the seal to keep product secure. An internal retraction spring permits the header air bag to be fully retracted when not in use, preventing collision damage from incoming trailers.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Retractable Shelter provides full access to the rear of the trailer while creating a tight seal against the top and rear.The collapsible frame is designed to retract upon impact, reducing pressure against the curtains and extending the life of the unit.
PRODUCT HIGHLIGHTS
RECOMMENDED APPLICATIONS
Designed to suit door openings up to 10' W x 10' H (3,048 mm x 3,048 mm), the Blue Giant Stationary Shelter uses flexible fabric curtains to enclose a trailer's top and sides while providing full access to the interior.
Wear flaps reinforce the head curtain at contact areas, and the bottom 24" (610 mm) of the side curtain are reinforced with double fabric layers for added durability. Replaceable foam draft pads seal additional gap between the trailer and the building.
PRODUCT HIGHLIGHTS
The wood head and side frames are constructed from high-grade pressure-treated lumber that resists rot and erosion
Translucent polyethylene sheeting with UV inhibitors allows light into loading dock area
Stiffeners in head and side curtains maintain constant contact with the trailer
Foam-filled edge creates complete seal
24" (610 mm) yellow guide stripes ensure accurate trailer placement
A wide range of durable fabrics is available to suit all application requirements
RECOMMENDED APPLICATIONS
Recommended for applications that require unobstructed access to the trailer interior (i.e.palletized loads)