BMP Doors USA

High-Speed Doors

CONTACT INFO
EMAIL
Request for informationBMP Doors USA Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
LinkedIn icon

BMP Doors USA creates and distributes exterior or interior high-quality, DynamicRoll® High Speed Roll Up Doors in optionable colors, frame & coating options, with different dimensions available.

The DynamicRoll® Fabric Roll Up Door is an all-round high performance door with a variety of activation choices. It is our most versatile door, designed to operate in nearly all industries and applications.

This High Speed Door is self-reinserting with a flexible bottom and is safe guarded by a light curtain. A frequency-controlled motor provides smooth operation. When the door is closed, a tight, almost perfect full perimeter seal is formed around the door, increasing energy savings within your operation.

Rated 5 based on 1 product reviews

BMP Doors USA produces and distributes exterior or interior high-quality, Dynamicroll® B-Drive High Speed Doors in optionable colors, frame & coating options, with different dimensions available.

Outside door openings are very often large and exposed to high wind. The Dynamicroll® B-Drive is an innovative high-performance high-speed door, designed to operate in these harsh conditions. Thanks to the push & pull system, the door drives smoothly up and down and guarantees door closure after cycling. A tight near perfect perimeter seal is formed around the door. Anti-torsion zippers prevent the fabric from twisting after impact, allowing the door to re-insert without jamming.

Installing a Dynamicroll® B-drive High Speed Door should help resolve all of your door challenges. The fast operation of the door improves traffic flow, and the tight seal protects against bad weather conditions and increases energy savings. No stiffeners or rigid parts in the door curtain boosts safety for workers and goods. These doors are suitable for exterior openings up to 26' wide, depending on application.

Rated 5 based on 1 product reviews

BMP Doors USA offers top-notch cleanroom solutions with our cutting-edge DynamicRoll® CB 125 High Speed Doors. These cleanroom doors are customizable in colors, frames, and coatings to suit your needs.

The right rapid door for your cleanroom

The DynamicRoll® CB 125 High Speed Door is the perfect door for your cleanroom application. This high speed roll-up door is designed to separate over pressured sterile environments.

Thanks to the tightness and its special sliding system, the DynamicRoll® Clean Room Door guarantees controlled loss of pressure and allows the ventilation system and air purification to operate correctly. Airflow between rooms is limited, reducing the risk for contamination and air pressure loss.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes the interior high-quality, DynamicRoll® CB 230 high-speed doors in optionable colors, frame & coating options, with different dimensions available.

The DynamicRoll® CB 230 is a highly reliable high-speed door intended to keeping your cleanroom clean. Its fast speed and tight full perimeter seal keep your over pressured environment sterile, allowing the ventilation and air purification systems to operate correctly.

This door operates flawless in interlock systems with multiple DynamicRoll® CB 230 High Speed Doors. No stiffeners or hard parts are used in the door panel. An escape function is standardly built in. The door seals the floor with a soft bottom edge.

Rated 5 based on 1 product reviews

The Ultimate Hygiene Door for Food Processing Excellence

Are drafts, humidity, and contamination compromising the safety and efficiency of your food processing operations? Preventing cross-contamination and bacteria is crucial in this industry. Therefore, it's essential to find a solution that meets these challenges.

Our DynamicRoll® Food PE high-speed doors uphold the highest standards of hygiene and efficiency in food processing environments. They effectively address cleanliness and functionality demands, making them the ultimate choice for your facility.

The Premier Choice for Food Hygiene Doors

The DynamicRoll® Food PE is the ultimate food processing door. Engineered for the food industry, it combines speed with self-repairing flexibility, making it an ideal food safe door. The frequenct- controlled motor and flexible bottom bar of our speed doors meet rigorous hygience standards. Making it perfect for any food production facility door application.

Made largely of polyethylene, its frame withstands harsh cleaners. Thereby, ensuring cleanliness and efficiency in food processing environments.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes exterior or interior high-quality, DynamicRoll® Food Stainless High Speed Doors in optionable colors, frame & coating options, with different dimensions available.

The DynamicRoll® Food Stainless High Speed Door provides a stainless steel cover and door frame construction. Designed for the food industry, this high-speed door is compliant with its industry hygiene standards. The door is easy to clean. One-piece guide and motor covers and a slanted barrel hood avoid accumulation of dust, dirt and water.

Withstanding humidity, most chemicals and salty environments, the DynamicRoll® Food Stainless High Speed Door is an asset to your facility. When the door is closed a tight full perimeter seal prevents impurities from spreading. As with all BMP High Speed doors, no stiffeners or rigid parts are used in the door panel. A flexible soft bottom edge enhances door safety for all around.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes the high-quality interior, DynamicRoll® Frigo 2 Air High Speed Doors in optionable colors, frame & coating options, with different dimensions available.

With our DynamicRoll® Frigo 2 Air High Speed Door, we designed a revolutionary high-performance roll-up curtain door. Installing our intelligent air curtain door raises insulation to the next level. Blowing air in between two separate curtains creates an air insulation barrier that helps prevent ice from building up. This is ideal for separating high-traffic environments with high thermal condition differences.

After cycling, the DynamicRoll® Frigo 2 Air High Speed Door automatically returns to its closed position, forming a tight, almost perfect full perimeter seal around the door. This door is safe for people and product. No stiffeners or hard parts are used in the door panel and the floor is sealed with a flexible soft bottom edge.

Rated 5 based on 1 product reviews

The Ultimate Freezer Door for Coldstorage Environments

Are energy loss and unstable temperatures jeopardizing the integrity and efficiency of your cold storage operations? Maintaining precise temperature control is crucial in this sector. Therefore, it's vital to adopt a solution that tackles these challenges head-on.

Our DynamicRoll® Frigo 2 freezer door set the standard for efficiency and reliability in cold storage environments. They combat energy loss and temperature variability effectively. Ensuring optimal conditions are maintained effortlessly. Make the Frigo 2 your go-to choice for enhancing the operational dynamics of your cold storage facility.

The Premier Choice for Cold Storage Doors

Engineered specifically for freezer environments, the DynamicRoll® Frigo 2 cold store door combines rapid opening speeds with advanced insulation capabilities.This high-performance cold room door features a fast-acting, automatic closing mechanism. It has a double fabric design and meets strict energy efficiency and temperature control standards. It's ideal for any cold storage application.

The Frigo 2 high speed door is made from high-grade materials. It withstands low temperatures and minimizes air infiltration. This ensures optimal thermal efficiency. It also reduces energy costs in cold storage environments.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes exterior or interior high-quality, DynamicRoll® Machine Protection Door 150 in optionable colors, frame & coating options, with different dimensions available.

These days, automation is a standard in most production areas. Machines help produce precision work, and are used in various processes. To guarantee a safe work environment, DynamicRoll® Protection Door create a protective mechanical barrier for machines and automated lines.

The DynamicRoll® Machine Protection 150 High Speed Roll Up Door is equipped with a detection micro switch in the bottom part of the side guide. A signal will confirm that the door is completely closed and machines can start. To increase safe operation, this signal works independently from the control panel.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes exterior or interior high-quality, MegaPack® High Speed Doors that are quick folding doors for very large openings, resistant to wind.

The MegaPack® High Speed Door is a fold-up door designed to close off huge outside door openings. This door is a technological evolution in its sort. A double curtain and a sophisticated galvanized reticular structure, make this door safe, fast and able to withstand strong winds while reliably operating. A well thought design saves on valuable floor space and offers energy efficiency and low maintenance.

A MegaPack® fold-up high performance door is the perfect solution for closing off large areas in your facility, for large hangars and for environments with overhead cranes.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes exterior or interior high-quality, Pack® High Speed Doors in optionable colors, frame & coating options, with different dimensions available.

The Pack® High Speed Door is a fold-up door that fits large openings, whether inside or outside. The galvanized steel frame is self-supporting. The curtain is made of PVC and reinforced with horizontal steel bars.

This robust door is very reliable, withstanding and operating under high wind and air pressure. Thanks to its patented guides, air leakage is low, creating a pleasant work environment. Pack doors are fitted for all kinds of industry or large hangars.

Rated 5 based on 1 product reviews

BMP Doors USA creates and distributes exterior or interior high-quality, ThermicRoll® High Speed Doors in optionable colors, frame & coating options, with different dimensions available.

High speed rigid aluminum doors are very suitable to be installed when security is an issue. BMP Doors USA's ThermicRoll® High Speed Door is a high quality aesthetically pleasing door, made of steel or aluminum. Rigid doors have a thermal-acoustic insulated door panel that can be made with or without vision. When closed, the door seals all sides of the opening creating a thermal break from the outside.

These rigid aluminum security doors are very reliable and require little maintenance. The small footprint takes up less valuable floor space. No need for ceiling anchors when mounting the door. The doors are undoubtedly a good choice for outside building applications where security is concerned, as well as interior doors where valuables or pharmaceuticals are stored.

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, automotive high speed doors in optional colors and materials.

In the industry field, automotive is one of the most fast paced around. Besides its specific production process, also the facility equipment is of the utmost importance. BMP High Speed Doors are tailored to fit this need. We make our doors to fit your requirements, offering not only high safety and perimeter sealing to enable better climate control as a priority, but also by creating a great return on investment.

BMP High Speed Doors are considered to be the safest in the market. A safety light beam built into the side guides, protects product and people in your working environment. Fast and reliable operation of the door optimizes your production work flow.

Rated 5 based on 1 product reviews

BMP Doors USA provides exterior or interior high-quality, distribution high speed doors in optional colors and materials.

In the world of logistics and distribution, speed is the keyword. Being able to handle goods in a fast and safe way is a constant focus. BMP High Speed Doors are fast, safe and reliable, and optimize traffic flow in your facility.

Whether mounted inside your warehouse or placed outside on a loading dock, efficient loading and unloading of goods is of the essence. BMP High Speed Doors operate fast and are equipped with a safety light curtain in addition to already offered safety features. The high performance roll-up doors are designed to operate whenever needed, enhancing smooth material handling.

Rated 5 based on 1 product reviews

BMP Doors USA distributes a wide range of high quality doors for internal and external use. They come in different colors and materials.

Meet the demands of cold storage areas

Cold storage environments present unique challenges, including precise temperature control, efficient access, and safety concerns. Traditional doors often fall short, leading to temperature inconsistencies, energy wastage, and safety hazards. In these critical environments, finding a solution that offers durability, efficiency, and safety is crucial for preserving perishable goods effectively.

That’s why BMP High Speed Doors offers a range of superior cold storage and freezer doors designed to exceed your expectations. We engineer our high speed roll up doors with precision to meet the rigorous demands of cold storage environments. Ensuring optimal temperature control, energy efficiency, and safety for your personnel and equipment.

 

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, heavy industries, Aerospace, and shipyard high speed doors in optional colors and materials.

Robust industries require robust solutions. When it comes to doors sealing large openings, performance and reliability are essential. BMP Doors USA creates doors that are built to operate in harsh conditions, withstanding forceful winds and pressure differences.
Heavy-duty materials and advanced technology make this door a perfect fit for your facility. To ensure safe operation of the door, all doors come standard with a full-height light beam.

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, industrial & manufacturing high speed doors in optional colors and materials.

A manufacturing plant is a busy environment where all kind of activities interact fast and continuously. Any hindrance in traffic flow can lead to a huge setback of productivity. Installing a reliable BMP High Speed Door alleviates your door worries, limiting this downtime and eliminating costly repairs to a damaged door.

BMP Doors USA build high-performance, high speed doors with high-quality materials. They are fast, self-reinserting after an accidental impact and safe for workers and goods. A full perimeter seal protects your facility against weather extremes and helps save on energy cost.

BMP’s DynamicRoll® and DynamicRoll® B-Drive high-speed doors represent cutting-edge industrial solutions designed for swift operation in a variety of commercial and industrial settings. These doors are acclaimed for their durability, speed, and efficient performance.

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, pharmaceutical and cleanroom high speed doors in optional colors and materials.

Hygiene, cleanliness and Class 5 sealing.

Pharmaceutical plants are high technological places where hygiene and cleanliness are taken to the highest level. At a time where compliance and safety regulations constantly intensify, BMP Doors USA cleanroom doors are engineered to fulfill this important task.

A fast cycle combined with a tight full perimeter seal up to Class 5 prevents air from seeping in, keeping impurities out of your conditioned environment. With a sleek and easy to clean design, the DynamicRoll® High Speed Doors checks off your cleanroom door needs. Installed in airlocks, air pressure differences, air quality and temperature can better be controlled, creating a safe working environment.

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, retail high speed doors in optional colors and materials.

Making your store a comfortable environment for customers contributes to their shopping experience. Installing a BMP High Speed Door helps you achieve this goal. Fast opening and closing combined with a perimeter seal around the door assures better climate control, limiting dust whirling and bad air flow between the different areas of the building.

BMP DynamicRoll® High Speed Doors are designed for interior use. The doors have a safe bottom and are built without rigid parts in the curtain. To create an escape route in case of emergency, an emergency exit curtain is available. Professional printing of your logo, product pictures or message on the door is an absolute possibility.

Rated 5 based on 1 product reviews

BMP Doors USA distributes exterior or interior high-quality, transportation and municipalities high speed doors in optional colors and materials.

Weather conditions are unpredictable but they certainly have an influence on your production environment. Creating a comfortable and safe working area increases overall productivity and work ethic. Installing a door from BMP Doors USA helps turning your inside climate into a controlled space. BMP High Speed Doors operate under strong winds and icy air but also shelter workers from sweltering, humid weather. Choosing BMP’s Thermicroll® High Speed Door combines high-level security with high-performance qualities.

Rated 5 based on 1 product reviews