To make the choice easier, BOEN products are categorized into: LIGHT, GOLDEN, DARK and also DREAMLINE and PATTERN flooring.

Rated 5 based on 1 product reviews
Light Wood Products
  • 1-Strip: PRESTIGE 10 mm, TRAFFIC 12 mm
  • 2-Strip: 14 mm, 15 mm, 21 mm, 23 mm
  • Plank: 15 mm
Light Woods
Ash, Ash Polar, Ash white, Beech white-oiled, Birch, Hickory, Maple Canadian, Maple white-oiled, Oak white

Rated 5 based on 1 product reviews
Golden Wood Products
  • 1-strip: PRESTIGE 10 mm, TRAFFIC 12 mm
  • 2-strip: 14 mm, 15 mm, 21 mm, 23 mm
  • Plank: 15 mm
Golden wood
Beech, Beech steamed, Cherry, Doussie, Oak, Oak golden, Oak Toscana, Red oak, Red Oak Colorado

Rated 5 based on 1 product reviews
Dark Wood Products
  • 1-strip: PRESTIGE 10 mm, TRAFFIC 12 mm
  • 2-strip: 14 mm, 15 mm, 21 mm, 23 mm
  • Plank: 15 mm
Dark Woods
Angelique, Bubinga, Iroko/Kambala, Jatoba, Merbau, Moabi, Mutenye, Oak Cordoba, Oak Exotic, Oak Provence, Panga-Panga, Teak, Walnut, Wenge

Rated 5 based on 1 product reviews
Dreamline Products
  • PLANK with v-groove or microbevel, 15 mm
  • PLANK Stonewashed, 15 mm
  • SHIPS PLANK with and without wood plugs, 15 mm
Dreamline Floors
Oak ships plank, Jatoba ships plank, Merbau ships plank, Oak Alamo, Oak plank Mountain, Oak plank Castle, Oak stone-washed, Solid oak plank
Rated 5 based on 1 product reviews
BOEN offers a wide range of products with a lot of wood species, patterns and thicknesses, either with lacquered or oiled surface.
Standard patterns
  • Strip pattern
  • Plank
  • Ships plank
  • Dutch Pattern
  • Parquet for alternative patterns like for eks herringbone or squares.


Rated 5 based on 1 product reviews
BOEN offers a full range of support materials, including mouldings, underlay, adhesives, lacquer and oil. To ensure that each installation is completed to the highest possible standard.

Rated 5 based on 1 product reviews
BOEN offers laminated hardwood flooring available in a wide range of wood species in several grades, patterns, thicknesses either with pre-lacquered or pre-oiled surfaces. A selection of appropriate accessories and maintenance products supplement the concept.

BOEN manufactures engineered hardwood flooring for various methods of installation, including nailing, gluing in tongue and groove (floating-floor method), for gluing to the sub-floor, self-supporting hardwood flooring (for installing directly on floor joists) and the easy-to-lay BOENClic parquet.

Available patterns
  • 2-strip
  • Plank
  • Ships plank
  • 1-strip (e.g. to lay patterns like herringbone or basket weave)
  • Dutch Pattern
  • MAXI Longstrip
  • Decorative boards and squares


Rated 5 based on 1 product reviews