CONTACT INFO
1111 W. Jefferson St. P. O. Box 50
Boise, ID 83728-0001
Would you like to see hosted content from Boise Cascade Company?
EMAIL
Request for informationBoise Cascade Company Contact Us / RFI

Particleboard  

FIREWALLFR™ is a 50# Premium Industrial Particleboard with certified Class 1/Class A fire-rated properties. Boise Cascade has engineered FIREWALLFR™ to meet the heightened protection requirements of your commercial, institutional and residential projects. FIREWALLFR™ maintains Boise Cascade's commitment to quality and possesses the high ponderosa pine content you require for precision fabrication.
Rated 5 based on 1 product reviews
Boise Evergreen™ ULEF is a Premium Sustainable Particleboard™
  • Boise Cascade Company employs the strictest of green practices in the manufacture of its premium particleboard
  • Our fiber procurement system champions Forest Stewardship Council® (FSC) standards and our finished panel embodies an ECO-
  • Certified Composite Certified (ECC) product.
  • Boise Evergreen™ features industry-leading quality and physical properties, comprises 100% recycled fiber, and supports up to 6 LEED® credits.
  • Thickness Range - 3/8" through 1-1/4" or 9mm through 30mm

BOISE EVERGREEN™ Particleboard Product Sheet
Rated 5 based on 1 product reviews
BOISE SELECT® is an engineered panel that provides
  • Higher physical properties and a tighter consolidated core than our regular particleboard.
  • With its high internal bond and tight core, some common applications for this product
      1. slot walls
      2. profiled door inserts
      3. profiled furniture parts

BOISE SELECT® is a 50# density panel available in standard 4' or 5' widths, as well as a number of custom widths and lengths.
  • Thickness Range - 3/8" through 1" or 9mm through 25mm

BOISE SELECT® Particleboard Product Sheet
Rated 5 based on 1 product reviews
Industrial Particleboard - MR10
Boise Cascade MR10 (moisture resistant) is
  • 45# Premium Industrial Particleboard
  • Has added protection against occasional wetting and high humidity
  • Thickness Range - 5/8" through 1"


DESCRIPTION An engineered composite panel wood product made from 100% recycled Ponderosa pine and associatedspecies of western wood particles formed and bonded with an interior resin.
  • Meets ANSI standard M-2.


SPECIFICATION CONFORMANCE
Conforms to Conforms to American Society of Testing and Materials, ASTM D 1037-06a, 24 hour water submersion and Fire Test Method E-84 (flamespread rating is Class C). Canadian Standard CAN/ULC-S102-M.

MR10 Industrial Particleboard 45_Industrial MR10 ||A||- 7-2014-2.pdf
Rated 5 based on 1 product reviews
Industrial Particleboard
  • Industrial 45# density is the most common panel
  • Used in the manufacture of furniture, kitchen cabinets, consumer electronic cabinets, store fixtures, and game tables
  • This product is suitable for a variety of finishes (laminates and coatings), but is renowned for its machining performance and edge integrity.
  • Boise Cascade also manufactures 47# and 50# density panels that provide additional edge consolidation and surface properties
  • Thickness Range - 3/8" through 1-1/8"


45# Premium Industrial Particleboard Product Sheet
Rated 5 based on 1 product reviews
Specialty Particleboard
  • Boise Cascade manufactures pre-cut countertops and bullnose/edge-filled shelving (SUPER SHELF)
  • Both items are offered in 3/4" thickness and are produced to 45# industrial specifications.
  • A number of custom widths and lengths are available in each product.
  • We manufacture 1-1/8" bullnose stair treads (SUPER STEP) in a 47# density.
  • Standard Sizes
      1. Counter Top: 24", 25", 30" and 36" widths and 8', 10' and 12' lengths
      2. SUPER SHELF®: 11.25", 15.25", 23.25" widths and 6', 8', 10' and 12' lengths
      3. SUPER STEP®: 11.25" widths and 8', 10' and 12' lengths
      4. Inquire about custom sizes

SUPER SHELF® Particleboard Product Sheet
SUPER STEP® Particleboard Product Sheet
Rated 5 based on 1 product reviews
Boise Cascade Company has been manufacturing a high quality particleboard at our facility in LaGrande, Oregon since 1966. The predominant species is ponderosa pine, which provides a highly machinable substrate, light in color. Machining is believing:
  • Can be sawed, dadoed, shaped, and routed, without chipping or flaking
  • Versatile laminating substrate with excellent machining characteristics
  • Two super-fine faces take even paper-thin laminates without telegraphing
  • High internal bond, smooth surfaces, uniform density and strength
  • Highly refined particle geometry forms two identical precision sanded faces and a consolidated core
  • Exceptional panel construction dramatically improves tool life and productivity
  • Two production lines, 4 -24 feet and 5 -18 feet, provide flexibility to meet multiple panel dimensions and thickness specification


CARB Info
Rated 5 based on 1 product reviews
Boise Cascade Premium Underlayment provides a smooth surface for use
  • Under carpeting, laminate flooring, resilient floorings, or seamless floor coverings
  • Boise Cascade Underlayment is acceptable for use in construction covered by HUD/FHA regulations and VA loans
  • The product meets the specifications of the American and Canadian National Standards for flooring products (ANSI A208.1.2009, Table B) and HUD Regulation 24 CFR Part 3280.
  • Thickness Range - 3/8", 1/2", 5/8", 3/4"

Premium Underlayment Product Sheet and Warranty
Rated 5 based on 1 product reviews
Commercial Particleboard
  • 42# density panels are utilized in applications not requiring optimum strength or performance characteristics
  • Offered in limited thickness and panel dimension
  • The lighter weight provides manufacturing and shipping economies that translate to lower purchase costs for our customers.
  • Thickness Range - 1/2" through 3/4" or 10mm through 25mm


42# Premium Commercial Particleboard Product Sheet
Rated 5 based on 1 product reviews

BOISE GLULAM Beams®  

Boise Cascade Glulam® beam products
  • Are manufactured with exterior grade or or wet-use adhesives that comply with all recognized standards.
  • Benefit of the BOISE GLULAM® beams is the flexibility of the product.
  • Beams are manufactured in a variety of widths and depths with lengths up to 66 feet, with or without camber
  • A wide array of appearance options and layups make this one of the most versatile engineered wood products available.
  • BOISE GLULAM® beams are available through nationwide
  • Most custom projects can be supplied within a few short weeks depending on complexity and size of project.
Rated 5 based on 1 product reviews

Engineered Wood Products  

Boise Cascade Engineered Wood Products manufactures and markets engineered wood products, which are building products with improved structural characteristics and use our forests more efficiently.

Today Boise Cascade EWP owns and operates the two largest laminated veneer lumber (LVL) and I-joist manufacturing plants in the world in Alexandria, Louisiana and White City, Oregon. Sixty experienced Boise Cascade distributors are located across the U.S. and Canada to meet the needs of dealers and builders with regional product mixes, on-time delivery and after-sale service.
Rated 5 based on 1 product reviews
The Simple Framing System® uses highest-quality BCI® Joists or ALLJOIST® products, VERSA-LAM® laminated veneer lumber, VERSA-STUD® laminated veneer framing lumber and other engineered wood products with matched depths that work together using fewer pieces and longer lengths. The result is longer spans, time saved during cutting and fitting, less waste, and lower overall cost since less product is needed.
Rated 5 based on 1 product reviews
BCI® Joists are specially constructed I-joists with flanges made from VERSA-LAM® laminated veneer lumber and a revolutionary flange profile which provides outstanding strength and durability. Our current series feature wider flanges which make them even easier to work with on the jobsite because of their wide nailing surface. These joists are consistent from piece to piece, are lighter in weight and stronger than conventional lumber, easier to handle, and faster to install. BCI® Joists help keep floors flat and homes square, make finish work go faster with fewer problems, and are readily available.
Rated 5 based on 1 product reviews
The ALLJOIST® series I-joists have solid-sawn flanges, proven web stock and approved structural adhesives. These joists are designed to provide our customers with premium quality, high performance floor and roof systems that are priced competitively with traditional construction materials. Manufactured in Canada, the wide-flange ALLJOIST® series is available throughout the Eastern United States.
Rated 5 based on 1 product reviews
VERSA-STUD® laminated veneer lumber wall framing is engineered for high-quality builders who want . .
  • Stronger walls to resist wind loads
  • Stiffer walls for a solid feel
  • Straight walls for a high-quality finish

Long, continuous VERSA-STUD® wall framing to provide superior strength, stiffness, and appearance in any tall wall application. VERSA-STUD® wall framing provides more resistance to wind pressure than walls framed with dimension lumber and eliminates the hinge created by platform framing. 1 1/2' x 5 1/2' VERSA-STUD® wall framing has 182% more bending strength and 112% more stiffness than No. 2 SPF 2x6 studs. VERSA-STUD® products are manufactured from VERSA-LAM® and are available nationally.
Rated 5 based on 1 product reviews
VERSA-LAM® laminated veneer beams and headers eliminate twisting, shrinking and splitting, and deliver flatter, quieter floors. Sized to match our BCI® Joists and other elements of the SIMPLE FRAMING SYSTEM®, VERSA-LAM® offers quick assembly and is precision cut into more than 18 standard sizes.
Rated 5 based on 1 product reviews
VERSA-RIM®, VERSA-STRAND® and Boise Cascade® OSB rimboards are one-step rim boards designed specifically for the Simple Framing System®. These rimboards come in depths that match BCI® Joists and long lengths. Construction time is reduced. No special backing is required for siding or deck attachment. Manufactured to achieve maximum nailing values, Boise Cascade® Rimboard can handle seismic and high wind loads. These products are available nationally.
Rated 5 based on 1 product reviews

Lumber Products  

Boise Cascade Company manufactures ponderosa and sugar pine factory lumber in shop, moulding, cutting common and customer specific grades. Boise Cascade Company services primary manufacturers of windows and doors; moulding and millwork; and component parts and furniture. Shop, moulding and cutting common grades are designed for ripping, cross cutting and milling into components and/or finished parts. Customer specific or proprietary grades are tailored to meet a particular customers' exact specifications.
Rated 5 based on 1 product reviews
Boise Cascade Company is one of the largest manufacturers in the industry of ponderosa pine appearance lumber. Product sizes range from 1x4" to 1x12" in lengths up to 16'. Grades are select, #2&Btr, #3 and #4.

Basic pine boards are available in home centers and retail lumber yards.
Rated 5 based on 1 product reviews
Boise Cascade Company manufactures a limited amount of Western framing lumber in both dimension and stud grades, which are used in a wide variety of structural framing applications.

Hem-fir dimension lumber is manufactured 2X4-2X12, and comes in 8' - 20' lengths. This lumber is graded std/#2&Btr, util/#3, and economy.

Studs are produced in hem-fir, fir-larch, ESLP, and WW 2X4 and 2X6 sizes. Lengths are PET 8' -10'.

Boise Cascade Company premium studs are available in home centers.
Rated 5 based on 1 product reviews
Landscape timbers are available in Southern Yellow Pine.

Boise Cascade Company services the remanufacturing and treating markets in carload and truckload quantities.
Rated 5 based on 1 product reviews

Plywood Products  

Boise Cascade Company manufactures rated sheathing in Western Fir and Southern Pine species. Our rated sheathing panels are 4'x8' and are produced in thicknesses ranging from 11/32" to 1 1/8" depending on the mill. Please call for details.
Rated 5 based on 1 product reviews
Boise Cascade's Company Sturd-I-floor is made with either square edges or with tongue-and-groove (T&G) edges and measures 4'x8'.

Our Sturd-I-floor is manufactured in Western fir and Southern pine species. Pine Sturd-I-floor T&G is produced in 19/32" and 23/32" thicknesses. Western fir Sturd-I-floor is produced in 19/32", 23/32", and 1 1/8" thicknesses in scant and full face.
Rated 5 based on 1 product reviews
Sanded panels with fully repaired and sanded faces are manufactured in Western and Southern Pine species.

Western fir AC and BC panels are available in 1/4" through 1" thicknesses, in 4'x8' panels.
Rated 5 based on 1 product reviews
Whether it's our Southern Pine or our Western Plyform, Boise Cascade's concrete form works every time. This product is coated with a highly refined mineral oil that provides a clean release, which reduces labor costs. Our distinctive red edge seal provides a barrier to reduce water and chemical penetration. Longer edge life extends the life of the panel, which gives you more pours for your forming dollar.
Rated 5 based on 1 product reviews

Sustainability Principles  

One of our core values is to manage our businesses to sustain environmental resources for future generations. We live this value on a daily basis by adhering to the following principles:

• Leadership: We proactively develop ways to continuously improve our environmental performance.
• Responsibility: Every employee is responsible for managing our business to ensure that natural resources will be sustainable for generations to come.
• Innovation: We continually explore new ideas and best management practices to conserve natural resources used in our products and business processes.
• Prevention: We use best management practices to prevent pollution, excessive manufacturing waste, and excessive energy use.
• Measurement: We measure our environmental performance to establish benchmarks for improvement.
• Communication: We openly communicate our environmental practices and performance.
• Partners: We promote improved environmental performance by setting expectations for our business partners and seeking business relationships with organizations that share our commitment to sustainability.
Rated 5 based on 1 product reviews