Roof deck products are typically used as the structural component of many flat, pitched, or arched roof systems because of their benefits with regards to strength, weight, and economy. It is commonly attached to open web steel joists, structural steel, or light gage framing. Aside from the standard roof deck profiles, long-span, cellular, acoustic, and cellular acoustic products are also available to meet project needs. Shop curving of some roof deck products is also available with certain radius limitations.
Rated 5 based on 1 product reviews