Floor Tiles

 

Cork flooring... natural, durable, renewable resource, acoustical + thermal, easy to walk on, easy to clean, long life cycles, versatile + beautiful...the quintessential green flooring. Tile size: 3/16" x 12" x 12" and 3/16" x 24" x 24". 5/16" thickness and custom size tiles are also available.

Finish: three coats commercial grade water-based matte polyurethane. No need for additional coats at the time of installation. The backs of all Mediterra tiles have an anti-curl treatment.

Shade variations in cork are inherent and attention to blending shades is necessary when installing cork. All patterns are random and are not intended to match. Mediterra contributes to LEED credits. Capri has substantial inventory of the Mediterra collection in our Lancaster, PA warehouse.

Rated 5 based on 1 product reviews
Tile size: 18" x 18" x 2.5 mm. The cork content in Cor-Terra is dispersed through the entire thickness of the tile and adds "natural" texture and shade variations. Cor-Terra contributes to LEED credits. Manufactured in the USA.

Rated 5 based on 1 product reviews
The "Re" in Re-Tire is post-consumer and post-industrial waste (proportions vary per color); the "Tire" is SBR synthetic rubber made from old tire scrap. Re-tire includes Medley*, Kaleidoscope, The Basics and Shades of Black collections. Custom colors are also available. Re-Tire available in: 4 mm, 6 mm, or 9 mm thickness in rolls, tiles and interlocking tiles. 9 mm thickness is required for sports floors where free weights are used and/or spikes/skates are worn. For percentages of post-consumer and post-industrial waste content per color please refer to document RT404 in the Document Library. Re-tire contributes to LEED credits.

* Unique to Capri, Medley 'mixes it up' by adding post-industrial CORK waste to recycled rubber. The cork adds interesting textural variations and gives a whole new look to recycled rubber.

Rated 5 based on 1 product reviews
Unique cork patterns on glueless tongue and groove "click" floating floor system. Standard plank size: 12" x 36" x 7//16" Suitable for residential or light commercial use, Eco-Clicks is able to be installed over many existing floors. Eco-Clicks contributes to LEED credits. Capri has substantial inventory of the Eco-Clicks collection in the USA.

Rated 5 based on 1 product reviews
The Second String program consists of overruns, non-standard sizes, custom colors& and off shade/color goods. Second String products are all first quality unless noted. All Second String products are subject to stock amount verification, require Cash Before Delivery, and are on a first come basis. Approved sundries for each product group must be used for all Second String products. Installation and Cleaning Instructions should be followed. Samples of Second String products can be requested and product will be held for 24 hours after receipt of samples. Unless noted by (* ) Capri warranties apply to products sold from the Second String program.

Rated 5 based on 1 product reviews

Document Library

 

For all products Capri has the following documents available: General Product Overview, Specifications, Technical Data, LEED Credit Information, Installation Instructions, Cleaning Instructions, Warranty and MSDS sheets for finishes and adhesives as well instructions for application of the finishes and adhesives. If any additional information is needed, please email us at sales@capricork.com

Rated 5 based on 1 product reviews
Articles and Press Releases about Capri.

Rated 5 based on 1 product reviews
View and/or download Capri catalog(s).

Rated 5 based on 1 product reviews