Founded in 1974, CEMCO is recognized as one of the largest manufacturers of steel framing and metal lath systems in the United States. CEMCO has built its reputation on the finest in quality material, using only mill certified hot-dipped galvanized steel. With over 200 state-of-the-art roll formers, CEMCO can handle any small and large construction projects. CEMCO distributes our products throughout the United States, Canada, Mexico, and the Pacific Rim.
Full Line E-Catalog
Steel Framing Products
These studs and track are manufactured from mill certified hot-dipped galvanized steel and are designed for use in curtain wall and load bearing applications. Thicknesses range from 33 mils (20 ga.) to 118 mils (10ga.). Flange or leg sizes for both studs and track range from 1 1/4" all the way up to 3-1/2". These products are produced with a standard G-60 coating as well as G-90 upon special request.
Sure-Span® is a revolutionary floor joist system specifically developed by CEMCO for both commercial and residential construction projects. The trapezoidal punch-outs enable several trades, such as plumbing, HVAC, technology, and electrical to take advantage of access route for various services while sturdy, long floor spans are maintained. Sure-Span® SSCJ joists are produced in depths ranging from 7 1/4 inches up to 14 inches.The corresponding SSTT Rim Tracks are produced with pre-spaced tabs at 12, 16, or 24 inch on-center configurations for ease of installation. All Sure-Span® components are manufactured from the same high-quality mill certified hot-dipped galvanized steel in G-60 and G-90.
These critical components are often combined with our stud and track systems to provide for extra bracing, furring, backing, and sound-dampening requirements. The available products in this group include, resilient channels, furring/hat Channels, backing Plate/flat strapping cold-Rolled/u-Channel and various angles, clips,and brake shapes.
CEMCO's solutions for interior non-load bearing steel framing are ViperStud® and Viper-X™ Drywall Framing Systems (West coast only). ViperStud® is a lighter, stronger, and much better option than other products available on the market. Viper-X™ has flat 1-7/16"wide flanges made in high strength/high yield galvanized steel.
CEMCO line of FAS (Fire, Air, Sound) products are some of the most innovative and labor saving solutions for head of wall applications, often replacing previous systems vulnerable to fatigue, in-elasticity, and other problems associated with dynamic movement using products that lose their elasticity over time.
CEMCO's CST Brand slotted tracks are listed in over 200 UL fire rated assemblies. CST branded slotted tracks are available in thicknesses ranging from 30 mil to 68 mil and with legs from 2-1/2"to 3-1/2". Special drift slots are available upon request.
The unique shape of ProX Header is engineered to carry higher load values with less steel.
Most wall openings can be supported with a single piece header and for wider openings an insert member is added for additional strength. The patented system utilizes an internal clip that fastens to the vertical Jamb stud(s). The ProX Header member snaps into place and leaves a flush surface for the application of drywall. Material and labor costs are sharply reduced and construction productivity is increased. Installation is simplified and can be accomplished with a single framer. As with a traditional built-up box header the need to measure, cut and fit several stud and track components is eliminated. Additionally there is no welding and much less screwing when using ProX Header.
Metal Lath Products
CEMCO's versatile metal lath is ideal as a plaster base and reinforcement for all types of construction in walls, ceilings, and fireproofing of steel beams and columns. Easy to cut and form to ornamental plaster work. Provides ample keying for scratch coat and is commonly used for plaster machine application. The expanded metal lath is available in 1.75, 2.5, and 3.4 pounds per square yard. All three of these are available in either flat, self-furred(dimpled of grooved), or in combination with paper-backing with D or K paper.
Metal Lath Accessories
CEMCO Project Profiles
The Gables Cherry Creek Apartment project is an 8 story/297 unit apartment community offering incredible amenities that include concierge services, electric vehicle charging stations, several fitness studios, a resident lounge and other luxury-type conveniences. Owned by Smith/Jones partners Gables is considered one of the premier apartment communities in the metropolitan Denver area. Constructed using sustainable and locally sourced building materials, Gables has integrated into the community several "green" options such as Energy Star appliances, low VOC finishes, and on-site recycling services. Located in Denver Colorado, this new community offers views of both Cherry Creek and the Rocky Mountains.
In the heart of Waikiki, the International Market Place was known for 60-years as an outdoor bazaar, lined with kiosks selling kitschy jewelry and cheap souvenirs and for having a 150 year-old banyan tree as its centerpiece. The banyan tree still remains but the property has undergone a complete makeover since August 2014, when Taubman Centers Inc began their development of the upscale International Market Place retail center.
