CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
700 State Hwy. 121 Suite 200
Lewisville, TX 75067
Toll Free: 800-759-7474
Phone:
Continuing Education Logo
EMAIL
Request for informationCENTRIA Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

CENTRIA's Formawall Dimension Series combines unprecedented design freedom with unmatched performance. The Formawall high-performance building envelope system consolidates six wall components into one product offering creating distinct architectural wall profiles to match any building design.

Choose from five distinct architectural wall profiles to create imaginative building envelopes with varying articulations, rhythms and textures. Our Formawall Dimension series panels are a high-performance product that offers best in class flatness. We can color match internally and externally to fit your design needs. These architectural metal panels are available in different shapes and can be custom fabricated for your unique application. Attractive and durable, FORMAVUE windows are engineered to deliver premium performance within our Formawall architectural faCade systems. Seamlessly integrate the industry's highest quality daylighting and ventilation COMPONENTS within your building envelope.

The insulated architectural metal wall panels include a standard red-list free foam core, improving the sustainability of the building environment while improving its fire performance. Our red-list free Formawall architectural metal wall systems are FM 4882-certified at the most stringent level. They surpass the required protocols for the NFPA 285 complete wall assembly test and are the subject of a health product declaration (HPD).


Formawall FWDS® Technical Data Sheet
Formawall FWGX® Technical Data Sheet
Formawall DS58 TDS Technical Data Sheet
Formawall DS59® Technical Data Sheet
Formawall DS60® Technical Data Sheet

Rated 5 based on 1 product reviews

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.

Versawall Features & Benefits:
Versawall insulated metal wall panels add versatility and flexibility by offering a metal panel solution for walls. These lightweight insulated metal composite panels can be installed vertically for long, sleek sight lines, and the lightly planked interior liner works compositely with the face sheet to provide greater strength and allow longer spans.


VERSAWALL V® Technical Data Sheet
VERSAWALL V+® Technical Data Sheet
VERSAWALL H+® Technical Data Sheet

Rated 5 based on 1 product reviews

CENTRIA’s Versapanel Roof systems deliver the industry’s best combination of aesthetics, performance, sustainability, and value. The lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as all-weather installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools, and shopping centers.

Versapanel Features & Benefits:
Versapanel insulated metal wall panels add versatility and flexibility by offering a metal panel solution for either walls or roofs. This highly energy-efficient wall system is defined by bold ribs that add an attractive linear definition to large structures.


VERSAPANEL® ROOF Technical Data Sheets

Rated 5 based on 1 product reviews

Concept Series single-skin rainscreen panels feature concealed fasteners and a common-lock joint that allows the panels to be integrated with each other and the CASCADE metal panel system. The panels can be installed vertically or horizontally and have an unbroken appearance that further adds to the product's aesthetic versatility.

Concept Series panels deliver unmatched performance with stand-off clips that provide a ventilation cavity and drain plane behind the panel. Panel clips also allow for thermal and seismic movements. Concept Series also functions as an exceptional rainscreen when installed over CENTRIA's METALWRAP Series insulated composite backup panels. Addition design options include MICROSEAM CORNERS and MICROLINEXTRUSIONS.


CS-200 Series Technical Data Sheets
CS--600 Series Technical Data Sheets

Rated 5 based on 1 product reviews

All Exposed Fastener metal wall panels may be installed in a variety of rainscreen applications to form a complete wall system. Systems may vary from an uninsulated screen wall to MetalWrap Series, an insulated composite backup panel system with Advanced Thermal and Moisture Protection (ATMP®). Their flexibility and excellent negative wind load properties make these exposed fastener panels an excellent option for both new construction and retrofit projects. Our exposed fasteners are also an economical option. They're easy to install, as the panels are overlapped and fasten directly to the roof deck. Choose from a variety of profiles, colors and finishes to compliment your project. Our exposed fastener metal panels are available in a variety of rib heights, rib spacings, panel widths and slopes.


Econolap 3/4" Technical Data Sheet
Super-Rib Technical Data Sheet
Style-Rib Technical Data Sheet
MR3-36 Technical Data Sheet
BR5-36 Technical Data Sheet
TR4-36 Technical Data Sheet

Rated 5 based on 1 product reviews

Structural Design Panels (SDP) provide a versatile, economical solution for low slope roofs with outstanding resistance to wind loads.


SDP 175 Technical Data Sheet

Rated 5 based on 1 product reviews

CENTRIA's Versapanel Roof systems deliver the industry's best combination of aesthetics, performance, sustainability and value. The lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as all-weather installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.


Rated 5 based on 1 product reviews