Rated 5 based on 1 product reviews
CENTRIA

Building Envelope Wall and Roof Panels

CONTACT INFO
EMAIL
Request for informationCENTRIA Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

CENTRIA's Formawall Dimension Series combines unprecedented design freedom with unmatched performance. The Formawall high-performance building envelope system consolidates six wall components into one product offering creating distinct architectural wall profiles to match any building design.

Choose from five distinct architectural wall profiles to create imaginative building envelopes with varying articulations, rhythms and textures. Our Formawall Dimension series panels are a high-performance product that offers best in class flatness. We can color match internally and externally to fit your design needs. These architectural metal panels are available in different shapes and can be custom fabricated for your unique application. Attractive and durable, FORMAVUE windows are engineered to deliver premium performance within our Formawall architectural faCade systems. Seamlessly integrate the industry's highest quality daylighting and ventilation COMPONENTS within your building envelope.

The insulated architectural metal wall panels include a standard red-list free foam core, improving the sustainability of the building environment while improving its fire performance. Our red-list free Formawall architectural metal wall systems are FM 4882-certified at the most stringent level. They surpass the required protocols for the NFPA 285 complete wall assembly test and are the subject of a health product declaration (HPD).


Formawall FWDS® Technical Data Sheet
Formawall FWGX® Technical Data Sheet
Formawall DS58 TDS Technical Data Sheet
Formawall DS59® Technical Data Sheet
Formawall DS60® Technical Data Sheet

- Hide Gallery
Architectural Insulated Metal Panels

Revit BIM Files for Architectural Insulated Metal Panels - Formawall Dimension Series®

Metal Wall Panels and Accessories  

Metal Wall Panels and Accessories - Metal Panels

Metal Wall Panels and Accessories - Insulated A

Metal Wall Panels and Accessories - Insulated B

CAD Drawings for Architectural Insulated Metal Panels - Formawall Dimension Series®

Formawall Dimension Series  

FWDS: 2.5 Horizontal
download:view:
2H IMV-0001 - FWDS: 2 Horizontal - Base 1 of 2
download:view:
2H IMV-0002 - FWDS: 2 Horizontal - Base 2 of 2
download:view:
2H IMV-0004 - FWDS: 2 Horizontal - Parapet 1 of 2
download:view:
2H IMV-0005 - FWDS: 2 Horizontal - Parapet 2 of 2
download:view:
2H IMV-0006 - FWDS: 2 Horizontal - Soffit 1 of 5
download:view:
2H IMV-0007 - FWDS: 2 Horizontal - Soffit 2 of 5
download:view:
2H IMV-0008 - FWDS: 2 Horizontal - Soffit 3 of 5
download:view:
2H IMV-0009 - FWDS: 2 Horizontal - Soffit 4 of 5
download:view:
2H IMV-0010 - FWDS: 2 Horizontal - Soffit 5 of 5
download:view:
2H IMV-0011 - FWDS: 2 Horizontal - Vertical Joint
download:view:
2H IMV-0013 - FWDS: 2 Horizontal - Outside Corner
download:view:
2H IMV-0015 - FWDS: 2 Horizontal - Inside Corner 1 of 2
download:view:
2H IMV-0016 - FWDS: 2 Horizontal - Inside Corner 2 of 2
download:view:
2H IMV-0017 - FWDS: 2 Horizontal - Head 1 of 2
download:view:
2H IMV-0018 - FWDS: 2 Horizontal - Sill 1 of 2
download:view:
2H IMV-0019 - FWDS: 2 Horizontal - Jamb 1 of 3
download:view:
2H IMV-0019A - FWDS: 2 Horizontal - Jamb 2 of 3
download:view:
2H IMV-0020 - FWDS: 2 Horizontal - Head 2 of 2
download:view:
2H IMV-0021 - FWDS: 2 Horizontal - Sill 2 of 2
download:view:
2H IMV-0022 - FWDS: 2 Horizontal - Jamb 3 of 3
download:view:
2H IMV-0024 - FWDS: 2 Horizontal - End Wall 1 of 3
download:view:
2H IMV-0024A - FWDS: 2 Horizontal - End Wall 2 of 3
download:view:
2H IMV-0025 - FWDS: 2 Horizontal - End Wall 3 of 3
download:view:
2V-0001 - FWDS: 2 Vertical - Base 1 of 2
download:view:
2V-0004 - FWDS: 2 Vertical - Base 2 of 2
download:view:
2V-0005 - FWDS: 2 Vertical - Parapet 1 of 2
download:view:
2V-0008 - FWDS: 2 Vertical - Parapet 2 of 2
download:view:
2V-0011 - FWDS: 2 Vertical - Stack 1 of 2
download:view:
2V-0014 - FWDS: 2 Vertical - Stack 2 of 2
download:view:
2V-0015 - FWDS: 2 Vertical - Soffit 1 of 7
download:view:
2V-0016 - FWDS: 2 Vertical - Soffit 2 of 7
download:view:
2V-0017 - FWDS: 2 Vertical - Soffit 3 of 7
download:view:
2V-0018 - FWDS: 2 Vertical - Soffit 4 of 7
download:view:
2V-0019 - FWDS: 2 Vertical - Soffit 5 of 7
download:view:
2V-0019A - FWDS: 2 Vertical - Soffit 6 of 7
download:view:
2V-0020 - FWDS: 2 Vertical - Soffit 7 of 7
download:view:
2V-0023 - FWDS: 2 Vertical - Outside Corner 1 of 2
download:view:
2V-0023A - FWDS: 2 Vertical - Outside Corner 2 of 2
download:view:
2V-0025 - FWDS: 2 Vertical - Expansion Joint 1 of 2
download:view:
2V-0025A - FWDS: 2 Vertical - Expansion Joint 2 of 2
download:view:
2V-0029 - FWDS: 2 Vertical - Inside Corner
download:view:
2V-0030 - FWDS: 2 Vertical - Head
download:view:
2V-0031 - FWDS: 2 Vertical - Sill
download:view:
2V-0032 - FWDS: 2 Vertical - End Wall 1 of 3
download:view:
2V-0033 - FWDS: 2 Vertical - End Wall 2 of 3
download:view:
2V-0034 - FWDS: 2 Vertical - End Wall 3 of 3
download:view:
2V-0035A - FWDS: 2 Vertical - Jamb 1 of 4
download:view:
2V-0035B - FWDS: 2 Vertical - Jamb 2 of 4
download:view:
2V-0035C - FWDS: 2 Vertical - Jamb 3 of 4
download:view:
2V-0035D - FWDS: 2 Vertical - Jamb 4 of 4
download:view:
2_5H FWGS IMV-0001 - Formawall Dimension Series - Base 1 of 3
download:view:
2_5H FWGS IMV-0002 - Formawall Dimension Series - Base 2 of 3
download:view:
2_5H FWGS IMV-0003 - Formawall Dimension Series - Base 3 of 3
download:view:
2_5H FWGS IMV-0004 - Formawall Dimension Series - Parapet 1 of 2
download:view:
2_5H FWGS IMV-0005 - Formawall Dimension Series - Parapet 2 of 2
download:view:
2_5H FWGS IMV-0006 - Formawall Dimension Series - Soffit 1 of 4
download:view:
2_5H FWGS IMV-0007 - Formawall Dimension Series - Soffit 2 of 4
download:view:
2_5H FWGS IMV-0008 - Formawall Dimension Series - Soffit 3 of 4
download:view:
2_5H FWGS IMV-0010 - Formawall Dimension Series - Soffit 4 of 4
download:view:
2_5H FWGS IMV-0011 - Formawall Dimension Series - Vertical Joint 1 of 2
download:view:
2_5H FWGS IMV-0012 - Formawall Dimension Series - Vertical Joint 2 of 2
download:view:
2_5H FWGS IMV-0013 - Formawall Dimension Series - Outside Corner
download:view:
2_5H FWGS IMV-0014 - Formawall Dimension Series - Inside Corner 1 of 4
download:view:
2_5H FWGS IMV-0015 - Formawall Dimension Series - Inside Corner 2 of 4
download:view:
2_5H FWGS IMV-0015A - Formawall Dimension Series - Inside Corner 3 of 4
download:view:
2_5H FWGS IMV-0016 - Formawall Dimension Series - Inside Corner 4 of 4
download:view:
2_5H FWGS IMV-0017 - Formawall Dimension Series - Head
download:view:
2_5H FWGS IMV-0018 - Formawall Dimension Series - Sill 1 of 2
download:view:
2_5H FWGS IMV-0019 - Formawall Dimension Series - Jamb 1 of 3
download:view:
2_5H FWGS IMV-0019A - Formawall Dimension Series - Jamb 2 of 3
download:view:
2_5H FWGS IMV-0019B - Formawall Dimension Series - Jamb 3 of 3
download:view:
2_5H FWGS IMV-0021 - Formawall Dimension Series - Sill 2 of 2
download:view:
2_5H FWGS IMV-0024 - Formawall Dimension Series - End Wall 1 of 2
download:view:
2_5H FWGS IMV-0024A - Formawall Dimension Series - End Wall 2 of 2
download:view:
2_5H-0001 - FWDS: 2.5 Horizontal - Base 1 of 2
download:view:
2_5H-0002 - FWDS: 2.5 Horizontal - Base 2 of 2
download:view:
2_5H-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5H-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5H-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:view:
2_5H-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:view:
2_5H-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:view:
2_5H-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:view:
2_5H-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:view:
2_5H-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:view:
2_5H-0012 - FWDS: 2.5 Horizontal - Expansion Joint
download:view:
2_5H-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:view:
2_5H-0014 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:view:
2_5H-0015 - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:view:
2_5H-0017 - FWDS: 2.5 Horizontal - Head 1 of 2
download:view:
2_5H-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5H-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5H-0020 - FWDS: 2.5 Horizontal - Head 2 of 2
download:view:
2_5H-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5H-0022 - FWDS: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5H-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5H-0025 - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:view:
2_5V-0001 - FWDS: 2.5 Vertical - Parapet
download:view:
2_5V-0002 - FWDS: 2.5 Vertical - Base
download:view:
2_5V-0006 - FWDS: 2.5 Vertical - Parapet
download:view:
2_5V-0011 - FWDS: 2.5 Vertical - Stack 1 of 2
download:view:
2_5V-0014 - FWDS: 2.5 Vertical - Stack 2 of 2
download:view:
2_5V-0015 - FWDS: 2.5 Vertical - Soffit 1 of 3
download:view:
2_5V-0017 - FWDS: 2.5 Vertical - Soffit 2 of 3
download:view:
2_5V-0020 - FWDS: 2.5 Vertical - Soffit 3 of 3
download:view:
2_5V-0025 - FWDS: 2.5 Vertical - Expansion Joint 1 of 2
download:view:
2_5V-0025A - FWDS: 2.5 Vertical - Expansion Joint 2 of 2
download:view:
2_5V-0026 - FWDS: 2.5 Vertical - Outside Corner 1 of 2
download:view:
2_5V-0026A - FWDS: 2.5 Vertical - Outside Corner 2 of 2
download:view:
2_5V-0029 - FWDS: 2.5 Vertical - Inside Corner
download:view:
2_5V-0030 - FWDS: 2.5 Vertical - Head
download:view:
2_5V-0031 - FWDS: 2.5 Vertical - Sill
download:view:
2_5V-0032 - FWDS: 2.5 Vertical - End Wall 1 of 3
download:view:
2_5V-0033 - FWDS: 2.5 Vertical - End Wall 2 of 3
download:view:
2_5V-0034 - FWDS: 2.5 Vertical - End Wall 3 of 3
download:view:
2_5gh-0001 - FWGX: 2.5 Horizontal - Base 1 of 3
download:view:
2_5gh-0002 - FWGX: 2.5 Horizontal - Base 2 of 3
download:view:
2_5gh-0003 - FWGX: 2.5 Horizontal - Base 3 of 3
download:view:
2_5gh-0004 - FWGX: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5gh-0005 - FWGX: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5gh-0006 - FWGX: 2.5 Horizontal - Soffit 1 of 4
download:view:
2_5gh-0007 - FWGX: 2.5 Horizontal - Soffit 2 of 4
download:view:
2_5gh-0008 - FWGX: 2.5 Horizontal - Soffit 3 of 4
download:view:
2_5gh-0009 - FWGX: 2.5 Horizontal - Soffit 4 of 4
download:view:
2_5gh-0010 - FWGX: 2.5 Horizontal - Vertical Joint
download:view:
2_5gh-0012 - FWGX: 2.5 Horizontal - Outside Corner
download:view:
2_5gh-0013 - FWGX: 2.5 Horizontal - Inside Corner
download:view:
2_5gh-0015 - FWGX: 2.5 Horizontal - Head 1 of 2
download:view:
2_5gh-0016 - FWGX: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5gh-0017 - FWGX: 2.5 Horizontal - Jamb 1 of 2
download:view:
2_5gh-0018 - FWGX: 2.5 Horizontal - Head 2 of 2
download:view:
2_5gh-0019 - FWGX: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5gh-0020 - FWGX: 2.5 Horizontal - Jamb 2 of 2
download:view:
2_5gh-0022 - FWGX: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5gh-0023 - FWGX: 2.5 Horizontal - End Wall 2 of 2
download:view:
2_5gv-0001 - FWGX: 2.5 Vertical - Base 1 of 4
download:view:
2_5gv-0002 - FWGX: 2.5 Vertical - Base 2 of 4
download:view:
2_5gv-0003 - FWGX: 2.5 Vertical - Base 3 of 4
download:view:
2_5gv-0004 - FWGX: 2.5 Vertical - Base 4 of 4
download:view:
2_5gv-0005 - FWGX: 2.5 Vertical - Parapet 1 of 6
download:view:
2_5gv-0006 - FWGX: 2.5 Vertical - Parapet 2 of 6
download:view:
2_5gv-0007 - FWGX: 2.5 Vertical - Parapet 3 of 6
download:view:
2_5gv-0008 - FWGX: 2.5 Vertical - Parapet 4 of 6
download:view:
2_5gv-0009 - FWGX: 2.5 Vertical - Parapet 5 of 6
download:view:
2_5gv-0010 - FWGX: 2.5 Vertical - Parapet 6 of 6
download:view:
2_5gv-0011 - FWGX: 2.5 Vertical - Stack 1 of 4
download:view:
2_5gv-0012 - FWGX: 2.5 Vertical - Stack 2 of 4
download:view:
2_5gv-0013 - FWGX: 2.5 Vertical - Stack 3 of 4
download:view:
2_5gv-0014 - FWGX: 2.5 Vertical - Stack 4 of 4
download:view:
2_5gv-0015 - FWGX: 2.5 Vertical - Soffit 1 of 7
download:view:
2_5gv-0016 - FWGX: 2.5 Vertical - Soffit 2 of 7
download:view:
2_5gv-0017 - FWGX: 2.5 Vertical - Soffit 3 of 7
download:view:
2_5gv-0018 - FWGX: 2.5 Vertical - Soffit 4 of 7
download:view:
2_5gv-0019 - FWGX: 2.5 Vertical - Soffit 5 of 7
download:view:
2_5gv-0020 - FWGX: 2.5 Vertical - Soffit 6 of 7
download:view:
2_5gv-0021 - FWGX: 2.5 Vertical - Soffit 7 of 7
download:view:
2_5gv-0022 - FWGX: 2.5 Vertical - Expansion Joint 1 of 2
download:view:
2_5gv-0023 - FWGX: 2.5 Vertical - Expansion Joint 2 of 2
download:view:
2_5gv-0024 - FWGX: 2.5 Vertical - Outside Corner
download:view:
2_5gv-0025 - FWGX: 2.5 Vertical - Inside Corner
download:view:
2_5gv-0026 - FWGX: 2.5 Vertical - Head 1 of 3
download:view:
2_5gv-0027 - FWGX: 2.5 Vertical - Head 2 of 3
download:view:
2_5gv-0027A - FWGX: 2.5 Vertical - Head 3 of 3
download:view:
2_5gv-0028 - FWGX: 2.5 Vertical - Sill 1 of 3
download:view:
2_5gv-0028A - FWGX: 2.5 Vertical - Sill 2 of 3
download:view:
2_5gv-0029 - FWGX: 2.5 Vertical - Sill 3 of 3
download:view:
2_5gv-0030 - FWGX: 2.5 Vertical - End Wall 1 of 3
download:view:
2_5gv-0031 - FWGX: 2.5 Vertical - End Wall 2 of 3
download:view:
2_5gv-0032 - FWGX: 2.5 Vertical - End Wall 3 of 3
download:view:
2_5gv-0033 - FWGX: 2.5 Vertical - Jamb 1 of 3
download:view:
2_5gv-0034 - FWGX: 2.5 Vertical - Jamb 2 of 2
download:view:
2_5gv-0035FWGX: 2.5 Vertical - Jamb 3 of 3
download:view:
2_5h IMV-0001 - FWDS: 2.5 Horizontal - Base 1 of 3
download:view:
2_5h IMV-0002 - FWDS: 2.5 Horizontal - Base 2 of 3
download:view:
2_5h IMV-0003 - FWDS: 2.5 Horizontal - Base 3 of 3
download:view:
2_5h IMV-0004 - FWDS: 2.5 Horizontal - Parapet 1 of 2
download:view:
2_5h IMV-0005 - FWDS: 2.5 Horizontal - Parapet 2 of 2
download:view:
2_5h IMV-0006 - FWDS: 2.5 Horizontal - Soffit 1 of 5
download:view:
2_5h IMV-0007 - FWDS: 2.5 Horizontal - Soffit 2 of 5
download:view:
2_5h IMV-0008 - FWDS: 2.5 Horizontal - Soffit 3 of 5
download:view:
2_5h IMV-0009 - FWDS: 2.5 Horizontal - Soffit 4 of 5
download:view:
2_5h IMV-0010 - FWDS: 2.5 Horizontal - Soffit 5 of 5
download:view:
2_5h IMV-0011 - FWDS: 2.5 Horizontal - Vertical Joint
download:view:
2_5h IMV-0013 - FWDS: 2.5 Horizontal - Outside Corner
download:view:
2_5h IMV-0015 - FWDS: 2.5 Horizontal - Inside Corner 1 of 2
download:view:
2_5h IMV-0015A - FWDS: 2.5 Horizontal - Inside Corner 2 of 2
download:view:
2_5h IMV-0017 - FWDS: 2.5 Horizontal - Head 1 of 3
download:view:
2_5h IMV-0017A - FWDS: 2.5 Horizontal - Head 2 of 3
download:view:
2_5h IMV-0018 - FWDS: 2.5 Horizontal - Sill 1 of 2
download:view:
2_5h IMV-0019 - FWDS: 2.5 Horizontal - Jamb 1 of 3
download:view:
2_5h IMV-0019A - FWDS: 2.5 Horizontal - Jamb 2 of 3
download:view:
2_5h IMV-0019B - FWDS: 2.5 Horizontal - Jamb 3 of 3
download:view:
2_5h IMV-0020 - FWDS: 2.5 Horizontal - Head 3 of 3
download:view:
2_5h IMV-0021 - FWDS: 2.5 Horizontal - Sill 2 of 2
download:view:
2_5h IMV-0024 - FWDS: 2.5 Horizontal - End Wall 1 of 2
download:view:
2_5h IMV-0024A - FWDS: 2.5 Horizontal - End Wall 2 of 2
download:view:
3TGV-0001 - FWGX - 3T Vertical - Base 1 of 2
download:view:
3TGV-0004 - FWGX - 3T Vertical - Base 2 of 2
download:view:
3TGV-0005 - FWGX - 3T Vertical - Parapet 1 of 2
download:view:
3TGV-0008 - FWGX - 3T Vertical - Parapet 2 of 2
download:view:
3TGV-0011 - FWGX - 3T Vertical - Stack 1 of 2
download:view:
3TGV-0014 - FWGX - 3T Vertical - Stack 2 of 2
download:view:
3TGV-0015 - FWGX - 3T Vertical - Soffit 1 of 4
download:view:
3TGV-0016 - FWGX - 3T Vertical - Soffit 2 of 4
download:view:
3TGV-0017 - FWGX - 3T Vertical - Soffit 3 of 4
download:view:
3TGV-0018 - FWGX - 3T Vertical - Soffit 4 of 4
download:view:
3TGV-0021 - FWGX - 3T Vertical - Expansion Joint 1 of 2
download:view:
3TGV-0022 - FWGX - 3T Vertical - Expansion Joint 2 of 2
download:view:
3TGV-0023 - FWGX - 3T Vertical - Outside Corner
download:view:
3TGV-0024 - FWGX - 3T Vertical - Insider Corner
download:view:
3TGV-0025 - FWGX - 3T Vertical - Head
download:view:
3TGV-0027 - FWGX - 3T Vertical - Sill
download:view:
3TGV-0029 - FWGX - 3T Vertical - End Wall 1 of 3
download:view:
3TGV-0030 - FWGX - 3T Vertical - End Wall 2 of 3
download:view:
3TGV-0031 - FWGX - 3T Vertical - End Wall 3 of 3
download:view:
3TGV-0032 - FWGX - 3T Vertical - Jamb 1 of 2
download:view:
3TGV-0033 - FWGX - 3T Vertical - Jamb 2 of 2
download:view:
3TH FWGS IMV-0001 - FWGX: 3-T Horizontal - Base 1 of 3
download:view:
3TH FWGS IMV-0002 - FWGX: 3-T Horizontal - Base 2 of 3
download:view:
3TH FWGS IMV-0003 - FWGX: 3-T Horizontal - Base 3 of 3
download:view:
3TH FWGS IMV-0004 - FWGX: 3-T Horizontal - Parapet 1 of 2
download:view:
3TH FWGS IMV-0005 - FWGX: 3-T Horizontal - Parapet 2 of 2
download:view:
3TH FWGS IMV-0006 - FWGX: 3-T Horizontal - Soffit 1 of 4
download:view:
3TH FWGS IMV-0007 - FWGX: 3-T Horizontal - Soffit 2 of 4
download:view:
3TH FWGS IMV-0008 - FWGX: 3-T Horizontal - Soffit 3 of 4
download:view:
3TH FWGS IMV-0010 - FWGX: 3-T Horizontal - Soffit 4 of 4
download:view:
3TH FWGS IMV-0011 - FWGX: 3-T Horizontal - Vertical Joint 1 of 2
download:view:
3TH FWGS IMV-0012 - FWGX: 3-T Horizontal - Vertical Joint 2 of 2
download:view:
3TH FWGS IMV-0013 - FWGX: 3-T Horizontal - Outside Corner
download:view:
3TH FWGS IMV-0015 - FWGX: 3-T Horizontal - Inside Corner 1 of 2
download:view:
3TH FWGS IMV-0015A - FWGX: 3-T Horizontal - Inside Corner 2 of 2
download:view:
3TH FWGS IMV-0017 - FWGX: 3-T Horizontal - Head 1 of 2
download:view:
3TH FWGS IMV-0017A - FWGX: 3-T Horizontal - Head 2 of 2
download:view:
3TH FWGS IMV-0018 - FWGX: 3-T Horizontal - Sill
download:view:
3TH FWGS IMV-0019 - FWGX: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH FWGS IMV-0019A - FWGX: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH FWGS IMV-0019B - FWGX: 3-T Horizontal - Jamb 3 of 3
download:view:
3TH FWGS IMV-0020 - FWGX: 3-T Horizontal - End Wall 1 of 2
download:view:
3TH FWGS IMV-0020A - FWGX: 3-T Horizontal - End Wall 2 of 2
download:view:
3TH IMV-0001 - FWDS: 3-T Horizontal - Base 1 of 3
download:view:
3TH IMV-0002 - FWDS: 3-T Horizontal - Base 2 of 3
download:view:
3TH IMV-0003 - FWDS: 3-T Horizontal - Base 3 of 3
download:view:
3TH IMV-0004 - FWDS: 3-T Horizontal - Parapet 1 of 2
download:view:
3TH IMV-0005 - FWDS: 3-T Horizontal - Parapet 2 of 2
download:view:
3TH IMV-0006 - FWDS: 3-T Horizontal - Soffit 1 of 5
download:view:
3TH IMV-0007 - FWDS: 3-T Horizontal - Soffit 2 of 5
download:view:
3TH IMV-0008 - FWDS: 3-T Horizontal - Soffit 3 of 5
download:view:
3TH IMV-0009 - FWDS: 3-T Horizontal - Soffit 4 of 5
download:view:
3TH IMV-0010 - FWDS: 3-T Horizontal - Soffit 5 of 5
download:view:
3TH IMV-0011 - FWDS: 3-T Horizontal - Vertical Joint
download:view:
3TH IMV-0013 - FWDS: 3-T Horizontal - Outside Corner
download:view:
3TH IMV-0015 - FWDS: 3-T Horizontal - Inside Corner 1 of 2
download:view:
3TH IMV-0015A - FWDS: 3-T Horizontal - Inside Corner 2 of 2
download:view:
3TH IMV-0017 - FWDS: 3-T Horizontal - Head 1 of 3
download:view:
3TH IMV-0017A - FWDS: 3-T Horizontal - Head 2 of 3
download:view:
3TH IMV-0017B - FWDS: 3-T Horizontal - Head 3 of 3
download:view:
3TH IMV-0018 - FWDS: 3-T Horizontal - Sill 1 of 2
download:view:
3TH IMV-0018A - FWDS: 3-T Horizontal - Sill 2 of 2
download:view:
3TH IMV-0019 - FWDS: 3-T Horizontal - Jamb 1 of 3
download:view:
3TH IMV-0019A - FWDS: 3-T Horizontal - Jamb 2 of 3
download:view:
3TH IMV-0019B - FWDS: 3-T Horizontal - Jamb 3 of 3
download:view:
3TH IMV-0020 - FWDS: 3-T Horizontal - End Wall 1 of 3
download:view:
3TH IMV-0020A - FWDS: 3-T Horizontal - End Wall 2 of 3
download:view:
3TH IMV-0020B - FWDS: 3-T Horizontal - End Wall 3 of 3
download:view:
3TH IMV-0021 - FWDS: 3-T Horizontal - Horizontal Joint
download:view:
FWDS: 2.5 Horizontal
download:view:
Specifications for Architectural Insulated Metal Panels - Formawall Dimension Series®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Architectural Insulated Metal Panels - Formawall Dimension Series®
Videos for Architectural Insulated Metal Panels - Formawall Dimension Series®
CENTRIA video of CENTRIA I Formawall- High Performance Building Envelope System
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Williston-Basin International Airport
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Mercedes-Benz Stadium
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Seamless Corners
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Harrison Hospital
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I What's Next?
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Making IMPs Safer and Healthier Than Ever Before
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I The Rainscreen Principle of Performance
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I High-Performance Building Envelope
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I AIA + Architect: Design Assist
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I MetalWrap Series
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Regions Field
2020-04-20T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA I Overview
2020-12-04T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | The Mets Training Facility - Clover Park
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | Flint Cultural Center Academy
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | River Oaks Baptist School
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | Emerald Queen Casino
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of GEODIS Park, Nashville SC
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | Monument Arena
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information
CENTRIA video of CENTRIA | St. Pete Pier
2023-02-01T00:00:00+00:00Z
(CENTRIA)request for information