Showers  

Smooth, seamless, built to last. Everyday luxury from Clarion Bathware. Our acrylic and gelcoat models are made to the same exacting standards - strong, resilient and color-fast. Choose from one-, two-and three-piece units in four acrylic or seven gelcoat colors.

View our Showers
Rated 5 based on 1 product reviews
Create your own, unique shower enclosure, but start with a strong, quality foundation. From barrier-free to highly functional molded seats Clarion has a wide selection of shower bases that allow you to design your own custom shower room.

View Our Shower Bases
Rated 5 based on 1 product reviews

Tubs/Showers  

Whether you need a shower and a tub in one space or simply want the most space-efficient option, American-made Clarion Bathware tub/shower combinations are a great choice.

View our Tubs/Showers
Rated 5 based on 1 product reviews

Master Shower Collection  

For those who desire luxury and convenience, we proudly present the Master Shower Collection from Clarion Bathware. Larger than standard showers, these models feature beautiful tile design, decorative acrylic block wall and high quality gel-coat finish. Popular options include molded soap ledges and seating, towel bars and footrests.

View our Master Shower Collection
Rated 5 based on 1 product reviews

Utility/Pet Shower  

A convenient, multi-purpose solution for your garage or basement from American-made Clarion Bathware. One-piece fiberglass reinforced gelcoat construction with a textured, slip-resisant floor and 6 Year Warranty.

View our Utility/Pet Shower
Rated 5 based on 1 product reviews

Aging In Place Showers  

Beautiful, safe and barrier-free. That's the everyday luxury of Clarion Bathware. These sectional showers and tub/showers offer peace of mind in more than 60 different acrylic and gelcoat models. You can reduce the worry of falls even more by customizing with secured grab bars and slip-resistant floors. Learn more about Aging in Place and our Structure Reinforcement

View our Aging in Place Showers
Rated 5 based on 1 product reviews

Shower Domes  

With Clarion's shower domes, you can eliminate the risk of water damage, mold or mildew to your bathroom walls and ceiling.

View our Shower Drains
Rated 5 based on 1 product reviews

Tubs & Whirlpools  

Care-free, soothing, designed for comfort. Everyday luxury from Clarion Bathware. Our vacuum formed, one-piece units are made-to-order for new construction or remodeling needs. Consider an inviting array of sizes, shapes, colors and options in both acrylic and gelcoat finishes.

View our Bathtubs
Rated 5 based on 1 product reviews
So easy and so inviting. That's the real beauty of a low-maintenance, high quality custom whirlpool tub from Clarion American Made Bathware. Feel your stress wash away in our comfortable one-piece molds, available in an array of sizes, shapes, colors and options.

View Our Whirlpools
Rated 5 based on 1 product reviews
Enjoy a fingertip massage from thousands of bubbles flowing to the surface of your tub. A new level of everyday luxury from Clarion Bathware.

View Our Bubble Jets
Rated 5 based on 1 product reviews
Clarion Bathware's Walk-In Tubs with a low, safe step and E-Z to use door provides you with a safe, independent, and soothing bathing experience. Twice the depth of normal tubs, they have a comfortable contoured seat, and a slip resistant floor. Therapeutic jetted tubs are available.

View Our Walk-In Tubs
Rated 5 based on 1 product reviews
Whether you need a shower and a tub in one space or simply want the most space-efficient option, American-made Clarion Bathware tub/shower combinations are a great choice.

View Our Tubs/Showers
Rated 5 based on 1 product reviews

Assisted Living  

ADA-compliant products you can trust.
Quality and value for assisted living and personal care facilities from Clarion Bathware. Our showers and tub/showers offer enhanced independence and safety. These barrier-free models come standard with slip-resistant floors and can be customized with a wide range of accessories and options.
Rated 5 based on 1 product reviews
Clarion Bathware's Independence Line includes diverse selection of barrier free shower stalls. When installed correctly, Clarion's barrier free showers provide the user with a barrier free transition into the shower.

View Our Barrier Free Models
Rated 5 based on 1 product reviews
Our 3/4" barrier free showers serve the same purpose as our regular barrier-free showers, except they do not require a recess. Clarion's 3/4" barrier free showers are designed to be installed on the existing sub floor.

View Our 3/4" Barrier Free Models
Rated 5 based on 1 product reviews
Make your bathroom more accessible. Convert a shower unit to a tub/shower in 4 E-Z steps.

View Our Convertible Showers
Rated 5 based on 1 product reviews
When life changes, so can the bathroom. Beautiful, safe and barrier-free. That's the everyday luxury of Clarion Bathware. All 2 or 3 piece units are available with our E-Z Pin System.

View Our Aging In Place Products
Rated 5 based on 1 product reviews

Accessories  

That's right, it's your bathroom. So pick the perfect soap dish, and just the right lighting. It's everyday luxury from Clarion Bathware.

View Our Whirlpool Accessories
Rated 5 based on 1 product reviews
That's right, it's your bathroom. So pick the perfect soap dish, and just the right lighting. It's everyday luxury from Clarion Bathware.

View Our Bubble Jet Accessories
Rated 5 based on 1 product reviews
That's right, it's your bathroom. So pick the perfect soap dish, and just the right lighting. It''s everyday luxury from Clarion Bathware.

View Our Residential Accessories
Rated 5 based on 1 product reviews
That's right, it's your bathroom. So pick the perfect soap dish, and just the right lighting. It's everyday luxury from Clarion Bathware.

View Our Assisted Living/Aging In Place Accessories
Rated 5 based on 1 product reviews