X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Comfort Designs
code compliant bathware
CONTACT INFO
435 Industrial Rd.
Savannah
, TN
38372
Toll Free:
800-443-7269
Phone:
www.comfortdesignsbathware.com
www.comfortdesignsbathware.com/productsCD.cfm
Would you like to see hosted content from Comfort Designs?
EMAIL
Request for information
Comfort Designs
Contact Us / RFI
Products similar to Comfort Designs
Shower Systems
Schluter Systems LP
CAD
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
62 ⅝" x 32 ¼" Freedom ADA Roll-In Shower, CENTER Drain
Accessibility Professionals Inc.
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
CleanMount® CleanSeam™ Pass-Through Chambers
Terra Universal, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
60" x 33⅜" Freedom Accessible Shower, Right Drain
Accessibility Professionals Inc.
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
60" x 37" Freedom Accessible Shower, Center Drain
Accessibility Professionals Inc.
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
60" x 33⅜" Freedom Easy Step Shower, RIGHT Drain
Accessibility Professionals Inc.
CAD
SPECS
CATALOGS
VIDEOS
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Square Parking Area | Mechanical Room Drains
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Square Parking Area | Mechanical Room Drains
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Round Parking Area/Mechanical Room Drains
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Funnel/Indirect Waste Drains
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Funnel/Indirect Waste Drains
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Flushing Rim
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Flushing Rim
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
All Dual Sets
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
Flushing Rim
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to code compliant bathware
[10] Specialties
10 21 16 Shower and Dressing Compartments
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 00 Residential Plumbing Fixtures
22 43 23 Healthcare Showers
Building manufacturing products related to Comfort Designs
All data & files
Accessibility Professionals Inc.
63" x 38½" Freedom ADA Roll In Shower, LEFT Seat wall
- Model: APFQ6337BF875L
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
American Sanitary Partition Corp.
Cabinet Showers and Dressing Compartments
Rated
5
based on
1
product reviews
BIM
SPECS
SPECWIZARDS
CATALOGS
VIDEOS
LEED
All data & files
Scranton Products
Shower Cubicles
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
VIDEOS
LEED