Rated 5 based on 1 product reviews
Scranton Products

Toilet Partitions and Lockers

CONTACT INFO
EMAIL
Request for informationScranton Products Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
Scranton Products manufactures shower cubicles that are designed to withstand abuse and use in public shower areas.

Scranton Products materials resist penetration by all forms of water, including stream and mildew. Odors and even soap cannot penetrate the material even during extreme temperature changes.

Our corrosion resistant solid plastic panels are the best choice for sanitary, clean environments at hospitals, schools, health clubs, military facilities, camp grounds, etc.

It's impact resistant and guaranteed against breakage, corrosion and delamination for 25 years.

Scranton Products (Santana/Comtec/Capitol) Shower Cubicles come in a large array of designs and color choices to fit any public facility.
- Hide Gallery
Shower Cubicles

Revit BIM Files for Shower Cubicles

Toilet Compartments  

Toilet Compartments: Enclosed Shower - Flanged

Toilet Compartments: Enclosed Shower - Rabbeted

Toilet Compartments: Shower - Dressing

CAD Drawings for Shower Cubicles

Showers  

36" x 36" Galvanized Shower Compartment with Flanged Base (Isometric)
download:view:
36" x 36" Shower Compartment with Rabbeted Base (Isometric)
download:view:
Headrail Braced Showers - Continuous Brackets
download:view:
Headrail Braced Showers - Stirrups
download:view:
Shower / Dressing Compartment with Flanged Base
download:view:
Shower / Dressing Compartment with Rabbeted Base
download:view:
Shower / Dressings - Continuous Brackets
download:view:
Shower / Dressings - Continuous Brackets with Seat
download:view:
Shower / Dressings - Stirrups
download:view:
Shower / Dressings - Stirrups with Seat
download:view:
Specifications for Shower Cubicles
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Shower Cubicles
Scranton Products video of Duralife Lockers
2012-08-15T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Hiny Hider Partitions installed at Lake Forest Academy
2016-01-11T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Hiny Hider Partitions installed at US Cellular Field
2016-01-11T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Toilet Compartments SpecWizard from Scranton Products
2015-02-06T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Cologne Academy Installs Duralife Lockers
2016-01-11T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Duralife 123 Challenge - Superintendent
2016-01-11T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of Tufftec Lockers installed in Little Company of Mary Hospital
2016-01-11T00:00:00+00:00Z
(Scranton Products)request for information
Scranton Products video of How To Install Aria Partitions By Scranton Products
2020-10-19T00:00:00+00:00Z
(Scranton Products)request for information