Ipe Clip® hidden deck fasteners eliminate many common decking problems such as cupping and warping. This is due to only 1 side of the deck board being pinned down to the framing. This allows decking material to move naturally all the while keeping consistent board gaps.
By offering a wide variety of decking products, DeckWise® covers the industry as a leading go-to supplier. Products such as the Hardwood Wrench™, Ipe Oil®, WiseCoat™, Ipe Seal®, deck screws, hardwood deck tiles, and pedestals plus essential decking tools and accessories, we've got you covered.
Every year that goes by has brought extensive LBM product growth. With each innovative product that is brought to the market, DeckWise® continues to expand our U.S. and European network of dealers and distributors. Our #1 goal is to provide DIY homeowners, architects and Pro contractors with the best deck fasteners, wood finishes, hand tools and accessories on the market.
Hidden Deck Fasteners
The EXTREME® hidden deck fastener with a stainless steel insert works with air-dried lumber including composites and woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
Automatically spaces deck boards at 3/32" (2,4mm)
Injection molded outer casing manufactured with virgin polypropylene resin
Full hard stainless steel insert with black oxide coating
Uses a symmetrical edge groove for better board surface selections
For use with air dried hardwood, composite, or PVC decking
Allows for expansion of width of air dried hardwoods
Allows movement of length with composite/PVC decking
Unique square biscuit design ensures more contact surface area inside slot groove
Screws installed at a 45 degrees angle for maximum holding strength
Made in the USA comprised of multiple U.S. patents
Polypropylene casing resistant to damaging UV sun rays
Limited Lifetime Warranty
The EXTREME-KD® hidden deck fastener with a stainless steel insert works with kiln-dried lumber including composites and woods. It features an integrated spacer leg for 1/4" (6,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
This deck clip automatically spaces deck boards at 1/4" (6,4mm)
Injection molded outer casing manufactured with virgin polyethylene resin
Full hard stainless steel insert with black oxide coating
Uses a symmetrical edge groove for better board surface selections
For use with kiln dried hardwood, composite, or wood decking
Allows for expansion of width of kiln dried hardwoods
Allows movement of length with composite/PVC decking
Unique square biscuit design ensures more contact surface area inside slot groove
Screws installed at a 45 degrees angle for maximum holding strength
Made in the USA comprised of multiple U.S. patents
Polyethylene casing resistant to damaging UV sun rays
Hollow leg acts as a shock absorber as kiln-dried materials expand
Limited Lifetime Warranty
Hidden Deck Fasteners: Coverage Calculator
Request Samples
The superior design advantage ThermoClip™ Hidden Deck Fastener brings over other hidden fasteners, is the absence of any aggressive sharp metal teeth that can dig in, gouge the board, and cause breakage. Whereas the ThermoClip™ deck fastener clip is smooth, made from Polyethylene, and allows the wood to expand and contract freely without worry of board breakage or screws snapping. ThermoClip™ hidden deck fastener legs automatically set consistent board gaps to 1/4" spacing. A 90-degree stainless steel screw through the fastener holds the decking tight to the joist, allowing the thermally modified wood the freedom it needs without breakage.
Features:
Two fastener color choices enhance camouflage characteristics
Legs automatically space deck board gaps to 1/4" (6,4mm)
Hardened stainless steel insert prevents screw over-driving
Black oxide coating on insert adds anti corrosion
UV resistant polyethylene outer shell comes in 2 colors
Hollow leg acts as a shock absorber, always keeping its shape
Allows for movement of width of the deck board
Unique design provides more groove tolerance, increasing hold-down
Premium American Made & U.S. patented
Limited Lifetime Warranty
The Standard "round" hidden deck fastener is the most economical due to it does not utilize a stainless steel insert. This hidden deck fastener works with air-dried lumber including composites and woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can also be customized in your desired screw length, head color or screw style.
Features:
Automatically spaces deck boards at 3/32" (2,4mm)
Injection molded outer casing manufactured with virgin polypropylene resin
Uses a symmetrical edge groove for better board surface selections
For use with air dried hardwood, composite, or wood decking
Allows for expansion of width of air dried hardwoods
Allows movement of length with composite/PVC decking
Screws installed at a 45 degrees angle for maximum holding strength
Made in the USA comprised of multiple U.S. patents
Polypropylene casing resistant to damaging UV sun rays
Limited Lifetime Warranty
Deck Screws
Strength made simple. These T15 stainless steel #8 trim-head deck screws (black head) come standard with all Ipe Clip® hidden deck fastener kits. The DeckWise® brand of stainless trim-head screws are the perfect system to ensure deck boards stick tight to the joist. As part of the DeckWise® line of deck building products, 6 different Colormatch screw choices give a reliable way to fasten any symmetrical edge groove deck board material.
Features:
|
These T25 drive #10 deck screws swiftly penetrate decking with a Type-17 auger point including coarse threading which pulls boards tightly together. The double countersink flat bugle head has 6 nibs; utilizes a 6 lobe star drive to reduce cam-out and increase torque; and comes as a chipboard thread screw with partial thread and triple spline (one at the beginning on the thread and two at the end of point).
Features:
5 color choices to match the most popular colors of composite decking
Our 305 Grade Composite screws are made to the same high standards as the DeckWise® products you’ve come to trust. These #10 x 2½" stainless steel bodies are strong and corrosion-resistant. Painted heads, in your choice of Hardwood Brown, Rosy Brown, Cedar, Composite Grey, or Composite Sand match the most popular colors of composite decking.
Features:
|
The NEW DeckWise® HTSS™ (Heat-Treated Stainless Steel) deck screws offer our specially engineered four-sided tips and a serrated thread design to minimize board splitting or splintering, even when drilling near the edge.
Our HTSS™ deck screws are an 18-8 heat treated screw for hardened toughness and feature a patented ttap® T15 Star Drive head with locking bit. Meaning, lessstripping, less snapping and less headaches when installing hidden deck fasteners, hidden siding fasteners or face screwing. Engineered exclusively by DeckWise®, the HTSS™ deck screws make installations easier than ever.
* TORX® and ttap® are the registered trademarks of Camcar Innovations.
Features:
|
For use with stainless steel, aluminum and steel deck framing systems.
More and more these days contractors, architects and deck builders are utilizing metal joist sub-substructures to ensure longer-lasting, lower maintenance decks. The DeckWise® #7 Self-Tapping Metal Joist Deck Screw is designed explicitly for metal joist applications. The specially engineered #3 drill point tip will penetrate metal joists with ease.
Features:
Finishes
Ipe Oil® and Ipe Oil® Plus™ Hardwood Deck Finishes are deep penetrating oil-based formulas specifically designed for exotic hardwoods. Trans-oxide pigments protect against UV damage and preserve the natural beauty of all exterior hardwoods with minimal raising of the grain. Ipe Oil® protects, nourishes and conditions the wood from within while maintaining a completely natural appearance. For exceptional results on Ipe, Tigerwood, Cumaru and other exotic hardwoods, Ipe Oil® and Ipe Oil® Plus™ are your perfect solution.
Features:
|
DeckWise® WiseCoat® Premium Hardwood Deck, Siding & Fence Sealer is a low VOC, non-toxic waterproofer sealant designed for use on hardwood decking, siding and fencing surfaces. It protects, preserves and enhances all types South American exotic hardwoods such as Ipe, Teak, Mahogany, Cumaru and Tigerwood. Also, use on American hardwoods and most types of thermally modified wood species. This product, DeckWise® WiseCoat® finish is guaranteed to prevent excessive water accumulation below the wood surface for up to six (6) years on horizontal surfaces and up to ten (10) years on vertical surfaces when used according to the product instructions.
WiseCoat® Premium Hardwood Deck, Siding & Fence Sealer has a rich semi-transparent tint which helps to enhance, preserve and protect the natural beauty of your wood including protection from harmful UV rays. The additional UV blockers present in our tint help prevent wood graying as the nano-sized pigment particles penetrate deeply into the wood surface for a durable color.
Request Samples
DeckWise® WiseCoat® Clear Premium Wood Deck, Siding & Fence Sealer stands as a cutting-edge water-based penetrating wood waterproofing system meticulously crafted to thwart water intrusion by deeply penetrating the wood surface. This non-film forming premium waterproofing wood sealer is engineered to safeguard wood outdoor decking, siding, and fences from the detrimental effects of moisture, including cupping, warping, and splitting. Offering a solution that permits the natural aging of wood and hardwoods without succumbing to decay, WiseCoat® Clear is a testament to advanced wood protection.
DeckWise® WiseCoat® Wood Sealer is warranted to prevent long-standing water accumulation for up to 10 years on vertical and up to 6 years on horizontal surfaces when used according to the product instructions.
For those desiring to preserve the color of freshly sealed wood, the addition of WiseCoat® Tint provides an avenue for enhanced visual appeal. A palette of five (5) Tint colorants, including Original (Light Brown), Brown, Dark Brown, Black, and Gray, allows users to tailor their aesthetic preferences.
Features:
Use on exotic hardwoods, Pressure Treated & thermally modified wood
Waterproofing wood sealer
Tints add UV protection
Low VOC
Non-toxic
Eco-friendly
Water-based formula
Prevents water intrusion
Enhances wood stability
Odorless & non-flammable
Safe for pets, plants & people
Soap & water clean up
For new or refurbished wood
Exterior & interior use
Inhibits mold, mildew, rot & decay
Non-film forming, breathable flexible barrier
Nanotechnology formula
Prevents cupping & warping
Request Samples
WiseCoat® Concrete & Paver Acrylic Sealer is a premium, high-performance, single-component, 30% acrylic solids, low VOC (400 g/l), sealer designed for exterior concrete surfaces and pavers such as driveways, patios, pool decks, walkways, and more. As with most concrete acrylics, it is vapor permeable and readily applies outside. Perfect for new concrete/paver application or a yearly maintenance recoating!
Available in 5-gallon pails, our Concrete Acrylic Sealer has been specially formulated for extreme climates where a low VOC sealer is required. Its nano-sealer technology deeply penetrates and reacts internally with cement, slowing moisture migration and efflorescence and intensifying bond capacity. Even in warmer climates the slower evaporating solvents will not show a "cotton candy" effect before the applicator can finish a tight, smooth surface. A dual coat application will provide a UV shield, enhance the beauty, and protect the concrete surface.
Features
Pressure clean and seal in the same day
Locks down paver joint sand
Non-yellowing and excellent chemical resistance
Low V.O.C. for interior and exterior use
Inhibits mold, weeds and ant hills
High performance with excellent UV resistance
Low odor, eco-friendly, and easy clean-up
May be applied to damp surfaces (no ponding or puddling)
Resists chemicals and oil
Request Samples
Deck Tools
When hardwood deck and siding installers consider how back-breaking wrestling an unwieldy board is, they appreciate the ease of use our Hardwood Wrench™. The days of using a chisel to shove and pry hardwood boards into place are over. The Hardwood Wrench™ design is the original invention for straightening deck and siding boards utilizing a "one-handed" locking cam. This one-of- a-kind tool offers true "One-Man, One-Hand Installation®" of hidden fasteners. This tool raises production levels, which adds to profit margins by cutting overhead costs. The versatility of this tool provides 10 different configurations for small or tight areas, vertical, overhead and horizontal installations.
Features:
|
Builders and contractors enjoy tools that are specifically designed for a job and when it comes to minimizing job-site time, they turn to the DeckWise® tool line! Deck installers and contractors know our original Hardwood Wrench™ is the beefiest, most stout deck board bending tool on the market! DeckWise® has scaled down the Hardwood Wrench™ to a "junior" size for the DIYer, weekend warrior, and Pro deck builder.
Hands Free Board Fastening!
Rotating Cam Locks-in Boards
Up to 1,100 lbs. of Pushing Force
Solid Steel Pins Grab Joists Tight
Multi-Directional Capabilities
Right or Left Hand Operation
Reversible Handle for Tight Spaces
Adjustable for Single and Double Joists
The Drill & Drive™ is a 3-in-1 tool you can use to pre-drill, countersink, then flip the insert and drive screws into decking. The ease of use makes pre-drilling hardwoods and installing deck screws 3 times faster than standard drilling & driving.
Drill bit set Includes:
Quick Change Locking Collar
1/8" (3,2mm) high speed drill bit & 3/8" (9,5mm) Countersink Tool w/ T15 Star Drive Tip
1/8" drill bit & 3/8" countersink
1/8" drill bit & 3/8" countersink
1/8" drill bit & 3/8" countersink
On-Board Hex Key
T15 Star Drive Tip
T15 Star Drive Tip
T15 Star Drive Tip
T15 Star Drive Tip
WiseGuides® deck board gap spacers serve as the perfect addition to every builder's toolbox for installing hidden deck fasteners or when face screwing decking. Jamming nails between deck boards is a thing of the past. The unique V-Design permits installers to use these spacers in any given position between deck boards. Finding the proper spacer is quick and easy with their bright color coded design. (Spacers are included in the Ipe Clip® EXTREME4® and the EXTREMEKD® kits.)
Features:
|
4-Wing Slot Cutter Bits
DeckWise® Router Bits have been specifically designed to create a perfectly symmetrical groove to accept Ipe Clip® Hidden Deck Fasteners. The 4-wing design provides a smooth cut for creating slots and grooves in decking material including exotic hardwoods, thermally treated softwoods, and composites. Two sizes available and fits most router devices.
Features:
|
There you are, on the job site, ready to install the last row of deck boards. You know they will be secured with plugged countersunk screw holes, and then on to oiling the deck with Ipe Oil®. Then, realize you can’t finish today because you are short 2 hardwood plugs! You know this deck installation needs to be finished today. It’s a tough spot to be in.
What if you could reach in your toolbox and grab a bit that quickly cuts wooden plugs on site? A tool that not only cuts wood plugs but one that is sharp enough to cut imported hardwoods? The DeckWise® Premium Hardwood Plug Cutter is the right toolbox addition to finish any decking job, today, instead of next week.
Available in two popular sizes: 3/8" & 1/2"
Features:
|
Deck Accessories
DeckWise® Master Builders know they can choose Ipe Clip® hidden deck fasteners or face screw deck boards for their projects depending on their preference or their client’s wishes. We always suggest hidden deck fasteners for decking and patio builds and each Ipe Clip® kit comes with enough hardwood plugs, glue and screws for starter boards and edge boards.
Likewise, when hidden deck fastening is NOT the preferred choice, there's only one complete hardwood plug kit for face screwing in the market. The Master Plug Kit solves the problem by including your choice of four hardwood plug specie (smooth or our ribbed Extreme Plugs®) and the leading brand of wood glue in every kit. The DeckWise® Master Plug Kit fills in the blanks other so-called "complete wood plug kits" leave behind. Finally, builders have the all-in-one system they've been asking for.
Features:
|
Tailored specifically for professional builders and DIY homeowners engaged in the installation of thermally modified wood decking, these Ash and Pine modified wood plugs offer an ideal solution for achieving a smooth, fastener-free deck surface.
When paired with our ThermolClip™ Hidden Deck Fastener, these wood 3/8" tapered smooth thermally modified wood plugs are used to fill countersunk screw holes on deck starter boards and the outside edge board.
Specific plug species are available in convenient counts of either 100, 350, 1050, and 1750 pieces and are ordered separately with deck fastener clips.
For a comprehensive countersink and screw solution, our Master Plug Kit 350, and 1050 counts provide ample wood plugs, along with glue and screws for larger decking installations. The ThermoPlug™ Master Plug Kits include your choice of Ash or Pine wood plugs to match your decking.
Master Plug Kits Include:
Ash or Pine Wood Plugs
#8x2" (4x50mm) Stainless Steel Trim-Head Screws
1 - DeckWise® Drill & Drive™ kit
1 - 4 oz. Gorilla Glue®
Request Samples
WiseWrap® JoistTape™ by DeckWise® Asphalt is a self-sealing malleable polyethylene protective waterproof wood flashing membrane with a rubberized asphalt self-adhering mastic adhesive. Each roll measures 3" wide by 75' feet long and specs out at 35-40 mil thick. Easily apply to decking joists, around deck support posts and over ledger boards.
Features:
|
Joist tape is an essential component of a well-built deck! WiseWrap® JoistTape™ Butyl joist barrier tape Butyl is a self-sealing malleable polypropylene protective waterproof wood flashing membrane featuring a high-performance butyl hybrid self-adhering adhesive. It protects joists under the decking boards from premature wood rot, decay, and corrosion. JoistTape™ Butyl deck flash barrier features a high-performance butyl hybrid adhesive with a high strength nonslip polypropylene backing. Butyl joist barrier tape will self-seal around deck screws, nails and fasteners to prevent water infiltration, wood rot and lumber breakdown.
Features:
Two convenient sizes available in 1-5/8" x 50' or 3-1/8" x 50' rolls
High performance 20-22 mil advanced butyl adhesive
Pressure-sensitive butyl waterproof membrane
Securely bonds to resistant surfaces
Is less temperature-sensitive and oozes less in high temps
Can be applied in a wide range of weather conditions — very flexible
Is more affordable than acrylic or silicone in most instances
Flows better around decking screws and deck fasteners, creating a tighter seal
Lightly textured Non-Skid surface keeps you sure-footed when walking
Black surface allows for sliding wood over it with ease
Tear-resistant, durable, and flexible to form around fasteners and corners
Unique Non-Skid Surface: Beyond protection, our Joist Tape features a unique non-skid facer, providing grip in any weather for safer deck installations. UV resistance ensures durability even during extended periods of exposure, making it a reliable foundation for level decking.
Coverage Calculator
Preventing and stopping wood rot is one of the most important aspects to consider when building a deck. Whether building a hardwood, pressure treated or composite deck, trapped moisture and water is the enemy that will shorten the lifespan and compromise the safety of your deck. Prevent future wood rot on your deck and build with WiseWrap® LedgerTape® flashing barrier tape made by DeckWise® to ensure many years of outdoor enjoyment. Each roll of WiseWrap® LedgerTape® measures 12" x 25' and is approximately 35-40 mil thick.
Features:
|
Deck Tile Systems
WiseTile® Hardwood Deck Tiles are modular solid Brazilian hardwood tiles that will transform any horizontal surface such as a balcony, an unsightly cracked concrete slab, outdoor shower, rooftop, pool/spa area or even an existing deck into a modern, elegant living space. As an affordable option for home owners, installations are quick, easy and only take hours to install. For sloped roof tops, plazas or uneven installation areas use the DeckWise®, Altitudes Pedestal® System to install perfectly horizontal decking.
WiseTile® Hardwood Deck Tiles can be tailor-made to any particular space or application. Deck tiles are perfect for creating beautiful semi-permanent hardwood decks anywhere. Even in bar establishments, restaurants and curb-side seating areas. Basically, any space where building a traditional deck is not possible to install.
Features:
|
WiseTile® Deck Tile Connectors for hardwood deck tiles quickly snap in place, precisely, and accurately over virtually any level hard surface. Deck tile connectors are molded of polyethylene resin and feature integrated 3/16" gap spacers to automatically set precise tile spacing. Each connector has 4 fasteners that fit into deck tile bottom corners connecting them together. Pre-fabricated countersunk holes guarantee the fastening of connectors to foundations when using trusted and proper installation methods.
Features:
|
Give deck tile installations a clean, finished look when transitioning to flooring surfaces. Installing hardwood deck tile trim boards will provide a beautiful eased edge to any deck tile layout. Easy to install they produce a gradual decline which allows for smooth transitions. Each deck tile trim piece comes pre-drilled to accept our DeckWise® Deck Tile Connectors. An additional 1/4" spacer in the middle of the trim piece is pre-installed for additional support.
Features:
|
Hidden Siding Clips
Crafted from solid 304 Grade stainless steel, DeckWise® 5/4 Rainscreen Hidden Siding Fasteners create a sleek and upscale look. The entire system is designed to significantly reduce cupping, twisting, and mold growth due to water penetration. Perfect for both residential and commercial applications, our cladding fastener system works with most hardwood siding profiles.
The Deckwise® Hidden Siding Fastener is extremely versatile and may be used to install rainscreen siding vertically, horizontally, or at an angle. Although this rainscreen fastener has been designed for a 5/4 siding board (actual thickness dimension 15/16"), see our 1x siding board hidden fastener (actual thickness dimension 3/4") which can be used for thinner rainscreen siding material.
DeckWise® 5/4 Rainscreen Siding Fastener Kit Contains:
Starter Clips
Siding Clips (See below for amounts)
DeckWise® #8x2" (#8 x 5,08cm) Stainless Steel Screws
T-15 Driver Tips
Rainscreen siding systems revolutionize the way siding boards are installed and fastened to structures by introducing an innovative air gap between the siding material and the underlying structure. Crafted from premium marine grade aluminum, the DeckWise® 1X Rainscreen Hardwood Siding Fastener is the complete system for 3/4-inch siding boards.
DeckWise® 1X Rainscreen Siding Fastener Kit Contains:
Starter Clips - NOT NEEDED!
Siding Clips (See below for amounts)
DeckWise® #9x1" or #9x1-1/2" Flat Pan Head Stainless Steel Screws
ttap® T-20 Driver Tip: Ensures a tight fit, reducing cam-out
TORX® and ttap® are the registered trademarks of Camcar Innovations.
Hidden Deck Fasteners: Coverage Calculator
Wood Care & Maintenance
Ipe Seal® from DeckWise® is a wax emulsion sealer proven to increase the structural integrity of hardwood decking. Designed to prevent end checking (drying splits) in freshly sawn logs, lumber, turning blanks, and other exposed wood end and face grain. Ipe Seal® creates a bond that extends the life of each deck board.
One quart of end sealer covers approximately 500 ft2 (46 m2) of decking. It is highly recommended that end grain cuts are protected in order to prevent checks and splits. Due to differences in wood species, variety of climatic conditions, and an individual's usage methods; results are NOT guaranteed.
Features:
|
WiseSeal® End-Grain Sealant is a specially formulated water-based sealer to protect fresh cut ends of boards. End cuts of decking and lumber dry out faster than the center, which can lead to unsightly end checks (drying splits) that can spread quickly. These end cuts also expose decking and siding material to the elements which require added protection to prevent water intrusion that can lead to swelling, mold, mildew, warping and cupping.
WiseSeal® is proven to increase the structural integrity of hardwood, thermally modified wood, soft woods, PT (pressure treated) and composite material.
Designed to protect decking, siding/cladding, railings, steps, log ends, turning blanks, and other exposed end grain. DeckWise® makes it easy to protect inventory and on-site material for long-lasting results. WiseSeal® is a durable water-based formula, eco-friendly and forms a flexible, breathable barrier by coating the wood fibers at the cellular level, providing exceptional protection. This product is paintable and stainable after 24 hours.
Features:
Eco-friendly
Non-toxic; will not harm pets, plants, people or marine life
Ultra-low VOC
Water based
Flexible, breathable barrier
Stabilizes & protects wood
Helps resist warping & cupping
Inhibits wood rot & decay
Can be applied to damp surfaces
Soap and water cleanup
DeckWise® Wood Deck Cleaner (Part 1) and Brightener (Part 2) remove dirt and greying in preparation for re-oiling and applying finishes such as Ipe Oil®. These concentrated powders are formulated specially to cleanse and brighten exterior wood decks, wood fences, patios, terraces, wood siding, benches, chairs, and other outdoor wood items.
Approximate Coverage per 16 oz jar*
Smooth Wood: 600 ft2 (55 m2) / 16 oz
*Coverage on dense hardwoods
Features:
HARDWOOD DECK CLEANER & BRIGHTENER NOW AVAILABLE IN 32 oz. CONTAINERS! Request Samples |
Everyone knows the look of a freshly oiled or restored hardwood deck, siding, fence or outdoor furniture is hard to beat. Hardwoods are unlike any other wood in the world, and as such, they shouldn't be treated like any other wood refinishing job. This kit is specially assembled with all of the tools needed to maintain the all-natural hardwood luster. We've carefully selected 21 pieces in this one stop complete kit.
Features:
|
Winter can transform your outdoor spaces into a beautiful snowy wonderland, but it also brings the peril of slippery deck or concrete surfaces that pose a risk to your safety. DeckWise® Deck Ice-Melt (Sprayer Wand Included) is a revolutionary decking preemptive snow and ice melt product designed to be your ally in combating the hazards of winter.
What sets DeckWise® Deck Ice Melt apart is its versatility; it can be sprayed on most wooden and composite outdoor decks, as well as concrete surfaces. This adaptability makes it a comprehensive solution for a range of decking materials. With a powerful potent solution that is gentle yet highly effective, Deck Ice-Melt offers a non-toxic and non-corrosive solution to keep your pathways safe.
Features:
Available in 1-gallon containers including a hand-held wand sprayer
Melts Snow and Ice faster and at a lower temperature than salt
Stops 1″-2″ of ice and snow before they accumulate
Safe for all surfaces, plants, grass, and pets
Non-staining & non-toxic
All-natural anti-snow/deicing
Creates a non-stick surface
Reactivation effect for up to 14 days
Biodegradable & water soluble
Effective between 37º F to -20º F
USDA Biopreferred Product
Deck Cable Railing
When choosing the perfect railing for your hardwood project, the first consideration must always be the outward looking view. What does the scenery look like from your deck? Would it be obstructed due to the railing you choose? Will you install traditional bulky wooden balusters or a railing that is a sleek and modern design? It's a BIG consideration.
We feel the right choice is to install one of the three WiseCable® WiseRail® series of 316 grade stainless steel cable railing. The 1/8" thick cable allows any deck, patio or stairway to be an unobstructed open view. It allows for a perfect view of your children playing; your boat and dock on the lake; the rolling plains of the Midwest, or that incredible mountain scenery.
With every hardwood railing project there are many considerations. How will the cable rail receivers and tensioners look? Are the fittings large turnbuckles and look like bulky industrial hardware or will they be slender, modern and streamlined?
Features:
|
All pre-packaged cable rail kits come in multiple lengths and include all the necessary hardware. No matter the cable run length, you will be able to use the non-tensioning push lock or pull lock on the hardware to easily secure cable runs. Our stainless steel cable railing kits are formatted specifically for common dimensioned wood and hardwood end posts without the need for any field swaging tools or equipment. All cable railing kits come with 316 stainless steel hardware fittings for ends, all fasteners and washers necessary, 1/8" diameter 1x19 Type 316 stainless steel cable, and installation instructions.
Available Kits:
WiseRail® WiseCable® Legacy WC-LS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Legacy WC-LSS: Cable Railing on a Pitch or Stair
WiseRail® WiseCable® Estate WC-ES: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Estate WC-ES: Cable Railing on a Pitch or Stairs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on a Pitch or Stairs
Lengths in 5ft., 10ft., 15ft., 20ft., 25 ft., 30 ft., 40ft. and 50ft
We offer a range of stainless steel cable rail accessories and tool assemblies for installing infill on interior railings, exterior deck railing or fences for both commercial and residential railing applications.
Tools and Essentials:
|
Epoxy & Colorants
Our WiseBond® epoxies are your perfect solution for acheiving the highest level of quality and finish in your project. Whether you're using our Deep Pour™ epoxy to create a custom live-edge river table, our Bar and Table Top epoxy to coat your custom table surface in a glass-like finish or you're letting your imagination run wild with your own artistic creation, we have the perfect formula for you.
Our wide selection of WiseColor™ colored mica powders give you almost endless options for tinting your river table or casting creation with a wide variety of colors and effects.
These resin colorants are made up of colored mica powder that will mix in and tint your Deep Pour™ epoxy, giving you a rich and vibrant tint as the mica powder swirls through the epoxy resin and sets in place.
Our WiseColor™ mica powder colorants are available in 5g, 15g or 50g containers letting you choose exactly the amount you need for your project.
Even small projects such as filling cracks or adding color to veins are a wonderful use for mica colorant powders.
Deck Tile Pedestals
The DeckWise®, Altitudes Pedestal® System has been engineered to build perfectly horizontal decking over underutilized spaces such as sloped roof tops and plaza areas. Pedestals elevate and support 24" x 24" modular hardwood deck tiles over uneven concrete, rooftops, plazas, or walkways allowing anyone to build new beautiful living spaces.
The Altitudes Pedestal® System enables anyone to easily and quickly build an elevated all-natural hardwood deck surface. Install deck tiles on sloped or uneven rooftops to hide service pipes, cabling, drains or service ducts without the need to construct extensive sub-framing. Build luxurious decking where it was once impossible into a gorgeous family or party area to enjoy for years to come.
Pedestal systems utilize a head, a base and Schedule 40 PVC pipe to make installations simple for multiple height accommodations. The Altitudes Pedestal® System heads an bases have drainage holes for water; are exceptionally stable with 4" PVC Schedule 40 Plain End Pipe; and are resistant to freeze thaw cycles from the use of 20% Talc added to a polypropylene resin.
Features:
Hardwood deck tiles intended as structural surface tiles over an elevated building surface utilizing a pedestal such as the DeckWise® Altitudes Pedestal®, must be secured to the top of the pedestal to prevent their uplift from wind and dramatic airflow.
Specifically designed for hardwood deck tile floating floors over uneven surfaces, deck tiles can be solidly anchored by the use of a locking washer inserted into the corner cut kerf of hardwood deck tiles. The Lockit Down Washer™ is a round washer comprising of a black oxide coated 304 grade stainless steel insert incased inside of a glass-filled polypropylene plastic resin.
Each Lockit Down Washer™ is secured to the top of a pedestal head with a stainless steel 3/32" screw which passes through the oblong slot in the center of the washer. The screw is threaded into a stainless steel insert attached into the center of the self-leveling pedestal head, locking down the tiles tightly.
Features:
|
Order deck tiles and pedestals in accordance to the measurement of the total area to be tiled to determine the number of deck tiles and pedestals needed. Create a planning guide of the layout area with a grid pattern to scale for the size of the deck tiles.
Attention to, and inspection of hardwood deck tiles and pedestals must be completed prior to installation. Drawings of the deck tile pattern, layout grid, threshold starting point, and finished elevation should be shown on a architectural planning guide. Plans, CAD drawings and/or illustrations should be prepared and approved by an accredited architect or construction designer. Owner approval and sign-off of plans should be in writing and documented.
Installing deck tile pedestals is not an exact science and considerations must be made to accommodate different situations. The number of deck tile pedestals required is directly proportional to the number of hardwood tiles to be installed.
First and foremost, you need a planning guide and drawing of the installation area with a proportional deck tile layout grid. (Plans, CAD drawings and/or illustrations should be prepared and approved by an accredited architect or construction designer.) This will show where each hardwood deck tile will be placed.
The number of pedestals required for your specific area will depend on the following:
Total number of hardwood deck tiles used
The dimensions of the hardwood deck tiles (24" x 24")
The shape of the installation area
Drainage areas and the number of drains
Any anticipated heavy load on the deck
4 in. x 2 ft. PVC Schedule 40 Plain-End
Convenient job-site PVC can be ordered and shipped to make pedestal installations much quicker with less headaches. Pre-cut pieces measure 4" in diameter and are 24" long to allow for maximum pedestal heights as well and multiple smaller PVC support heights for an efficient installation.
Orders can range from single pieces or by the case.
