Rated 5 based on 1 product reviews
DeckWise USA

Hidden Deck Fasteners, Deck Screws, Tools

CONTACT INFO
2111 58th Ave. E.
Bradenton, FL  34203
Toll Free: 866-427-2547
EMAIL
Request for informationDeckWise USA Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon

WiseCoat® Concrete & Paver Acrylic Sealercart-plus

WiseCoat® Concrete & Paver Acrylic Sealer is a premium, high-performance, single-component, 30% acrylic solids, low VOC (400 g/l), sealer designed for exterior concrete surfaces and pavers such as driveways, patios, pool decks, walkways, and more. As with most concrete acrylics, it is vapor permeable and readily applies outside. Perfect for new concrete/paver application or a yearly maintenance recoating!

Available in 5-gallon pails, our Concrete Acrylic Sealer has been specially formulated for extreme climates where a low VOC sealer is required. Its nano-sealer technology deeply penetrates and reacts internally with cement, slowing moisture migration and efflorescence and intensifying bond capacity. Even in warmer climates the slower evaporating solvents will not show a "cotton candy" effect before the applicator can finish a tight, smooth surface. A dual coat application will provide a UV shield, enhance the beauty, and protect the concrete surface.

Features

  • Pressure clean and seal in the same day

  • Locks down paver joint sand

  • Non-yellowing and excellent chemical resistance

  • Low V.O.C. for interior and exterior use

  • Inhibits mold, weeds and ant hills

  • High performance with excellent UV resistance

  • Low odor, eco-friendly, and easy clean-up

  • May be applied to damp surfaces (no ponding or puddling)

  • Resists chemicals and oil


Request Samples


Catalogs for WiseCoat® Concrete & Paver Acrylic Sealer
Videos for WiseCoat® Concrete & Paver Acrylic Sealer
DeckWise USA video of Wise Up! The Importance of Pre-Drilling Hardwood Decking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Speed Up Deck Building with the Drill&Drive
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How-to install DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Hardwood Wrench Deck Board Straightening Tool
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Installing DeckWise® Hidden Deck Fasteners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Don't Overdrive Screws
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! Creating Perfect Deck Board Gap Spacing
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Install On Pitches & Stairs
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Dual Post Corners
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Prevent End Checking
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of How to Cut Deck Tiles With DeckWise®
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hardwood Deck Tile Systems
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: An Overview
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of Wise Up! How to Protect Your Deck
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of DeckWise® Hidden Siding Fastener
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: Fittings/Receivers Differences
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Rail: Estate & Heritage Series
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information
DeckWise USA video of WiseRail® Cable Railing: How Many Cable Rail Runs?
2018-04-26T00:00:00+00:00Z
(DeckWise USA )request for information