The Dialog WNG-3131 IP Gateway can be used to incorporate a Dialog Lighting Control System into a Management Control Network that uses BACnet technology. The WNG-3131 communicates using BACnet-IP and is built using field server technology. All BACnet vendors using standard BACnet-IP protocal can communicate with the WNG-3131.
Rated 5 based on 1 product reviews