Most interior window shades carry a 25-year limited warranty on fabric and hardware and 10 years for motors and electronics; For most outdoor shades, fabric and hardware are warranted for 10 years and motors/electronics 5; EZ Fold basketball backstops are warranted for 25 years; Most motorized and manual projection screens are warranted for 5 years; Acumen series projection screens are warranted for 7 years; other product warranty terms are identified in catalogs and on the Draper web site. Defective products will be repaired or replaced at Draper's option. Authorization is required prior to return. Contact Draper for complete warranty text.
For information, call 1-800-238-7999.
Window Shade - Motorized FlexShade® Window Shades
Featuring a 3-wire intelligent motor, the Motorized FlexShade® I/O AC delivers easy network management with multiple control options. The modular design allows you to easily add components, making it a highly customizable shading system. This intelligent and user-friendly system can adapt to both high-end residential users or small and large commercial projects. Shades can be coupled to reduce the number of motors required.
The 120V AC Motorized FlexShade® features affordability, plus ease-of-installation. This 4-wire motor is equipped with easy push button limits and offers a wide array of external IntelliFlex® control options. Whether the concept is simply to control a few shades, a floor, or to implement a more extensive project for an entire building, the 120V AC Motorized FlexShade® is ideal for church, residential, commercial, healthcare, or governmental applications.
UL Listed as a complete unit
High-tech convenience coupled with a wide array of control options makes the 120V AC 485 Motorized FlexShade® window shade the perfect choice to integrate large-scale commercial systems. An encoded motor provides a wide range of applications, from the high-end home user to the integration of window shading with commercial lighting systems. The 120V AC 485 Motorized FlexShade® provides the scalability to synchronize automation between just a few window shades or entire floors within large commercial buildings.
UL Listed as a complete unit
The 120V AC RTS Motorized FlexShade® window shade offers a 3-wire motor that features parallel wiring, electronic programmable limits, and a multitude of control options. With a hand-held remote control and Plug & Play options, this easily programmable shade is the ideal choice for the office, boardroom, small commercial settings, residential, and church applications.
UL Listed as a complete unit
The FlexShade® 2 motorized window shade provides the ability to reduce light gap in institutional or commercial areas that contain a large span of windows. As a taller shade, it maximizes the ability to reduce light gap by minimizing the number of window shades required for coverage.
The Colossal FlexShade® motorized window shade offers superior control of heat gain and glare in large shading applications. This window shade maximizes the ability to reduce light gap, by minimizing the number of window shades required for coverage.
A rechargeable, motorized window shade, the FlexShade® Recharge features quiet operation and ease of installation in difficult areas with no wiring or electrician needed.
Where hard-wiring is not an option, the Battery Powered FlexShade® window shade provides ease-of-installation in very tight or hard-to-reach spaces without the need for wiring or an electrician.
In areas where hardwiring is not an option, FlexShade® Battery Zigbee offers motorized shades that support two-way intelligent communication. The wireless mesh network extends the signal throughout the installation for easy integration and setup. Zigbee 3.0 increases user choice and flexibility, while ensuring products and services will all work together. The lithium-ion battery motor eliminates the need for an external battery wand, although it is available as an option.
The FlexShade® ST30 DC window shade offers a low-voltage motorized option with high voltage performance. It is available in 24V RTS, 24V dry contact, and 24V 485 platform technologies. The 24V RTS motor features wireless RTS control and is easily programmable. Home theaters benefit from the 24V dry contact's simple relay control for low-voltage shades. The 24V 485 motor has the scalability to fit a project's budget and needs for large commercial buildings.
A low-voltage motor with high voltage performance for larger shade widths. Low-voltage shade motors use 24-volt wiring, consume less electricity, require less wiring by electricians, and provide quieter operation. It is available in 24V RTS and 24V 485 platform technologies. The 24V 485 motor has the scalability to fit a project's budget and needs for large commercial buildings. A single motor can operate up to six individual shades.
The FlexShade® Motorized Zigbee provides two-way intelligent communication for easy control and real-time feedback on shade positions via a smartphone or tablet. Its built-in Zigbee technology allows seamless integration and setup, ensuring all products and services work together. Manage natural light and privacy control in your home through TaHoma hub using an iOS or Android device.
With a 5" (13 cm) profile, the wall- or ceiling-mounted FlexShade XL motorized window shade features Draper's largest cassette-style FlexShade. At up to 25' (762 cm) wide, this shade utilizes an improved 127 headbox with an integrated cradle support system to allow wider widths while minimizing deflection. The FlexShade XL is powered by an RTS motor as standard with a built-in radio transmitter for wireless remote control.
UL Listed as a complete unit
Window Shades - Manual FlexShade® Window Shades
Ready for installation, the wall- or ceiling-mounted Clutch-Operated FlexShade NEXD offers the flexibility to choose an optional, fully assembled cassette style system, a standard set-up with endcaps, or endcaps with fascia. With a 3-3/16" (81 mm) profile, this premium manually-operated window shade includes pre-drilled jamb mounting holes and a height-adjustable idler bracket for fine leveling adjustments after installation. The Clutch-Operated FlexShade NEXD features a heavy-duty clutch built for durability that provides ease-of-use and low maintenance for commercial, healthcare, institutional, or educational settings.
The Clutch-Operated FlexShade® offers an institutional-grade window shade with smooth, quiet operation, plus independent control. These shades provide ease of use, longevity, and low maintenance for commercial, healthcare, and educational facilities.
The Clutch-Operated FlexShade® offers an institutional-grade window shade with
smooth, quiet operation, plus independent control. These shades provide ease of use, longevity, and low maintenance for commercial, healthcare, and educational facilities.
The classic Spring Roller FlexShade® window shade combines simple design with careful craftsmanship for economical light control and room darkening in classroom and educational applications.
A manually-operated window shade, the Techmatic Roller Shade features a light-duty clutch that never needs adjusting. This shade provides an affordable option for smaller window applications.
The Manual FlexShade® provides a cordless operated shade with brackets that install easily. No hanging cords or bead chains provide no worry about child-safety and better aesthetics. Move the shade up or down with the simple touch of the hand at the bottom of the hem bar. A Pull-Down Wand can be ordered to reach inaccessible shades.
Window Shades - Skylight FlexShade® Window Shades
The Skylight Motorized FlexShade® window shade delivers motorized solar control and UV protection from overhead sunlight. Control of solar heat gain promotes a more comfortable work environment, protecting staff and furnishings.
Skylight 2 FlexShade® offers motorized solar control for very large skylight applications. This window shade protects against solar heat gain and controls glare, protecting staff and furnishings from overhead sunlight, while creating a comfortable work environment.
Designed for interior or exterior use, TopSpin® motorized shading system is made up of a series of retractable fabric panels. This system features no visible cables and provides coverage for large areas of glazing. When used as a sun shade, TopSpin® allows vision to the exterior, while providing controlled interior lighting to ensure a more comfortable environment. This lightweight product features spring roller support every 3' to 5' (91-152 cm), which install with brackets that offset product from mounting structure.
Window Shades - Digitally Printed FlexShade® Window Shades
Showcase your message through large-format printing on motorized, manual, or fixed shades with a Digitally Printed FlexShade®. High-resolution custom digital printing creates vibrant CMYK color reproduction for exhibits, trade shows, sports facilities, archival museum signs, and commercial and residential spaces. High-quality images are digitally reproduced with incredibly sharp details. Logos and graphics are printed using artwork provided by you. Custom colors and patterns are also available.
Window Shades - Exterior FlexShade® Window Shades
The FlexShade ZIP exterior shading system enhances outdoor living by creating comfort in covered spaces such as garages, porches, or outdoor dining areas. The ZIP detail in the shade stops the fabric from being pulled out of the side channel. The shade system protects against wind and serves as an insect screen, creating a more pleasant outdoor experience. The FlexShade ZIP can also be mounted over windows to prevent heat from entering a building, thus lowering HVAC costs.
UL Listed as a complete unit.
At up to 25' wide, the FlexShade® ZIP XL utilizes an integrated cradle support system to allow wider outdoor shades and minimize deflection. Create comfort in covered outdoor living spaces such as garages, porches, or outdoor dining areas. The ZIP detail in the shade stops the fabric from being pulled out of the side channel, so it also serves as an insect screen. The FlexShade ZIP XL can also be mounted over windows to prevent heat from entering a building, thus lowering HVAC costs. For added protection against fabric damage, the FlexShade® Zip XL can be paired with an Obstacle Detection Motor.
UL Listed as a complete unit.
Put our ZIP technology to work at any angle and create the perfect outdoor living space with the FlexShade® Tension ZIP shading system. The ZIP feature captures the fabric's edge, resulting in more secure fabric retention and improved light control. The unit can be installed at any angle from horizontal to vertical thanks to tension cords in the side channels. Control sun glare on existing pergolas, patio rooftops, and other angled windows.
In outdoor solar control, the Exterior FlexShade® Motorized window shade combines convenience and ease of use with a simple wall switch or remote. Perfect for commercial or institutional settings, this shade can be quickly and quietly raised or lowered to the desired position to block unwanted sunlight.
UL Listed as a complete unit
The Exterior FlexShade® Crank-Operated window shade's crank handle provides added security by limiting unauthorized persons from operating shades. The crank offers precision control for quick and easy adjustments to raise or lower window shade(s) to exact desired height. This exterior shade provides maximum solar heat gain reduction and creates a more comfortable indoor workspace for restaurants or commercial settings.
The Exterior FlexShade® Clutch-Operated window shade provides outdoor solar control in a variety of areas. It creates useful outdoor space in restaurants, commercial settings, or pool and patio areas by providing relief from harsh sunlight. As an exterior shade, it prevents most of the solar energy from entering a building, thus allowing for a more comfortable indoor workspace environment.
Specialty Fabric Shades
The Bottom-Up FlexShade® window shade rises from a roller at the bottom of the window sill utilizing natural daylighting to its fullest extent. Harvesting daylight by blocking the sun's rays at the bottom of the window, motorized and manual Bottom-Up shades allow sunlight to pass comfortably above people and objects adjacent to the window. They protect work surfaces near windows from harsh glare and excess heat while also providing privacy. Creating a more comfortable work or living environment makes the Bottom-Up FlexShade® ideal for home and office spaces.
Designed to fit architectural angle-topped windows, the Gabled Bottom-Up FlexShade® provides a motorized roller shade for glare control, UV protection, and privacy. The shade maintains visibility while managing indoor solar control and sunlight that enters through unprotected angle-topped windows. It retracts from the top down and has tensioning spring boxes as well as a flexible hem bar. The tension on the shade panel is maintained by thin cables connected to the flexible hem bar. It can be sill-mounted and accommodates angles up to 45 degrees in either direction.
The LightBloc FlexShade® window shade's unique Fabric Retention System keeps the shade fabric in the side channels, creating no light gap and providing complete blackout. Ideal for audiovisual presentations or room darkening applications in laboratories, schools, hospitals, or atriums. Available as a motorized or manual shade.
The zip feature in the LightBloc ZIP™ window shade prevents the fabric from coming out of the side channels, thus providing complete blackout for labs, educational facilities, hospitals, and audio visual applications. LightBloc ZIP™ allows for larger shade sizes with ease-of-installation.
UL Listed as a complete unit
The FlexShade® Panel window covering features a non-operable panel, sunlight filtration system for hard-to-reach openings. It is well-suited for skylights, sloped glazing in solariums, or odd-shaped openings. Available in sizes up to 72" wide x 126" high (183 cm x 320 cm) with an extruded aluminum frame in white, black, dark bronze, or clear anodized finish. Gabled, triangular, trapezoid, or curved/arched panels are available in limited sizes. Can be used on interior or exterior installations.
The Panel Track window shade features sliding fabric panels for sunlight filtration for sliding glass doors, large windows, or other wide openings. It can also be used as a room divider. Panels are easy to replace or exchange to provide a different look.
Metal Shading Systems
For precise light control in venues such as galleries or museums, the FlexLouver™ Rack Arm System provides years of dependable service with minimal maintenance. An operable louver system for interior or exterior use designed to control solar energy, light, and glare. Perfect for difficult glazing situations, each FlexLouver™ Rack Arm System is custom-designed to meet the specific application requirements. The louvers may be tilted in fine increments to manage control of light levels within a space.
s_enn is a retractable exterior stainless steel blind. When the sun is at an angle of 20 degrees or higher, the placement of the rods offers a nice view-through, while blocking direct light. It has been tested in a wind tunnel at speeds of up to 80 mph (126 kph) with no damage making the s_enn® perfect for the exterior of high-rise buildings.
An exterior roller shutter system, s_onro® features aluminum slats designed to provide privacy, yet still allow light and air into the room as needed. Aluminum slats offer a clean, modern look with an architectural feel. They are retractable or can be lowered for a louvered, light-filtering appearance. When the sun rises higher than 20 degrees, direct light is blocked providing automatic glare control. As slats are lowered entirely, they collapse into a solid, opaque wall for total privacy and light exclusion. You control the openness by stopping the descent of the screen. Bottom-up stacking eliminates spacing between the slats and provides privacy by closing the lower portion of the shades and leaving the top open to natural light.
Motorized Venetian Blinds
The Venetian Blinds by Warema shading system creates just the right amount of daylight by preventing glare thanks to the system's ability to retract, extend, or tilt the slats. Exterior and dual facade applications provide effective solar control and thermal comfort with optimal daylighting. They can be used for new buildings or renovations, and are appropriate for commercial, institutional, retail, and residential applications. There are many options available to fit the needs of your specific project.
Foundation® Mount System
Foundation® Mount System for LED displays offers an economical and configurable wall mount that incorporates features specifically designed to benefit installers. Built-in precision simplifies installation challenges that come up to provide a speedy install. The alignment fixture tools (included) ensure critical components are positioned perfectly for a flawless installation of LED panels and help eliminate the need for realignment. With the pro AV install community at its heart, keyhole attachments and high precision Y and Z axis adjustments provide quick and precise LED video wall installation even on non-flat wall surfaces.
Tailored Audiovisual Supports
Draper® Custom Mounts & Structures are project-based, 100% custom, and virtually limitless. The unique requirements of your facility or project are the heart of these custom offerings. Whether your audiovisual project involves curved displays, displays that turn corners, motorized or moving displays, flown or suspended displays, mobile displays, or simply something that has never been seen before, our dedicated engineering and manufacturing staff will work with your team to make it a reality.
Projection Screens
The Access V electric, ceiling-recessed, tab-tensioned screen is a premium projection screen making it the choice for boardrooms, mid-sized training rooms, classrooms, or home theaters. Tab-tensioned screens provide a perfectly flat viewing surface with better image quality. Draper's RF welded tabs create a more durable seal that eliminates separation and stickiness. The bottom closure panel provides access to all components for easier service and maintenance. Installation of the case during the initial phase of construction eliminates job site damage, allowing for installation of the screen at a later time.
Large venues - such as ballrooms, conference centers, or university classrooms - benefit from the larger sizes available with the Access XL V projection screen. Ceiling-recessed screens are hidden from view when not in use providing complete concealment. Draper tab-tensioned screens have perfectly flat viewing surfaces and RF welded tabs for a more durable seal. The case can be installed during the initial construction phase, allowing the screen to be installed later to eliminate job site damage. Case includes a bottom access panel for easy service and maintenance.
Complete concealment and smooth, clean design make the Ultimate Access V ideal for boardrooms, mid-sized training rooms, universities, or home theaters. Retracted, the projection screen completely conceals behind a smooth, lower panel in the ceiling with no exposed screw heads or fasteners. During use, a second motor opens the lower panel upward into the case to allow the screen to descend into the room. Draper's RF welded tabs create a more durable seal that eliminates separation and stickiness to deliver a perfectly flat viewing surface. Installation of the case during the initial phase of construction eliminates job site damage allowing for installation of the screen at a later time.
Ideal for major venues, conference centers, ballrooms, or university classrooms, the Ultimate Access XL V electric, tab-tensioned, ceiling-recessed projection screen accommodates larger screen sizes. Retracted, the projection screen completely conceals behind a smooth, lower panel in the ceiling. During use, a second motor opens the lower panel upward into the case to allow the screen to descend into the room. Draper's RF welded tabs create a more durable seal that eliminates separation and stickiness to deliver a perfectly flat viewing surface.
Paragon Series V heavy-duty electric projection screen is a large tab-tensioned screen ideal for auditoriums and lecture halls. It features a white extruded aluminum case and operates on a 6" (152mm) steel roller powered by an extremely strong tubular motor-in-roller.
Acumen® V presents an attractive below-the-ceiling projection screen designed for maximum flexibility and to meet the demand of heavy use, yet still look elegant in today's interiors. Smooth, curved aluminum housing and white powder coated finish complement any room design. Floating mounting brackets provide this tab-tensioned, wall- or ceiling-mounted electric screen quick and easy installation. RF welded tabs create a more durable seal eliminating separation and stickiness for a perfectly flat viewing surface with better image quality. Fascia is easily removable if maintenance is required. A wide variety of motor and control options including quiet and low voltage are available.
Acumen® XL V presents an attractive below-the-ceiling projection screen engineered for flexibility in installation and quality support for larger sizes, yet still looks elegant in today's interiors. A smooth, curved aluminum housing and a white powder coated finish complement any room design. Floating mounting brackets provide this tab-tensioned, wall- or ceiling-mounted electric screen quick and easy installation. RF welded tabs create a more durable seal eliminating separation and stickiness for a perfectly flat viewing surface with better image quality. Fascia is easily removable if maintenance is required. A wide variety of motor and control options including quiet and low voltage are available.
Ideal for conference rooms, classrooms, or home theaters, the economical Premier wall- or ceiling-mounted, electric projection screen offers a tab-tensioned viewing surface for a perfectly flat viewing surface. The motor-in-roller is housed in an attractive black pentagonal steel case.
The Access E ceiling-recessed, electric projection screen is an ideal fit for small- to medium-size spaces, such as boardrooms, mid-sized training rooms, universities, or home theaters. The bottom closure panel provides access to all components for easier service and maintenance. Installatio n of the case during the initial phase of construction eliminates job site damage, allowing for installation of the screen at a later time.
Large venues -such as ballrooms, conference centers, or university classrooms -benefit from the larger sizes available with the Access XL E projection screen. Ceiling-recessed screens are hidden from view when not in use providing complete concealment. Free-hanging screens maintain flatness due to the weight of the viewing surface and bottom dowel. The case can be installed during the initial construction phase, allowing the screen to be installed later to eliminate job site damage. Case includes a bottom access panel for easy service and maintenance.
The Ultimate Access E ceiling-recessed, electric projection screen is ideal for boardrooms, mid-sized training rooms, universities, or home theaters. During use, a second motor opens the lower panel upward into the case to allow the screen to descend into the room. Retracted, the projection screen completely conceals behind a smooth, lower panel in the ceiling with no exposed screw heads or fasteners. This free-hanging, fiberglass-backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel. Installation of the case during the initial phase of construction eliminates job site damage, allowing for installation of the screen at a later time.
The Ultimate Access XL E ceiling-recessed, electric projection screen is engineered for larger screen sizes making it ideal for major venues, such as conference centers, ballrooms, or university classrooms. When in use, a second motor opens the lower panel upward into the case allowing the screen to descend into the room. The screen completely conceals behind a smooth, lower panel in the ceiling to provide a clean appearance with no exposed screw heads or fasteners. This free-hanging, fiberglass-backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel.
Perfect wherever a very large screen is required, the wall- or ceiling-mounted Paragon E electric projection screen features a heavy-duty design ideal for auditoriums and lecture halls. This free-hanging, fiberglass-backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel. Housed in an aluminum case that can be suspended anywhere, the Paragon E's insulated motor provides smooth, quiet operation.
Acumen® E presents an attractive below-the-ceiling projection screen designed for maximum flexibility and to meet the demand of heavy use, yet still look elegant in today's interiors. The smooth, curved aluminum housing and white powder coated finish complement any room design. Free-hanging screens maintain flatness due to the weight of the screen and bottom dowel. Floating mounting brackets provide this free-hanging, wall- or ceiling-mounted electric screen quick and easy installation. Fascia is easily removable if maintenance is required. A wide variety of motor and control options including quiet and low voltage are available.
Acumen® XL E presents an attractive below-the-ceiling projection screen engineered for flexibility in installation and quality support for larger sizes, yet still looks elegant in today's interiors. Smooth, curved aluminum housing and white powder coated finish complement any room design. Floating mounting brackets provide this free-hanging, wall- or ceiling-mounted electric screen quick and easy installation. The sleek radiused fascia is easily removable if maintenance is required. A wide variety of motor and control options including quiet and low voltage are available.
The wall- or ceiling-mounted, motor-in-roller Targa electric projection screen is a popular choice for auditoriums, conference and lecture halls, hospitals, hotels, boardrooms, and churches. Housed in a pentagonal steel case with matching endcaps that form universal mounting brackets makes installation of the Targa easy, whether wall- or ceiling-mounted.
By integrating a screen and lift together in one ceiling-recessed box, the Ropewalker eliminates the need for extra black drop between the screen and tall ceilings. The viewing surface unrolls from an inner case and the entire screen is lowered to “show" position by an outer case utilizing stainless steel aircraft cables. A 34' (10 m) vertical drop facilitates the installation of a large, electric screen high above the audience's line of sight, making it ideal for ballrooms, gymnasiums, houses of worship, and other large venues. The viewing surface is available in both tab-tensioned and free-hanging. Safety cables with cable arresters are included that connect the inner and outer cases.
The Access M ceiling-recessed, spring roller, manually-operated projection screen is ideal for boardrooms, classrooms or mid-sized training rooms. This free-hanging, fiberglass backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel. The bottom closure panel provides access to all components for easier service and maintenance. Installation of the case during the initial phase of construction eliminates job site damage, allowing for installation of the screen at a later time.
Acumen® M, an attractive below-the-ceiling manual projection screen, blends seamlessly in today's elegant interiors. The white powder coat finish and smooth, curved aluminum housing complement any room design. Floating mounting brackets and removable fascia simplify installation.
The choice for classrooms or boardrooms, the Luma wall- or ceiling-mounted, free-hanging, manual spring-roller projection screen features an attractive scratch-resistant pentagonal case. Matching endcaps form universal hanging brackets providing easy wall or ceiling installation. This free-hanging, fiberglass-backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel.
A heavy-duty, spring-roller projection screen, the wall- or ceiling-mounted Luma 2 presents an attractive yet practical choice wherever a large manual screen is needed. The Luma 2 is simple in design yet engineered with heavy gauge components to provide years of dependable operation. This free-hanging, fiberglass-backed projection screen maintains flatness thanks to the weight of the screen and bottom dowel.
Designed to mimic the flat panel look with a thin bezel frame, the Profile+ fixed frame screen features larger sizing options making it ideal for home theaters, churches, and corporate training rooms. This screen ships unassembled, making transportation to the installation site easier and maneuvering around stairs, elevators, and corners manageable. A Zero Edge (borderless) option incorporates a screen attachment system that is supported by extruded aluminum baffles on all four sides to provide an optically seamless framing system.
With a truly flat viewing surface, the fixed frame Clarion projection screen features better image quality. The value of a fixed frame is the method used to attach the screen to the frame. Clarion's screen is stretched behind the beveled perimeter frame to create a taut viewing surface. This results in better image quality making it ideal for boardrooms, conference rooms, universities, or home theaters. The black frame forms an attractive border that offers a clean, theater-like appearance. The Clarion is available for custom curved applications; please contact Draper for more information.
No visible frame or borders makes the fixed frame Edgeless Clarion perfect for areas that require an unobtrusive projection screen with a flat panel appeal. It features a permanently mounted projection screen with a viewing surface that wraps completely around the perimeter frame and attaches to the back side. The Edgeless Clarion provides a perfectly-flat viewing surface with uniform tension for excellent image quality that is ideal for churches, bowling alleys, universities, retail, or commercial applications. The Edgeless Clarion is available for custom curved applications; please contact Draper for more information.
Projection Calculator
Projection Planner 2.0 utilizes the latest InfoComm standards and best practices to help you identify the best projection viewing surfaces for your specific application.
Calculations using the AVIXA Projected Image System Contrast Ratio (PISCR) Standard help balance projector brightness, room lighting, and screen surface for a clear image with good contrast. Calculations using the AVIXA Display Image Size for 2D Content in Audiovisual Systems (DISCAS) Standard define the optimum screen size for the application.
Television Units & Accessories - Video Projector Lifts - Scissor Lift and AeroLifts
Television Units & Accessories - Video Projector Lifts - Scissor Lift and AeroLifts UL Listed AV Lifts for ceiling-recessed projectors and other AV equipment.
Gym Equipment
Basketball Backboards, Basketball Goals, Basketball Backstops (ceiling suspended, forward folding, side folding, rear folding, stationary, and wall mounted), Portable Equipment and Outdoor Equipment
Power Volleyball systems, Overhead Volleyball Systems, Combination Volleyball Systems, Elite Volleyball Systems, Steel Volleyball Systems, judge's stands, transporters.
Divider curtains are a great addition to almost any gymnasium space. Gymnasium divider curtains can be installed in new facilities or added to an existing building and offer lots of benefits. Draper offers several models, including Fold-Up, Radius-Fold, Ridge-Fold, Mid-Roll, Roll-Up, Top-Roll, and Walk-Draw gym dividers, to cover any facility layout or need.
High-quality gym wall pads to provide heavy-duty protection. Fire-Rated wall pads and UL GreenGuard Gold certified wall pads are available. Draper pads bond a 2" (50mm) thick, 3.5 lb. (1.5kg) density, polyurethane foam to a 7/16" (11mm) thick wafer board and then fully wraps the unit. We use a vinyl-coated polyester covering, enhanced by a leather-like emboss pattern. Graphic Printing Available.
Practice Cages, Clock Guard, Floor Hockey Goal, Motorized Flags.
Mat Lifters for single, double and sectional mats. Prevent accidents and make the most of your gym space by keeping mats rolled up and high out of the way.
Draper's most unique gym equipment product makes a dramatic presentation of the United States flag in any gymnasium. “Old Glory" appears at the touch of a switch or wireless transmitter. Vertical display, the vertical or banner flag is housed in a 14' 10" (452cm) case.
Side rails are 12' (366cm) long and 1-1/2" (38mm) x 4" (101cm) x .083" (21mm) wall rectangle tubing with capped ends. Side rails are electrostatically painted. Twelve rungs are secured to the side rails to prevent turning. Support frame is welded tubular frame with diagonal braces and chains for maximum rigidity. Ladder is about 2' (61cm) wide and extends about 46" (117cm) from the wall. Assembly and hardware instructions included.
Athletic Equipment
Basketball Backboards, Basketball Goals, Basketball Backstops (ceiling suspended, forward folding, side folding, rear folding, stationary, and wall mounted), Portable Equipment and Outdoor Equipment.
Power Volleyball systems, Overhead Volleyball Systems, Combination Volleyball Systems, Elite Volleyball Systems, Steel Volleyball Systems, judge's stands, transporters.
In-Ground or portable soccer goals for official, club, and youth competition.
