Rated 5 based on 1 product reviews
Draper Inc.

Window Shades, Solar Control Solutions, Audio Visual, and Athletic Equipment

CONTACT INFO
EMAIL
Request for informationDraper Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

Most interior window shades carry a 25-year limited warranty on fabric and hardware and 10 years for motors and electronics; For most outdoor shades, fabric and hardware are warranted for 10 years and motors/electronics 5; EZ Fold basketball backstops are warranted for 25 years; Most motorized and manual projection screens are warranted for 5 years; Acumen series projection screens are warranted for 7 years; other product warranty terms are identified in catalogs and on the Draper web site. Defective products will be repaired or replaced at Draper's option. Authorization is required prior to return. Contact Draper for complete warranty text.

DISTRIBUTION

For information, call 1-800-238-7999.

Motorized FlexShade® 50 DCcart-plus

A low-voltage motor with high voltage performance for larger shade widths. Low-voltage shade motors use 24-volt wiring, consume less electricity, require less wiring by electricians, and provide quieter operation. It is available in 24V RTS and 24V 485 platform technologies. The 24V 485 motor has the scalability to fit a project's budget and needs for large commercial buildings. A single motor can operate up to six individual shades. 


Revit BIM Files for Motorized FlexShade® 50 DC

Window Shades  

Window Shades: Motorized FlexShade

CAD Drawings for Motorized FlexShade® 50 DC

Window Treatments - Flexshades  

Motorized Flexshade
download:view:
Specifications for Motorized FlexShade® 50 DC
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Motorized FlexShade® 50 DC
BusinessApplication
Building Construction Specifications
Catalogs for Motorized FlexShade® 50 DC
Videos for Motorized FlexShade® 50 DC
Draper Inc. video of Motorized FlexShades by Draper installed in Albuquerque, New Mexico
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Motorized FlexShades and Premier Projection Screen by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of TecVision Engineered Screen Technology by Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of How to install Draper's Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Motorized FlexShades at IUPUI by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's New Bottom-Up FlexShade
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper, Inc. - Company Overview and Capabilities
2012-04-23T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Rolleramic Projection Screen by Draper - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Baronet Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Premier Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Clarion Projection Screen Installation Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Access Dual Roller FlexShades Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Motorized LightBloc FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper Dual Roller FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Motorized FlexShades
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of FlexShade with Bead Chain and Small End Caps Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper Dual Roller with Fascia and Targa Projection Screen
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Luma 2 Projection Screen Installation Demo - Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Manual FlexShades - Bead Chain Clutch Installation Demo Video
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Setting the Motor Limits on a Draper Scissor Lift
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Micro Projector Lift (MPL)
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Motorized FlexShades from Draper, Inc.
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of AutoReturn Spring Roller for Manual Screens by Draper
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper Gymnasium Fold-Up Divider Curtains
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Draper's Window Shade Coupler System
2015-01-30T00:00:00+00:00Z
(Draper Inc.)request for information
Draper Inc. video of Window Shades SpecWizard from Draper
2015-02-13T00:00:00+00:00Z
(Draper Inc.)request for information