Wood Flooring Adhesive System  

DriTac 4141 The Golden Bullet provides Unlimited Subfloor Moisture Control with No Testing Required and a Lifetime Warranty! The Golden Bullet is a single-component, premium "green" sound and moisture control urethane wood flooring adhesive. This adhesive has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ). DriTac 4141 is a low odor adhesive that helps contribute to LEED credits.

DriTac 4141 Golden Bullet Technical Data Sheet
DriTac 4141 Golden Bullet Technical Data Sheet - Spanish
DriTac 4141 Golden Bullet Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 7700 Easy Clean is a premium grade, "green" sound and moisture control MS polymer wood flooring adhesive. This adhesive cleans up very easily off the surface of hardwood flooring when wet or dry. Easy Clean is a single-component product that can be used as an adhesive only or a 4-In-1 adhesive system solution. Containing zero isocyanates and low odor, this adhesive helps contribute to LEED credits. DriTac 7700 Easy Clean has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ).

DriTac 7700 Easy Clean Technical Data Sheet
DriTac 7700 Easy Clean Technical Data Sheet - Spanish
DriTac 7700 Easy Clean Safety Data Sheet
Rated 5 based on 1 product reviews
Supreme Green is a next generation, 5-In-1 wood flooring adhesive that provides Unlimited Subfloor Moisture Control with No Testing Required and a Lifetime Warranty! Supreme Green is a single-component, premium "green" sound and moisture control hybrid polymer wood flooring adhesive that cleans up very easily off the surface of hardwood flooring when wet or dry. Containing zero isocyanates and low odor, this adhesive helps contribute to LEED credits. Supreme Green has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ).

DriTac 7800 Supreme Green Technical Data Sheet
DriTac 7800 Supreme Green Technical Data Sheet - Spanish
DriTac 7800 Supreme Green Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 7900 Super Grab is a premium grade, moisture-cured urethane adhesive developed for installing long-length and wide-width plank hardwood flooring. This full-bodied, eco-friendly adhesive has been formulated to provide superior green grab and can be utilized as a concrete moisture control system. Offering excellent suction bond and a wet-set tack, this low odor adhesive helps contribute to LEED credits.

DriTac 7900 Super Grab Technical Data Sheet
DriTac 7900 Super Grab Technical Data Sheet - Spanish
DriTac 7900 Super Grab Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac Moisture Block 4-In-1 is a premium grade, "green" sound and moisture control urethane wood flooring adhesive. It is a single-component adhesive system solution that has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ). This low odor adhesive helps contribute to LEED credits.

DriTac 4200 Moisture Block Technical Data Sheet
DriTac 4200 Moisture Block Technical Data Sheet - Spanish
DriTac 4200 Moisture Block Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac SMC is a sound and moisture control urethane wood flooring adhesive. It is a single-component, 4-In-1 adhesive system solution with low odor that helps contribute to LEED credits.

DriTac 4000 SMC Technical Data Sheet
DriTac 4000 SMC Technical Data Sheet - Spanish
DriTac 4000 SMC Material Safety Data Sheet
Rated 5 based on 1 product reviews

Wood Flooring Adhesives  

DriTac 7300 SureBond is a contractor grade, urethane wood flooring adhesive that is easy to spread and clean up when wet. Containing no water, this non-slumping adhesive delivers a permanent bond and superior coverage against the competition.

DriTac 7300 SureBond Technical Data Sheet
DriTac 7300 SureBond Technical Data Sheet - Spanish
DriTac 7300 SureBond Safety Data Sheet
Rated 5 based on 1 product reviews
Features
  • Minimal Waste
  • Gun or Trowel Applied
  • Extended Shelf-Life
  • Easy to Clean Up When Wet
  • Lightweight and Easy to Transport
  • Ideal for Smaller Sized Jobs
Rated 5 based on 1 product reviews
Features
  • Longer Dispensing Tool Life
  • Increased Durability
  • More User Friendly
  • Increased Efficiency
Rated 5 based on 1 product reviews
DriTac 7400 Easy Spread is a moisture cured urethane wood flooring adhesive that that is easy to spread and clean up when wet. This adhesive contains no water and offers a permanent bond with a non-slumping formula.

DriTac 7400 Easy Spread Technical Data Sheet
DriTac 7400 Easy Spread Technical Data Sheet - Spanish
DriTac 7400 Easy Spread Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 7500 Eco-Urethane is the only premium grade, "green" moisture cured urethane adhesive that offers zero VOCs, zero solvents and has been independently tested and certified by an independent, third party organization. Eco-Urethane has been certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ)! DriTac 7500 Eco-Urethane offers a permanent bond with easy spread characteristics. Eco-Urethane is a wet-lay "green" adhesive with low odor and helps contribute to LEED credits. This adhesive is recommended for residential and commercial applications.

DriTac 7500 Eco-Urethane Technical Data Sheet
DriTac 7500 Eco-Urethane Technical Data Sheet - Spanish
DriTac-7500-Eco-Urethane-Material-Safety-Data-Sheet-1.pdfDriTac 7500 Eco-Urethane Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 6200 is a versatile premium pressure sensitive wood and resilient flooring adhesive. This time-tested flooring adhesive can be utilized with the flash off or contact cement flooring installation method. DriTac 6200 dries to an aggressive, permanent tack and offers a proven technology that has experienced over 60-years of popularity among flooring professionals.

DriTac 6200 Technical Data Sheet
DriTac 6200 Technical Data Sheet - Spanish
DriTac 6200 Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 8100 Tongue & Groove Flooring Adhesive is a premium wood glue that is specifically formulated for all types of laminate and floating wood floors. DriTac 8100 can also be used over radiant heat systems. It provides a superior bond at the tongue and groove. DriTac 8100 is white in color, which makes it is easy to see for quick cleanup. It is non-toxic and nonflammable, making it safe to use and environmentally friendly. DriTac 8100 Tongue & Groove Flooring Adhesive gives the professional installer a very high level of protection against potential moisture problems, while maintaining a strong superior bond.

DriTac 8100 Tongue & Groove Technical Data Sheet
DriTac 8100 Tongue & Groove Material Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 9100 Contractors Choice is a contractor grade adhesive designed for wet-lay installations of wood flooring. This adhesive offers an easy spread formula with excellent green grab characteristics. Contractors Choice cleans up very easily off the surface of hardwood flooring when wet or dry.

DriTac 9100 Contractors Choice contains rapidly renewable and sustainable raw materials, helps contribute to LEED credits and is low in odor. This adhesive is recommended for residential and commercial applications.

DriTac 9100 Contractor's Choice Technical Data Sheet
DriTac 9100 Contractor's Choice Technical Data Sheet - Spanish
DriTac 9100 Contractor's Choice Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 9500 Ultra is a premium grade, "green" acrylic urethane wood flooring adhesive that offers an easy spread formula with industry leading green grab characteristics. This adhesive cleans up very easily off the surface of hardwood flooring when wet or dry.

DriTac 9500 Ultra Technical Data Sheet
DriTac 9500 Ultra Technical Data Sheet - Spanish
DriTac 9500 Ultra Safety Data Sheet
Rated 5 based on 1 product reviews

Resilient Flooring Adhesive  

DriTac 5200 is a "green" resilient flooring adhesive offering excellent shear strength and very low odor. It is easy to spread and clean up. This "green" adhesive helps contribute to LEED credits and has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ)!

DriTac 5200 BigBond Technical Data Sheet
DriTac 5200 BigBond Technical Data Sheet - Spanish
DriTac 5200 BigBond Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 5500 is a "green" resilient flooring adhesive known for its high initial tack and excellent shear strength. DriTac 5500 is easy to spread and clean up with low odor. This "green" adhesive contains rapidly renewable and sustainable raw materials and helps contribute to LEED credits. 5500 has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ)!

DriTac 5500 PowerBond Technical Data Sheet
DriTac 5500 PowerBond Technical Data Sheet - Spanish
DriTac 5500 PowerBond Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 5700 StrongBond is a contractor preferred, "green" resilient flooring adhesive that is formulated to provide an aggressive bond with high moisture resistance and low odor. Offering high initial tack and excellent shear strength, StrongBond is easy to spread and clean up. This "green" adhesive has been independently tested and certified by the Carpet and Rug Institute's (CRI) Green Label Plus Program for Indoor Air Quality (IAQ)!

DriTac 5700 StrongBond Technical Data Sheet
DriTac 5700 StrongBond Technical Data Sheet - Spanish
DriTac 5700 StrongBond Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 5900 MegaBond is a premium grade, "green" resilient flooring adhesive that has been specially formulated to help minimize vinyl plank shrinkage. It is a high moisture resistant adhesive that provides maximum bond strength for a wide array of flooring types. DriTac 5900 offers the highest caliber tack and peel strength in the industry.

DriTac 5900 MegaBond Technical Data Sheet
DriTac 5900 MegaBond Technical Data Sheet - Spanish
DriTac 5900 MegaBond Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac 6200 is a versatile premium pressure sensitive wood and resilient flooring adhesive. This time-tested flooring adhesive can be utilized with the flash off or contact cement flooring installation method. DriTac 6200 dries to an aggressive, permanent tack and offers a proven technology that has experienced over 60-years of popularity among flooring professionals.

DriTac 6200 Technical Data Sheet
DriTac 6200 Technical Data Sheet - Spanish
DriTac 6200 Safety Data Sheet
Rated 5 based on 1 product reviews

Flooring Underlayments  

Impact is a technologically advanced 1mm underlayment and acoustical barrier for successful installations of resilient flooring. DriTac 8301 offers the Total Sound Reduction System (SRS) enhanced lifetime warranty when utilized in conjunction with approved DriTac flooring adhesives in ' double-stick' applications.

DriTac 8301 Impact Technical Data Sheet
Underlayment Warranty and Approved Flooring Adhesives
Rated 5 based on 1 product reviews
Double Impact is a technologically advanced 2mm underlayment and acoustical barrier for successful installations of hardwood and laminate flooring. DriTac 8302 offers the Total Sound Reduction System (SRS) enhanced lifetime warranty when utilized in conjunction with approved DriTac flooring adhesives in 'double-stick' applications.

DriTac Technical Data Sheet 2mm Underlayment
Rated 5 based on 1 product reviews

Concrete Moisture Control  

DriTac Eco-DriBloc is a one-component, fast drying concrete moisture control system and adhesive isolation membrane that allows installers to apply a moisture mitigation system and install their resilient floor the same day with a 3-hour dry time. This roller applied, extremely easy-to-use 2-In-1 product offers zero VOCs and zero solvents. Eco-DriBloc can also serve to isolate old adhesive residue.

DriTac 7100 Eco-DriBloc Technical Data Sheet
DriTac 7100 Eco-DriBloc Technical Data Sheet - Spanish
DriTac 7100 Eco-DriBloc Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac MCS 7000 is a two-part epoxy, concrete moisture control system that reduces the transmission rate of moisture vapor within any concrete subfloor to levels accepted by most wood flooring manufacturers. This two component product is mixed together to form a coating that is applied to the surface of the concrete subfloor. MCS 7000 dries quickly and helps reduce the potential for mold and mildew growth caused by subfloor moisture.


DriTac New & Improved MCS 7000 Safety Data Sheet
Rated 5 based on 1 product reviews

Accessories  

DriTac Primer 3000 is a concentrated, solvent-free acrylic primer used prior to the installation of underlayment materials. Primer 3000 improves the bond between a properly prepared concrete substrate and self-leveling underlayment. Primer 3000 can also be used to prime gypsum-based underlayments and patches, prior to the application of DriTac flooring adhesives. Primer 3000 is green for easy identification.

DriTac Primer 3000 Technical Data Sheet
Rated 5 based on 1 product reviews
DriTac Liquid Urethane Adhesive Remover removes wet or uncured urethane adhesive from wood flooring surfaces. DriTac's Urethane Adhesive Remover is also recommended for removing urethane adhesive from tools used in the installation of wood flooring. DriTac Urethane Adhesive Remover is specially formulated to be the most effective and efficient remover available.

DriTac Urethane Adhesive Remover Technical Data Sheet
DriTac Urethane Adhesive Remover Material Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac Wipe-Aways "Green" Urethane Adhesive Remover removes wet or uncured urethane adhesive from wood flooring surfaces. DriTac Wipe-Aways "Green" Urethane Adhesive Remover contains zero VOCs and Zero solvents. DriTac Wipe-Aways "Green" Urethane Adhesive Remover is easy to use, water rinseable, biodegradeable and provides no harm to the finish of the wood flooring.

DriTac Wipe-Aways Technical Data Sheet
Rated 5 based on 1 product reviews
The DriTac Engineered Wood Floor Repair Kit is designed to correct and eliminate hollow spots and popping conditions for engineered wood floor installations. Major causes of these problems for engineered wood floor installations are adhesive voids between the flooring and subfloor, costing the flooring industry millions of dollars per year. DriTac's engineered wood floor repair kit is an easy-to-use, self-contained environmentally friendly solution that can be used by both the professional installer and the do-it- yourselfer!

DriTac Engineered Wood Floor Repair Kit Technical Data Sheet
DriTac Engineered Wood Floor Repair Kit Material Safety Data Sheet
Rated 5 based on 1 product reviews
The DriTac Solid & Bamboo Repair Kit is a unique repair system developed for correcting hollow spots and popping conditions for solid wood and bamboo flooring installations. A major cause of these problems for solid wood and bamboo floor installations are adhesive voids between the flooring and subfloor; costing the flooring industry millions of dollars per year. DriTac's solid wood and bamboo floor repair kit is an easy-to-use, self-contained environmentally friendly solution that can be used by both the professional installer and the do-it-yourselfer!

DriTac Solid Wood & Bamboo Floor Repair System Technical Data Sheet
DriTac Solid Wood & Bamboo Floor Repair System Material Safety Data Sheet
Rated 5 based on 1 product reviews
DriTac Trowels are specially designed to be used with all DriTac flooring adhesives. The correct trowel is now conveniently available at the same location as DriTac adhesives and flooring installation products. DriTac trowels are made with contoured handles and high tempered carbon steel notched blades. A perfect way to ensure a successful installation is to use DriTac trowels with DriTac adhesives.
Rated 5 based on 1 product reviews